Search Results for what bnc connector av-520
Patch Panels | PCB Piezotronics
Cable Test Box; Patch Panels; Fastener Technology. Fastener Testing; Fastener Assembly; Rent Instrumentation; Industrial Sensors. Digital Output; Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC ...
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320 PDF Customer Drawing (Size: 133 kb) 031-320 STP 3D Model (Size: 299 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1426A, Belden 1505A, Belden 4505R, Belden 8212, Belden 8241F, Belden 9100, Belden 9259, AT&T 734, AT&T 734A
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5540 STP 3D Model (Size: 827 kb ) 031-5540 PDF Customer Drawing (Size: 807 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
Solderless BNC Coax Connector for RG-8X - Gemeco
Solderless BNC Coax Connector for RG-8X. Part # BNC-CP8X. MFG # BNC-CP/GS-02. Share. Where to Purchase? Centerpin Coaxial Connectors quickly built a great reputation in the marine market as a premium high quality connector that can be installed watertight in less than a minute without measuring, stripping insulation, soldering or special tools ...
General purpose vibration sensor, 100 mV/g, BNC connector
Connector style: BNC: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range-50°C to +120°C: Weight: 90 grams: Hazardous area approvals: Non-approved
HD-BNC Adapters - RF Coaxial Adapters - Amphenol RF
In-series HD-BNC adapters feature a HD-BNC plug or HD-BNC jack interface on both sides of the adapter and can be used as gender changers, converting from a plug to jack or vice versa. In production test and measurement applications, HD-BNC adapters can also be used as connector savers where they will be mated to the minimum number of allowable ...
BNC Termination Boxes | PCB Piezotronics
BNC termination enclosures offer a simple, economical and safe method for accessing up to 12 sensors that are installed in remote locations. Each features a wall mountable, fiberglass NEMA 4X (IP66) enclosure, an internal terminal strip for connection to pigtailed sensor cables and BNC jack connectors for interface to data collection equipment.
ICP® Free-Field Blast Pressure Sensors | PCB Piezotronics
Series 137B quartz, free-field, ICP® blast pressure pencil probes are offered with both 10-32 coaxial jack and BNC electrical connectors. The pencil probes feature an extremely fast microsecond response time, with resonant frequency above 400kHz. The series also includes dual channel probes that allow an easy way to capture shock speed close ...
SMA Fixed Attenuator 1 dB 2 W | ATS-1M1F-01DB2W - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Model 034K10 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) Cable assembly consists of the following components: Model 034 cabling Model EH connector Model JW connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
A Guide to Audio Connectors | Amphenol NEXUS
Learn More About Audio Connectors and Request a Quote Today. Audio connectors are the crucial elements that bring an audio communications system together, enabling the transmittal of audio signals to achieve effective output and input. ... 316 Courtland Ave. Stamford, CT 06906. Reach Us. 203-327-7300; 203-324-7623 [email protected] Links ...
Home - Amphenol Canada
Amphenol Micro-D Connectors exceed the M83513 requirement and overall connector design from our competition. Our Micro-D Contacts are Precision Stamped and Formed to provide continues connection and equally spaced ensures uniform insertion force. READ MORE . R58. Amphenol Canada is the only
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-0315-RFX PDF Customer Drawing (Size: 259 kb) 31-315-RFX STP 3D Model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
UG-88C/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR ... - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
Amphenol QWL Series Cylindrical Connectors - Amphenol Aerospace
40-60 Delaware Ave. Sidney, New York 13838-1395 Telephone: 607-563-5011 Fax: 607-563-5351 www.amphenol-aerospace.com ... Connectors which require weatherproofing on open wire cables are provided with a moisture seal by this cable clamp, a modification of the MS3057B design. A rubber grommet with holes for individual wires is used in place of ...
UG-1094A/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
ARINC 801 - Amphenol Aerospace
CONNECTORS AND TERMINI Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. • Removable alignment sleeve insert for easy cleaning of fiber optic termini • Three stages of alignment: