Search Results for what is a ultrasonic sensor
Measure more with less. Level Plus - Temposonics
MTS Sensors is recognized as an industry leader in sensing technologies and solutions. These sensors permit high-precision and dynamic position and/ ... ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a liquid level measurement with both high accuracy and repeatability.
Data Sheet E-Series ET Start-Stop 551676 - Temposonics
ultrasonic wave reaches the beginning of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability.
Temposonics
Temposonics® RD4 is a high-performance position sensor with de-tached electronics: the sensor rod with the built-in waveguide is con-nected via a cable to the electronics. This sensor design allows easy mounting in limited spaces while isolating the sensor electronics from high temperatures, high vibration and shock, or other environmental ...
Surface Mount Foam Sensor (SMF) - amphenol-sensors.com
Surface Mount Foam Sensor (SMF) - amphenol-sensors.com
ARK120-THD Airducer® Transducer - AIRMAR EMEA
Non-contact level, flow, distance and proximity measurement is reliably delivered by the ultrasonic ARK120-THD. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments, and its threaded design allows for installation in various applications.
MODELS NMS044 & NMS045 SOUNDADVISOR™ NOISE MONITORING - PCB
NMS045 meteorological sensor with ultrasonic wind speed & direction, temperature, humidity, barometric pressure & rainfall. Includes CBL229-20, DVX008A and ADP101 for installation on TRP019. SEN032-045 NMS045 ultrasonic wind speed and direction sensor. Includes CBL229-20, DVX008A and ADP101 for installation on TRP019.
Data Sheet R-Series V RH5 EtherNet/IP 551954 - temposonics.com
The RH5 sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and TR CU 020/2011 Operating pressure 350 bar (5,076 psi)/700 bar (10,153 psi) peak (at 10 × 1 min) for sensor rod, RH5-J: 800 bar (11,603 psi) Magnet movement velocity Any Design/Material Sensor electronics housing Aluminum (painted), zinc die cast
Data Sheet - temposonics.com
Temposonics® GB is a rod-style sensor for installation into hydraulic cylinders, e.g. in power engineering. With its flat and compact sensor housing and side-mounted signal connection, the sensor is ideal for small spaces. Due to the pressure-resistant sensor rod and its high operating temperature the Temposonics® GB sensor is perfectly suitable
Temposonics
of an ultrasonic wave (torsion pulse in its sensor element) for position detec-ting. Sensor integrated signal processing transforms the measurements directly into market standard outputs. The contactless principle - an external movable magnet marks the position - eliminates the wear, noise and erroneous signal
amnc-pc | Amphenol Global Search | Amphenol
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and ...
Data Sheet - temposonics.com
sensors provide best durability and accurate position measurement solutions in harsh industrial environments. The position measurement ... ultrasonic wave reaches the beginning of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the
Ultrasound detection kits for bearing lubrication and monitoring and ...
The ultrasound receiver - available in four convenient kits - detects and converts ultrasonic (>20 kHz) noise produced by mechanical, pneumatic, hydraulic, and electrical systems down to an audible range you can hear. Changes in the amplitude and characteristics of the ultrasound are comfortably detected in noisy plant environments.
Data Sheet Level Plus LevelLimit - temposonics.com
Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics. The magnet, connected to the object in ... When the ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic
Data Sheet - Temposonics
ultrasonic wave reaches the beginning of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the ... sensors provide best durability and accurate position measurement solutions in harsh industrial environments. The position measurement
200WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
Sensor rich, in a durable, rugged, small housing that is IPX6 rated, means the 200WX can be used on moving platforms such as TV-news and military vehicles. ... Ultrasonic measurement of apparent and Dynamic true wind speed and direction; Barometric pressure; Air and wind chill temperature; Relative humidity (field serviceable option) ...
Temposonics
Temposonics® GB is a rod-style sensor for installation into hydraulic cylinders, e.g. in power engineering. With its flat and compact sensor housing and side-mounted signal connection, the sensor is ideal for small spaces. Due to the pressure-resistant sensor rod and its high operating temperature the Temposonics® GB sensor is perfectly suitable
Piezoelectric Sensors: The Superior Choice for Early Fault ... - PCB
generated fault energy begins as ultrasonic frequencies from about 1,200K to 3,600K CPM (20,000 - 60,000Hz), typically detectable only with spike energy or shock pulse instrumentation. Piezo-based ... piezoelectric sensors ideal for a variety of machine health monitoring applications, including rotating machinery, industrial equipment, and ...
Temposonics
When the ultrasonic wave reaches the end of the waveguide it is con-verted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. EH SENSOR
Data Sheet Level Plus CHAMBERED - temposonics.com
ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. Features: • No scheduled ...
Data Sheet R-Series V RP5 POWERLINK - temposonics.com
sensor protocol it enables the adjustment of parameters like measurement direction, resolution and fi lter settings. For diagnostics and analysis of ... ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the wave-