Search Results for what is a ultrasonic sensor
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
Ø 10 mm sensor rod: 350 bar Pmax (max. overload) Ø 7 mm sensor rod: 400 bar Ø 10 mm sensor rod: 450 bar Pstatic (proof pressure) Ø 7 mm sensor rod: 525 bar Ø 10 mm sensor rod: 625 bar Design / Material Sensor electronics housing Stainless steel 1.4305 (AISI 303) Sealing O-ring: HNBR 70 Sensor rod Ø 7 mm sensor rod: Stainless steel 1.4301 ...
Absolute, Non-Contact Position Sensors Data Sheet C-Serie OEM-Sensor ...
ultrasonic wave (torsion pulse in its sensor element) for position detection. The sensor-integrated signal processing converts the measured values directly into commercially available outputs. The non-contact principle - an external moving magnet marks the position - eliminates the problems of wear, noise and false ...
Temposonics
sensors provide best durability and accurate position measurement solutions in harsh industrial environments. The position measurement ... When the ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is pre-
Unknown - Temposonics
at ultrasonic speed along the waveguide and is detected at the head of the sensing element. The position of the magnet is ... the ultrasonic pulse traveling in the sensor’s waveguide). For applications using smart sensor interfaces the Start/Stop output, (option R3), can provide a sensor parameter upload ability. ...
pt08e-8-3pw | Amphenol Global Search | Amphenol
Level Sensors. Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Gemeco
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard. ... Brochure Ultrasonic Transducers. Dimensions D-92-225-01 ...
Data Sheet - Temposonics
sensors provide the best durability and accurate position measure-ment solutions in harsh industrial environments. The high quality of ... ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the wave-
Fluid-Trac 3-Wire Resistive Output - ssi-sensors.com
The Fluid-Trac® 3-wire Resistive Output sensor is a non-contact liquid level sensor that offers a wide variety of input and output options which enables it to interface with many different microprocessor-controlled fuel gauges or digital instrumentation. The Fluid-Trac® 3-wire Resistive Output liquid level sensor can be factory programmed to ...
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
ultrasonic wave reaches the beginning of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the ... sensor status, such as the total distance travelled, the internal temperature and the total operating hours, can be displayed for diagnostic purposes. ...
Thermal Validation System & Environmental Monitoring - KAYE
The real-time Kaye ValProbe RT data loggers, obtainable in one and two sensor versions, are now also available with five sensors in conjunction with bendable probes. The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life. This ...
Acu-Trac NEMA 6 Liquid Level Transmitter - ssi-sensors.com
Acu-Trac™ NEMA 6 uses ultrasonic technology to generate a high frequency sound wave and . ... noise in the measured data because the liquid level sensor measures one distance at the wave peak and another distance during the wave troughs. In certain highway and marine applications, this difference can be as high as 30% of full scale especially ...
Data Sheet Level Plus - Temposonics
ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. Standard Rating FM 3610 ISA 60079-11 ...
Model 112A03 High sensitivity pressure probe, 10k psi, 1 pC/psi, 0.218 ...
The Series 113A High Frequency Miniature Sensor is a charge mode pressure sensor designed to measure shock wave, blast, explosion, ultrasonic and dynamic combustion pressures requiring ultra-fast response times. The Series 113A consists of the Models 113A, 113A02, and 113A03, having pressure ranges of 3 000, 100, and
concentration of measure | Amphenol Global Search | Amphenol
Ultrasonic, Speed & Pressure. Pressure. Temperature. Gas, Humidity. Moisture. Piezoceramics. Ultrasonic/Acousti c. ... The C-rate is the unit battery experts use to measure the speed at which a battery is fully charged or discharged. ... A wide range of messaging formats are available to meet your specific needs. Our TULC sensor provides ...
Model 116B03 High temperature (+750 F/398 C) pressure sensor, 100 ... - PCB
The Series 113A High Frequency Miniature Sensor is a charge mode pressure sensor designed to measure shock wave, blast, explosion, ultrasonic and dynamic combustion pressures requiring ultra-fast response times. The Series 113A consists of the Models 113A, 113A02, and 113A03, having pressure ranges of 3 000, 100, and
Data Sheet R-Series V RFV Ether N et/IP - Temposonics
Flexible sensor rod Stroke length up to 20 m ... ultrasonic wave reaches the beginning of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return
R-Series RH CANbus 551779 - Temposonics
ultrasonic wave reaches the beginning of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the ... Sensor electronics housing Aluminum (painted), zinc die cast Flange Stainless steel 1.4305 (AISI 303) Sensor rod Stainless steel 1.4306 (AISI 304L)/RH-J: Stainless steel 1.4301 (AISI 304)
Model 112A06 Wide Operating temperature range of -400 to +662F ... - PCB
The Series 113A High Frequency Miniature Sensor is a charge mode pressure sensor designed to measure shock wave, blast, explosion, ultrasonic and dynamic combustion pressures requiring ultra-fast response times. The Series 113A consists of the Models 113A, 113A02, and 113A03, having pressure ranges of 3 000, 100, and
LabMaster Portable Data Recorder | PCB Piezotronics
A LabMaster Portable system with a torque-tension research head and a torque-angle sensor can measure and calculate the following: Input torque; Clamp force; Thread friction torque ... reports, all of which are available from RS Technologies. Options Optional features include an auxiliary input for an ultrasonic interface, and a tabletop or ...
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
Temposonics sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentiometers. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and quality of the working process of the machine.