Search Results for where is area code 209
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Shell Size Insert Shell KK KK Commercial JT02
AHDM06-18-20SN-059 Plug Kit, shell size 18, 20 positions, s - Amphenol Sine
AHDM06-18-20SN-059 Plug Kit, shell size 18, 20 positions, socket, standard seal, wide thread, cable clamp backshell. Comparable to PN# HD36-18-20SN-059
HART-Enabled Vibration Transmitters - Wilcoxon Sensing Technologies
Hazardous area certified. Class I Division 2 and Zone 2 certified for use in hazardous locations. PCH420V-R6-HZ - Velocity, user-configurable full scale, MIL-C-5015 connector, Class I Div 2 ; PCH420V-M12-HZ - Velocity, user-configurable full scale, M12 connector, Class I Div 2
D38999 Connectors with Coaxial, Concentric Twinax ... - Amphenol Aerospace
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
TempoLink® Smart Assistant - Temposonics
Sensor information such as the order code and serial number; The TempoLink ® smart assistant is designed for portable use and, thanks to its compact design, fits in any pocket. It displays the user interface on the smartphone, tablet or computer via an integrated WLAN access point, so access to the company network is not necessary.
Amphenol CS-DSNULW19FF-005 DB9 Female to DB9 Female Null Modem Cable ...
Buy 5ft Amphenol CS-DSNULW19FF-005 Cables Direct from the Factory at Cables on Demand. DB9 Female to DB9 Female Null Modem Cables by Amphenol feature crossed wiring for serial data transfer applications not requiring hardware flow control. Our fully assembled null modem cable integrates dual layer copper shielded 26 AWG data-grade wire with pre-terminated DB9 female d-sub connectors.
Super-Trex® Reduced Diameter Control Cable (20 AWG)
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
Model AEC202 | PCB Piezotronics
Model AEC202:2cc IEC 60126 / IEC60318-5 Artificial coupler for 1/2 in microphone, compliant to ANSI S3.7. Microphone not included
Warehouse Mapping - Warehouse Monitoring Solutions - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
R-VPX - アンフェノールジャパン株式会社
77820 ‘date code’ aao part number work order number as lot number 10.0±.1 10.9 ref 18.4± 0.1 housing 1.9 typ 1.4 ref 6 plc 1.8 ref 15 plc position a1 pad contact area: typ 13.5 ref l エボリューション 2.0 エボリューション 1.0 エボリューションについて プレスフィットピンの改良で高速化を実現し ...
NTC Type JR - amphenol-sensors.com
The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5% Code Wire Length WL in mm M3 M4 see dimensions below M5 Code Wire length WL in mm L500 50 ± 5 L101 100 ± 10 L201 200 ± 20 L301 300 ± 20 L401 400 ± 20 L501 500 ± 20 L102 1000 ± 50
Model 2100E21-400 | PCB Piezotronics
Model 2100E21-400:SmartAmp Power Amplifier, 400 W, 92% efficient, interlock and clip detection, continuous gain adjustment, 120-230V line power.
Portable Digital Transducer Instrument - PCB
Model 920 Portable Digital Transducer Instrument can be used with other PCB fastener products (formerly known as our RS Technologies product line) such as the Stationary Torque Tool Transducer, Rotary Torque Transducers, Force Washers, and more.
RF Antennas - Amphenol RF
Wi-Fi, short for Wireless Fidelity, is a technology that allows electronic devices to connect to a wireless local area network (WLAN), typically using the 2.4 gigahertz (GHz) or 5 GHz radio frequencies. It enables internet access and data transfer without the need for physical cables, offering flexibility and convenience in connectivity. ...
PCH420V-R6-HZ HART-enabled vibration transmitter, velocity, user ...
HART-enabled vibration transmitter, velocity, configurable, MIL-C-5015, hazardous area certified. Model PCH420V-R6-HZ. Vibration transmitter, HART-enabled, field-configurable, digital velocity sensor, three independently programmable vibration bands, top exit MIL-C-5015-style connector, user-configured full scale 0.5-5.0 in/sec peak, certified ...
Model 629A11 | PCB Piezotronics
Model 629A11:Triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8k Hz, side exit, 10-ft integral cable, triaxial frequency sweep ISO 17
CS239A and CS239E T1 Line Repeaters - Charles Industries
Section CS2-39A-205 5 POWER FAULT LOC LOOP THRU COM OS/SEP Front Panel Side Panel 91−CS239A ISS 4 CS239A T1 LINE RPTR CS239A T1 RPTR PWR Figure 3. CS239A Front and Side Panel Option Locations
AHD10-9-1939PNR Unsealed Diagnostic 9-Position Receptacle
AT62-209-1631 Size 16 Solid Machined Socket Contact, Gold Plating, 13A, Wire Range 14AWG REQUEST A QUOTE AT60-220-1231 Size 12 Machined Pin Contact, Gold Plating, 25A , Wire Range 12-14AWG
AHDBM06-24-91SR16-059 Size 24, 9 Position ISOBUS Plug Kit,
AT62-209-1631 Size 16 Solid Machined Socket Contact, Gold Plating, 13A, Wire Range 14AWG REQUEST A QUOTE AT62-210-1231 Size 12 Machined Socket Contact, Gold Plating, 25A, Wire Range 12-14AWG