Search Results for where is area code 209
230333 C091 ABD us e - アンフェノールジャパン株式会社
Amphenol 5 C 091 A Main Features • Metal locking ring; screw locking according to DIN EN 60130-9 / IEC 60130-9 • Number of contacts: 2 – 8, 12 and 14 contacts
AT04-4P-PM11 4 Position Receptacle, Pin, Panel Mount, Self-T
AT62-209-16141 Size 16 Solid Machined Socket Contact, Nickel Plating, 13A, Wire Range 14AWG REQUEST A QUOTE AT62-201-1631 Size 16 Solid Machined Socket Contact, Gold Plating, 13A, Wire Range 16-20AWG
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 46269 09/21
surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 8:1 see notes see notes n/a smpm female to female compressible adapter see pdm
NTC Type JR - amphenol-sensors.com
The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5% Code Wire Length WL in mm M3 M4 see dimensions below M5 Code Wire length WL in mm L500 50 ± 5 L101 100 ± 10 L201 200 ± 20 L301 300 ± 20 L401 400 ± 20 L501 500 ± 20 L102 1000 ± 50
PRODUCT SPECIFICATION GS-12-389 - Amphenol CS
Min. 0,8µm Au over min. 1,27µm Ni in contact area. Min. 2µm Sn on crimping area. 4.4 Design and Construction Connectors shall be of the design, construction and physical dimensions specified on the applicable product drawings. a. See drawing number 10056526-xxxLF, 10066104-xxxLF, 51939-219LF
Null Modem Cables for Sale | Cables on Demand - Amphenol
Code: CS-DSNL4259MF-005; Buy 5ft Amphenol CS-DSNL4259MF-005 Cables Direct from the Factory at Cables on Demand. DB25 Male to DB9 Female Null Modem Cables by Amphenol feature crossed wiring with hardware flow control support for serial data transfer applications. Our fully assembled null modem cable integrates dual layer copper shielded 26 AWG …
Model 682A15 ICP 4-20 mA transmitter Installation and Operating ... - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2 dimensions are in inches tolerances:
Model 2050E09 | PCB Piezotronics
Model 2050E09:Linear Power Amplifier, 900 W, selectable current/voltage mode, continuous gain adjustment, 200-240V line power
AT06-2S-RD01GRN 2-Way Plug, Female Connector, Green - Amphenol Sine
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501
6546-6010-65 - Model - XMA Corp
yyww equals date code qty. part number description item no. x 6546-6010-65 dc block, 1.85mm-m/f, 10mhz-65ghz, 16v 1 ta-6546-6010-65u assembly, dc block, 1.85mm-m/f, 10mhz-65ghz, 16v, unmarked 1 - initial release 1818--121288 b finish: 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see note
m85049 backshell catalog | Amphenol Global Search | Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Code: 8D29W511AA
Section 730–545–202 2 1. GENERAL 1.1 Document Purpose This document provides general, installation and testing information for the 7305–45 4/2–4 Data Channel Inter-
The Total Wire & Cable Solution
roTaTion 4-CondUCTor Color Code 1 Black-1 2 Black-2 3 Green/Yellow roTaTion 4-CondUCTor Color Code Green/Yellow 2 Black-1 3 Black-2 4 Black-3 5 Black-4 NOTE: (1) Ambient temperature of 30°C, conductor temperature of 90°C, not more than three current-carrying conductors. Based on NEC 2011, Table 310.15(B)(16).
Amphenol Corporation - Amphenol Corporation Completes Acquisition of ...
Amphenol Corporation (NYSE: APH) today announced it had completed the acquisition of the Carlisle Interconnect Technologies (CIT) business from Carlisle Companies Incorporated (NYSE: CSL). “The acquisition of CIT enhances Amphenol’s product offerings for highly engineered harsh environment interconnect solutions and will enable us to deliver a more comprehensive technology offering for our ...
Shielded coaxial contact - High speed contacts | Amphenol Socapex
The Amphenol Socapex Shielded Coaxial Contact is designed for high frequency interconnection in a range of applications, including battlefield communication, aerospace, and telecom. Available in contact sizes 16, 12, and 8, the shielded coaxial contact is qualified to AS39029 coax standards and available in both crimp and PC Tails versions. It can be used in MIL-DTL-38999, EN3645, EN4165, and ...
FAKRA Housing D Key Code Claret | 923-40294-D - Amphenol RF
RF Connector FAKRA Housing D Key Code Claret. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on: Export Control Classification Number:
Model 685A09 | PCB Piezotronics
Model 685A09:Linear adjust mechanical switch, 0 to 7 g’s, 0 to 100 Hz, pushbutton reset
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Why Do You Need A Temporary Power Source? - TPC Wire
According to the FDA's Food Code you must immediately discontinue operations and notify the regulatory authority if an imminent health hazard may exist because of an emergency such as a fire, flood, extended interruption of electrical or water service, sewage backup, misuse of poisonous or toxic materials, onset of an apparent food-borne ...