Search Results for winui 3 custom control event
Glove Box/ Isolator
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance March 20, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
RADLOK® SERIES - アンフェノールジャパン株式会社
1-product series 2-shell type 3-size 4-lug style 5-cable size 6-colour rl 0 057 2 16 bk 1-product series rl rad|lok 2-shell type 0 right angle plug 3-size 036 3,6mm radsok ® 80a at 85c with 30c t-rise/120a at 25c according iec61984 057 5,7mm radsok ® 120a at 85c with 30c t-rise/200a at 25c according iec61984
Amplifier - Amphenol PCDAmphenol PCD
Description: USB Amplifiers allow you to extend your USB signal beyond the standard protocol lengths. The USB standard is limited to 5m for USB2.0, and 3m for USB3.2 Gen1 speeds before the signal integrity is affected.
2022年1月8日职场力案例分享_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[]/Index[10 51]/Info 9 0 R/Length 121/Prev 222678/Root 11 0 R/Size 61/Type/XRef/W[1 3 1]>>stream ...
注塑式直头插头 - 组件 - 定制 - Amphenol-gec
3芯. 180度水平安装铜排端子; 螺栓端子; 圆管端子; 400安培. 1芯. 180度水平安装铜排端子; 90度垂直安装铜排端子; 500安培. 1芯. 180度水平安装铜排端子; 螺栓端子; 圆管端子; 90度垂直安装铜排端子; 插头. 120安培. 1芯. 注塑式直头插头; 注塑式弯头插头; 2芯. 组装式直头 ...
120安培 - 安费诺 - 电子 - Amphenol-gec
3芯. 180度水平安装铜排端子; 螺栓端子; 圆管端子; 400安培. 1芯. 180度水平安装铜排端子; 90度垂直安装铜排端子; 500安培. 1芯. 180度水平安装铜排端子; 螺栓端子; 圆管端子; 90度垂直安装铜排端子; 插头. 120安培. 1芯. 注塑式直头插头; 注塑式弯头插头; 2芯. 组装式直头 ...
A A - Amphenol Sine
2.3 b 13.3±1.5 a 5.50 min. a2 c1298s update plating 14/sep/20 sullen tommy nickel gold at60-20-0422 at60-20-0444 platingpart number part number chart tin at60-20-0477 selective tin over nickel overall in zone plating description a selective gold flash over nickel
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Kayıt Ol - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
A he - アンフェノールジャパン株式会社
A 2.5 3 B 1.5 5 C 1.5 (3 contacts), 1 (5 contacts) 8 D1 5 Series E1 E2 C N/A N/A 3 - 6.5 PG7 D 3 - 6.5 PG7 4 - 8 PG9 E 4 - 8 PG9 7 - 12 PG13.5 F 7 - 12 PG13.5 10 - 14 PG16 Diameters in mm Table 4 Shell Si ze IFJ 18mm Table 3 Shell Size IEJ 16mm Tabl 2 Sh el z IDJ12 m Table 1 Shell Size ICJ 10mm Contact
História da Kaye
Lançamento do sistema de Validação Kaye Validator 2000, sistema de Validação com Fio; grande re-projeto dos atuais sistemas de validação Kaye que tratam da conformidade com a parte 11 do CFR 21, bem como a mudança do sistema baseado em papel para o sistema baseado em software . Lançamento do sistema de Validação Kaye Validator 2000, sistema de Validação com Fio; grande...
The quality of the product - Amphenol Automotive Connection Systems ...
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
B A5 - amphenol-sine.com
3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition)
新闻中心 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
Micrófonos con polarización externa | PCB Piezotronics
Los micrófonos con polarización externa establecen la norma inicial para todas las aplicaciones de prueba y medición acústica. Se basan en una fuente de alimentación dedicada de 200 V y cables especializados con conectores LEMO® de 7 patillas.
R-VPX - VITA 连接器 | 安费诺 Socapex - Amphenol Socapex
Amphenol Socapex R-VPX 是一种高速板对板互连系统,设计符合并超过 VITA 46 标准。它是一种模块化商用现成 (COTS) 互连系统,支持以太网、光纤通道、InfiniBand 和其他协议。该系统坚固耐用,专为恶劣环境设计,是商用和军用航空航天、电子系统和 C5ISR 应用的理想之选。
PRO-ISO-PHY-TETRA-S3-REV
Le PRO-ISO-PHY-TETRA-S3-REV permet de coupler jusqu’aux quatre radios TETRA sur une même antenne. Toutes les unités PRO-ISO-PHY sont conçues pour un signal à porteuse unique par port et il n'est donc pas recommandé d'ajouter un signal à porteuses multiples sur les ports d'entrée, car cela pourrait potentiellement créer des produits d'intermodulation indésirables transmis sur le port ...