Search Results for winui 3 custom control event
r-sata | Amphenol Global Search | Amphenol
R-SATA - Amphenol Socapex on PCB connectors product page in our website www.amphenol-socapex.com or scan QR code : • SATA 1.0, SATA 2.0 and SATA 3.0 • USB 2.0 and USB 3.0 • Ethernet 10Base-T, 1000Base-T and 10GBase-T • HDMI • DVI • Display port 1.0 and 1.2 .
PRO-HP-118-...
133 x 80 x 31 mm / 5.24 x 3.15 x 1.22 in. Weight: Approx. 0.38 kg / 0.84 lb. Environmental; Operating temperature range * -40 °C to +60 °C: Ingress Protection: IP64: Ordering Designations ... All Amphenol Procom Diplex filters are thoroughly tested, tuned and will be delivered prepared for installation. Custom-made is possible. Learn more ...
318EIA-HCA400-019 - 3-1/8" EIA Connector for 4" Coaxial Cable, Gas stop ...
3) Model -019RK denotes a re-use kit which includes 1x O ring for back nut, 1x gasket, 1x stub, 1x clamping ring, 1x vaseline package and 1x manual. PRODUCT DATASHEET 318EIA-HCA400-019 3-1/8" EIA Connector for 4" Coaxial Cable, Gas stop/ Gas pass,O-Ring Sealing 318EIA-HCA400-019 REV : 2 REV DATE : 09 Apr 2024 www.rfstechnologies.com
Model 070A71 IN-LINE TEDS Installation and Operating Manual - PCB
In the event that equipment becomes damaged or ceases to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated
PwrMAX Connector System - amphenol-cs.com
3.0 Ratings 3.1 Operating Voltage Rating: 600V AC for power contacts. 3.2 Operating Current Rating: refer to values in the table in section 6.6. 3.3 Operating Temperature Range = -55℃ ~ +125℃1 Operating temperature is tested in accordance with EIA-364-17 Method A for 1000 hours at 125°C per
2015-05-15 Hobby Course Channel—Bookmarks DIY
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
2012-04-11 Xiamen Amphenol AST General Manager attended the whole ...
On April 11th,2012,AST GM Alan attended the whole operators meeting,The operation director 、 senior quality manager 、 production manager and HR manager also took part in it... Look back the past quarter, though something difficultly was happened,the volume of production in March promoted obviously compared with the past. mouths .It proved that the whole staff all worked hard.
Coaxial Cable Splitters CPS2-127 - AMPHENOL PROCOM
Model Product No. Frequency; 2 way coaxial cable splitter 117 - 137 MHz: CPS2-127: 117 - 137 MHz: Add to quote
Duramate 18-14 - Amphenol Sine
Duramate 18-14 - Contact Size16Shell Size 18Contact Qty14Seal OD Range NORMAL SEAL2.54mm (.100) - 3.40mm (.134)REDUCED SEAL1.35mm (.053) - 3.05mm
PRODUKTPASS | ABS2216 - Amphenol-Air LB
News and Events. Trade fair schedule; Newsletter; Publications; DEUTSCH; ENGLISH; ABS2216 Composite Backshells. CATEGORY. Backshell accessories. Backshells for the MIL-DTL-38999 series, series III, very light composite backshell in straight, 45 deg. or 90 deg. versions Vibration- and shock-resistant.
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
Coach Multimedia Solutions - el-cab.com.pl
3 Coach Infotainment series 6Coach Infotainment series Coach smartInfotainment series 16Coach smartInfotainment series Coach Video 18Mobile Entertainment Product Overview 20Monitors 34 22Video Sources Coach Audio 24Coach Audio Coach Accessories 28 Microphones 32Loudspeakers Technology from Bosch turns driving into an experience and makes the passenger cabin become the 3rd living space, where ...
SIM plate Standard 4 modules Metallized Bright nickel 2 rows Without ...
SIM plate Standard 4 modules Metallized Bright nickel 2 rows Without polarization nut
M8453 SERIES | DC-DC Power Supplies - Amphenol Aerospace
The M8453 military power supply is a rugged Four output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides DC outputs from 3.3 to 15V at up to 150W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461.
Model 376C10 377C10, 0.25 inch microphone with a 426A07 short ... - PCB
In the event that equipment becomes damaged or ceases to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well ... 3.0 Setting up a Microphone Measurement System ..... 1 4.0 Taking Measurements ..... 3 5.0 Accessories and ...
NTC Type C100 - amphenol-sensors.com
control and compensation • High reliability and stability • Resin coated for good mechanical strength and resistance to solvents NTC Type C100 Thermometrics Epoxy-Coated Chip Thermistor Description Epoxy-coated chip thermistors with 0.012 in (0.3 mm) bare tinned-copper lead-wires. Amphenol Advanced Sensors
2015-10-31 Amphenol Delegation participated in the Healthy Bike Riding ...
On Oct. 31st,2015, Amphenol Delegation 30ASTers participated in the Healthy Bike Riding ,which was held by Xiamen General Chamber of Commerce. As the delegation of Jianlian Street in Siming, ASTers all had the high enthusiasm and environmental awareness in every activity.
ABS Coaxial Cable Product Type: TX15AT77-FE Black
%PDF-1.7 %µµµµ 1 0 obj >/Metadata 460 0 R/ViewerPreferences 461 0 R>> endobj 2 0 obj > endobj 3 0 obj >/ExtGState >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC ...
Centaur ExaMAX for Military | Centaur Blind Mate Rectangular | High ...
Centaur ExaMAX for Military I/O cable assembly and connector solutions