Search Results for wisconsin medicaid appeal
Ruggedized SATA Connector | Products | Amphenol Aerospace
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
LabWatch® IoT - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
2.92mm Female Connector for .047 Cable - SV Microwave
SV Microwave introduced a 2.92mm Female Connector for .047 Cable SF1521-60039 with higher-level features and specifications. Explore more!
Large Handle Cable Cutter - TPC Wire
Request a Quote Your Wire and Cable Solution Starts Here. About Us. Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
BMA Female Termination 8017-6002 - SV Microwave
Check out the BMA Female Termination 8017-6002. The product has superior RF performance and meets all your RF requirements. The product is in stock now!
Commercial Class L | Products | Amphenol Aerospace
Heavy electrical loads: current range from 40 to 200 amperes; Direct current or single/three phase, 60/400 Hertz alternating current; Automatic grounding for safety
OCTAL 1000BASE-T to SGMII Converter - Amphenol Aerospace
Documents Complementary Products Request Quote. CTC-ENET-OCTAL-1G This 1000BASE-T to SGMII Converter couples SerDes technology and protocol conversion with a new level of ruggedization. View Download. Rugged Junction Boxes Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol ...
SMPM Male PCB Edge Launch Connector (Pre-Tinned), SB
Look over the SMPM Male PCB Edge Launch Connector (Pre-Tinned), SB 3211-60307. Place the product order and elevate your RF connections today!
SJT Connectors - Amphenol Aerospace | MIL-DTL-38999 Connectors ...
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
GigaStax Rugged | Products | Amphenol Aerospace
Documents Request Quote. GigaStax Rugged Datasheet GigaStax Rugged is a very small layer 2 unmanaged and managed ethernet switch that fits five 10/100/1000Mbps copper ethernet ports in an ultra-compact 48mm x 48mm form factor. View Download. First Name. Last Name. Job Title. Email address. Company. Address ...
SMPM Female to Female Bullet (OAL 0.180") - SV Microwave
Order the SMPM Female to Female Bullet (OAL 0.180")" 1132-4021 and get the greatest performance for your RF connections today!
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Provide superior sealing of 1x10-8 cc/sec helium, 100% tested prior to shipping; Low profile shells for minimum box protrusion; Less than half the weight and size of similar MIL-DTL-38999
SMPS Female Connector, Swept R/A for .047 Cable - SV Microwave
Elevate your RF connections with SV Microwave's SMPS Female Connector, Swept R/A for .047 Cable 3822-40001. Explore and place your order today!
SMA Female Connector for .141 Cable 2922-6007 | SV Microwave
SV Microwave proudly presents the SMA Female Connector for .141 Cable 2922-6007 is now available in stock. Place your order to get the real RF performance.
SMA Female Flange Mount Connector, 4 Hole, for .085 Cable - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Kaye LTR-90 Insert for 25 Sensors and 1 IRTD
Kaye LTR-90 Insert for 25 Sensors and 1 IRTD
SMPM Male VITA 67.3 Plug-In Contact for .085 Cable
SMPM Male VITA 67.3 Plug-In Contact for .085 Cable 3211-60350. This one is delivering top-tier connectivity for high-performance applications.
2.4mm Male to 2.92mm Female Adapter - SV Microwave
SV Microwave has launched a 2.4mm Male to 2.92mm Female Adapter SF1116-6002 with high ranking features. Explore the product's specifications here!
SJT Hermetic Connectors | Products | Amphenol Aerospace
100% scoop-proof design Basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions MIL-DTL-38999, Series II dimensions; Compliance with European Specifications PAN6433-2, LN29729, VG96912