Search Results for wisconsin medicaid appeal
HDAS Series Connectors | Products | Amphenol Aerospace
Documents Videos Complementary Products Request Quote. Performance Specifications. Mechanical Characteristics: Backoff 1 (mm) 1.2 [.0472] MAX: Mating force per contact (N) 0.6 < f < 0.8: Unmating force per contact (N) 0.3 < F < 0.5: Durability cycles: 500: Sinusoidal vibrations (20 to 2000 Hz) micro discontinuity 2ns:
BMB Female Connector for .141 Cable 4921-40005 | SV Microwave
SV Microwave introduced the BMB Female Connector for .141 Cable with push-on coupling. Access the datasheet and get the CAD model now.
2.92mm Female Connector for .047 Cable - SV Microwave
SV Microwave introduced a 2.92mm Female Connector for .047 Cable SF1521-60039 with higher-level features and specifications. Explore more!
M9547 Series | Power Management Solutions (PDU) | Products | Amphenol ...
The M9547 Series is a 16-channel power distribution unit, designed for airborne and ground applications. It distributes 28VDC through overload and short-circuit protected switches.
LabWatch® IoT - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Leap | SCFF | Optical Transceivers | Integrated Solutions | Products ...
*Amphenol can provide the fiber optic cables on request (e.g. MT-MPO or MT-fanouts) VITA compliant: 66.1, 66.2, 66.4, 66.5, 67. Usable in SOSA-aligned systems. Technical Information Electrical Pad Layout Block Diagram. Documents Complementary Products Request Quote.
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
LTR-40/140 - KAYE
For over 25 years Kaye has offered the LTR-40/140 Dry Block Calibrator for the calibration and verification of temperature sensors. While this unit has served our customers well, the technology is outdated, and availability of parts and servicing have become challenging.
SMP Male PCB Thru-Hole Connector, SB - SV Microwave
Check out the SMP Male PCB Thru-Hole Connector, SB P/N: 1211-40167 specifications at SV Microwave. Get the products through our suppliers.
SMA Female Flange Mount Connector, 2 Hole (Candlestick)
SV Microwave newly released the SMA Female Flange Mount Connector, 2 Hole (Candlestick) SF2950-6200 with higher ranking features and specifications!
SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, LD - SV Microwave
SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, LD SF1211-6021. Meet the real product specifications here at SV Microwave!
SMA Female Bulkhead Connector for .141 Cable - SV Microwave
The real SMA Female Bulkhead Connector for .141 Cable 2942-6045 was designed by SV engineers. Access the design resources CAD Model and Datasheet.
2.92mm Female Sparkplug Connector SF1575-6007 - SV Microwave
An SV Microwave engineered product 2.92mm Female Sparkplug Connector SF1575-6007. Check out the product details and availability here!
SMP Male to Female Adapter, FD 1112-4009 - SV Microwave
The SMP Male to Female Adapter, FD 1112-4009 from the RF/Microwave industry leader. Access the design resources and learn more about the product here!
SMP Female Connector, R/A for .085 Cable - SV Microwave
SV Microwave proudly presents the SMP Female Connector, R/A for .085 Cable 1222-4011 with high performing capabilities. Access to the resources now!
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
A 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) SF3311-60014-2S from SV Microwave.
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Provide superior sealing of 1x10-8 cc/sec helium, 100% tested prior to shipping; Low profile shells for minimum box protrusion; Less than half the weight and size of similar MIL-DTL-38999
2.4mm Female to SMPM Female Adapter SF1116-6070 - SV Microwave
A 2.4mm Female to SMPM Female Adapter SF1116-6070 was designed by SV Engineers. It can meet your RF requirements, experience RF performance with us.
TFOCA-II 10G Dual Channel Fiber Optic Media Converter
Documents Request Quote. TFOCA-II 10G DUAL CHANNEL FIBER OPTIC MEDIA CONVERTER This stand-alone unit features ruggedized optical transceivers integrated in a compact housing with conversion from 10GBase-T to 10GBase-LR or 10GBase-SR AMHS’s field proven connectors View Download. First Name. Last Name. Job Title. Email address ...
BMA Female Termination 8017-6002 - SV Microwave
Check out the BMA Female Termination 8017-6002. The product has superior RF performance and meets all your RF requirements. The product is in stock now!