Search Results for x2570-12
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/12/2007 1:15:05 PM
Power Splitter 500 W
Last edited: 2022/12/13. MOUNTING DETAILS APS-02-WBM-LP-43F-CC APS-03-WBM-LP-43F-CC APS-04-WBM-LP-43F-CC All dimensions are given in mm [in.] APS-xx-WBM-LP-43F-CC PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark
Charles Fiber Distribution Point(CFDP) Interconnect Pedestals
Diameter 6” 8” 10” 12” Large Cable Ports (1” dia.) 3 4 6 6 Small Cable Drop Ports (.625” dia.) 8 12 14 24
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ATT-12-00 Hand Crimp Tool - Size 12, 12AWG
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
12-14 AWG, ATP & AHD-6 SERIES A AT62-210-1231 A4 1 1 JARRY 08/OCT/13 NONE - - 1.3 ø3.9 6.7 6.4 ø4.8 ø4 INSPECTION HOLE 19.2 ø2.7 A4 - MATCHED DIMS TO NEW TOOLING 28JAN15 JAH - Title: G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined Contacts ComparisonDatasheet CorrectionC-AT62-2
BULKHEAD FEEDTHROUGH - アンフェノールジャパン株式会社
RJFTV <-> 38999 15-35 Plug: • RJFTV to standard 38999 15-35 pin layout adapter • C4ISR and avionics applications • Metal snap cap available for RJ45 side USB FTV <-> Quadrax: • USB to a single Quadrax contact - Bulkhead • C4ISR and avionics applications • Metal snap cap available on RJ45 side RJF <-> Quadrax Cables: • RJ45 to a single or dual
Omni Antennas 422x.06-445-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
ms3112e10-6s end of life | Amphenol Global Search | Amphenol
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: [email protected] Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: [email protected] amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
C:UsersjheadDesktopC030 questions - ChrisC-AHDM06-18-06SN REV A2 - Amphenol
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool
Model 320C16 ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g, 2 to ...
Mounting Torque 8 to 12 in-lb 90 to 135 N-cm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
EEO1 M042950 2022 (certified) - Amphenol
8 6 (48$/(03/2<0(1723325781,7<&200,66,21 ((2& (03/2<(5 ,1)250$7,215(3257 ((2 &20321(17 ((2&6wdqgdug)rup 6) 5hylvhg 20%&rqwuro1xpehu
HydroNet - Amphenol Sine
Your Interconnect Solutions Expert Standard products. Custom solutions Customer Service +1 800 394 7732 www.amphenol-sine.com HydroNet ™ AT Series™ Multi-Hub Adapter
FLAT AND FOLDABLE SOLDIER CABLE - Amphenol
Thickness 2 mm (1/12 inch) Width 25 mm internal, 36 mm external (1.0 inch, 1.4 inch) Weight 41 grams (1.44 ounces), 600mm version with Amphenol Warrior Grip connectors Finishes DWR nylon; Multicam®, Coyote, Flecktarn, CADPAT, black (Standard finishes available) MECHANICAL Cyclic bend > 2,000,000 cycles @ 0mm radius, 140° bend1
DESCRIPTION L I S T A m p h e n o l
12 12 - 14 awg 6 22 47.3 21.6 requires contact retention wedge awp-2p standard molded color is grey. additional color ( black ) is available via special order. refer to part number chart for available connector colors 2.46 mm (.097 in) 4.01 mm (.158 in) reduced diameter wire seal of: sh: rev: dwg no: title:
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
ATS Series™ - Contact Size 20 Options - Amphenol Sine
ATS Series™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP18W23F MS18W23F 18-20AWG 0.75-0.5 mm² Gold Flash
Power Splitter 400 W - AMPHENOL PROCOM
Last edited: 2022/12/13. MOUNTING DETAILS APS-02-WBS-LP-43F-CC APS-03-WBS-LP-43F-CC APS-04-WBS-LP-43F-CC All dimensions are given in mm [in.] APS-xx-WBS-LP-43F-CC PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool
Protimeter GrainMaster i2 Grain Moisture Meter
Protimeter GrainMaster i2 Grain Moisture Meter
Band-Pass Filter for the 160 MHz Band - AMPHENOL PROCOM
Last edited: 2022/08/12. TYPICAL RESPONSE CURVES 2 MHZ 4 MHZ 6 MHZ MOUNTING DETAILS All dimensions are given in mm [in.] BPF 2/4-... Page: 2 of 3 Last edited: 2022/08/12. BPF 2/4-... PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark