Search Results for x2570-12
Feeder Cable - Amphenol Antenna Solutions
Attenuation (20° C) at 100 m 5.12 dB 9.70 dB 14.0 dB 19.2 dB 21.25 dB 22.40 dB 25.4 dB 28.87 dB Attenuation and average power (maximum attenuation value shall be 105% of the nominal attenuation value) Mechanical and Environmental Characteristics Bend Radius (min) Single 25 mm Repeated 55 mm Tensile Strength 400 N Temperature
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 12/11/2009 11:13:44 AM
lpt-series-connector-catalog-amphenol-industrial
14-12 (2.00-3.50mm²) 22-20 (0.34-0.50mm²) 20# contact 5A (Omit Option) Note: Contacts must be ordered separately, see page 6 thru 7. 1000 5. 5. To avoid cross-mating problems in applications requiring the use of more than one miniature cylindrical connector of the same size and arrangement, alternate
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
Omni Antennas 470.02.05.00 - AMPHENOL PROCOM
Model Product No. Description Frequency; Wideband Ground-Air dipole, 0 dBd: 470.02.05.00: 225 - 400 MHz: Add to quote: Wideband Ground-Air dipole, 0 dBd: 470.02.05.01
Smart Card Connectors - Amphenol Sine
12 C702D Flex C702D Flex Basis C702D Flex Snap in • miniaturized style, ideally suited for mobile devices like POS terminals • 300.000 mating cycles • with flexprint termination to save boardspace PART NO.: C702 10M008 065 4 • snap in mounting, chip side up card insertion • debris slot to provide egress of coins, paper
Point of Entry (POE) Filter LPF-1002-70-SS - Amphenol Broadband Solutions
amphenolbroadband.com | Phone: 800-677-2288 DS-65-0149 Rev. 1.1 Specication bect to chane at mphenol roadband Soltion dicretion The coaxial drop portion of all CATV RF networks enables access to all
Yagi Antennas S.4Y-405 - AMPHENOL PROCOM
elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Length: Approx. 1000 mm / 39.37 in. Wind Load: 82 N (160 km/h) Weight: Approx. 1.6 kg / 3.53 lb. Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Balun Encapsulant: Polyurethane Resin U-600: Alternate Mounting Bracket:
C4UT360X12Fxys4 - Amphenol Antenna Solutions
Canister, 4FT, 10-Port, Omni Pattern, XPOL, (1x) 696-960 | (4x) 1695-2700 MHz, Fixed Tilt, Can be ordered with unique tilt combinations for Y1/Y2 and Y3/Y4
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 11/12/2008 8:59:15 AM
DESCRIPTION L I S T A m p h e n o l
12 3.40 mm (.134 in) 10 - 14 AWG 4.95 mm (.195 in) STANDARD MOLDED COLOR IS GREY. ADDITIONAL COLOR ( BLACK ) IS AVAILABLE VIA SPECIAL ORDER. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
»OOCXXX NS - PCB
»OOCXXX NS . Created Date: 12/18/2009 1:45:28 PM
Accessories and Other | Products - Amphenol
Highlight: • USCAR-2 and GMW3191 validation • Ways available: 2, 6, 12, 14 and 16 • Family MX150 • Assembly: quarter turn, snap-in and clip-on • Customizable design Cemm Thome Pass Through Connection China / Asia Pass Through connectors in Docharm Amphenol are varied. We have the design experience and manufacturing capability of ...
6U6VT360X12Fxys5 - Amphenol Antenna Solutions
Canister, 4FT, 24-Port, Omni Pattern, XPOL, (6x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
Model 039250-51201 ROTARY TORQUE, W/ENCODER and AUTO ID Installation ...
51678 RS Rotary Torque Transducer Manual_CE.doc 3/12/2012 Rotary Socket Wrench Torque Transducer Installation and Operating Manual For assistance with the operation of this product, contact: RS Technologies Division of PCB Load & Torque, Inc. Toll-Free in USA: 888-684-2894 24-hour SensorLine SM: 716-684-0001 Fax: 248-888-8266
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/7/2008 12:56:58 PM
Accessories and Other | Products - Amphenol
DC to 40 GHz high-frequency size 8, 12, and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines. Uses standard interfaces based on MIL-STD-348, and can be installed in any ...