Search Results for xanax connector electrical
Model 357B21 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 081B05:
FIBERQUAD - amphenol.co.jp
Mating Electrical Connector Pinout Signal Name Description CH#_TX/RX_P/N High speed differential signal. The direction of this signal is from the perspective of transceiver. CH#_RX_LOS Optical receive loss of signal indicator. High level indicates the amplitude is below the programmed threshold level. VCC_3V3 Apply 3.3 VDC to power the CF ...
2C4U4VX065X06F wxys4 - Amphenol Antenna Solutions
Total Connector Count 20 PORTS Connector Type 4.3-10 FEMALE Dimensions 635 x 344 x 246 mm (25.0 x 13.5 x 9.7) Radome Color Options GREY • Unique high port count panel antenna for 4G/5G small cell applications • 20 total connectors to service the 696-960, 1695-2700 and 3300-4200 MHz bands • Ideal for multi-carrier or 4x4 MIMO deployments
Threaded SMPM Male PCB Edge Launch Connector, SB
SV Microwave offers the Threaded SMPM Male PCB Edge Launch Connector, SB 3211-40121. Look over the detailed specifications of the product! Check Inventory. Register. Log in. Compare Products List ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB ...
422x.03-445-Txx - amphenolprocom.com
422x.03-445-Txx - amphenolprocom.com
Model S112A22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
Model 378A04 | PCB Piezotronics
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; ... Electrical: Polarization Voltage: 0 V: 0 V [7] Excitation Voltage: 20 to 32 VDC: 20 to 32 VDC: Constant Current Excitation: 4 to 20 mA: 4 to 20 mA:
PowerSafe 38999 | 38999 Plus | Circular Connectors | Products ...
MIL-DTL-38999 Series III style connector uses first mate/last break and last mate/first break technology and is designed for power applications up to 500V Products ... Environmental & Electrical characteristics: 500 mating cycles; Temperature range from -85 °F (-65 °C) to 302 °F (150 °C) or 392 °F (200 °C), depending on material, plating ...
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Amphenol Socapex HDMI FTV connector is a robust HDMI connection system designed for use in harsh environments. It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions. This connector is designed to meet the needs of military and industrial applications, including ...
High Power 5015 Connectors with Advanced Contacts
High Power 5015 connectors are based off of MGT-5015 and Matrix 5015 while utilizing Radsok and Temper-Grip high current & high temperature socket contacts ... Electrical Performance. High Power 5015: Amperage Performance: Contact Size: Voltage Rating: Insert Arrangement: Standard Contacts: Temper-Grip: Radsok: 0: 4: 8: 12: 16:
Model 640B10 | PCB Piezotronics
Model 640B10:Industrial vibration sensor, 4 to 20 mA output, 0 to 0.5 in/sec pk, 3 to 1k Hz, top exit, 10-ft integral cable
Selection Guide - amphenol.co.jp
BLINDMATE CONNECTORS AND COMPONENTS Specification Blindmate Interface BMA BMMA BMZ BZ Frequency DC - 22 GHz* DC - 28 GHz DC - 18 GHz DC - 2 GHz** ... Electrical RG 402 (.141) Semi-Rigid RG 405 (.085) Semi-Rigid Frequency DC to 22 GHz DC to 22 GHz. E-Mail: sales@svmicro.com • Website: www.svmicrowave.com
SMPM Male PCB Surface Mount Connector, 2 Port, SB
Elevate your RF performance with SV Microwave's SMPM Male PCB Surface Mount Connector, 2 Port, SB 9311-00037. Explore the product details now! Check Inventory. Register. Log in. Compare Products List ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium ...
Model 1404-12A/084A101 | PCB Piezotronics
Electrical Connector: PT02E-10-6P: PT02E-10-6P [10] * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 084A101: Tension Load Base w/ 11/4-12: 1: 084A56: Load cell thread pre-tensioner 1 1/4-12: 1: 084A90: Connector Protector, 1200 & 1400 Series: 1:
P4-BBUULL15-N1 - Amphenol Antenna Solutions
Connector 1-2 3-4 7-8 9-10 5-6 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° Dimensions 1498 x 499 x 257 mm (59.0 x 19.6 x 10.1 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
Note: MS connector 21-75 is supplied with size 8 twinax. Commercial connector 21-75 is supplied with size 8 coax. n HD designates High Density 38999 Series III insert patterns which use size 23 contacts only. Not rated over 175°C. ^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard.
Automotive & Heavy Duty Vehicle - Amphenol Sine
ecomate® RM (Rugged Metal) Connectors Our ecomate® RM Rugged Metal Connectors are multi-way connectors available in 11 shell sizes and 27 insert arrangements with a variety of wire gauge options. The ecomate® RM series offers both Standard and High Amperage versions. High Amperage connectors are able to endure large currents and high voltage ...
Commercial Aerospace | Markets - Amphenol
In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and ...
Model 105C22 | PCB Piezotronics
Electrical Connector: 5-44 Coaxial: 5-44 Coaxial: Weight: 0.055 oz: 1.56 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1: Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0: 018C10:
Model 351A15 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Plug : 10-32 Coaxial Plug : Electrical Connection Position: Top: Top: Mounting Thread: M5 x 0.80 Female: M5 x 0.80 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081M60: Mounting stud M5 x 0.8 to M5 x 0.8 with shoulder: 1: