Search Results for xanax connector electrical
Power Connectors - Positronic The Science of Certainty
Power connectors are devices that allows an electrical current to pass through it for the exclusive purpose of providing power to a device (not a data stream, for example, or anything more complex). Although it can be used with many different types of electronics, customers must find the specific type of connector that best matches their ...
Model 422E53 | PCB Piezotronics
Electrical Connector (Input) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connector (Output) BNC Jack: BNC Jack: Size - Diameter: 0.52 in: 13 mm: Size - Length: 3.4 in: 86 mm: Weight: 1.15 oz: 32.7 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Datasheet.
Model 176M07 | PCB Piezotronics
Electrical Connector: 7/16-27 2-Pin: 7/16-27 2-Pin: Cable Type: Overbraided Hardline: Overbraided Hardline: Weight (with cable) 11.1 oz: 315 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1: Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0:
BMA Female Bulkhead Connector for .085 Cable - SV Microwave
SV Microwave introduced the BMA Female Bulkhead Connector for .085 Cable 1733-6008 with push-on coupling. Explore the product specs! Check Inventory. Register. Log in. Compare Products List ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE ...
Chem-Gard® 200 Shielded Multi-Conductor Cable - TPC Wire
Chem-Gard® 200 Shielded Multi-Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. This control and instrumentation cable features a fluoropolymer jacket that provides excellent chemical, abrasion, and high heat resistance.
2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole ... - SV Microwave
Discover SV Microwave's 2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1621-60049-1S. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... Electrical Impedance 50 ohms : Frequency 50 GHz ...
Model 1203-11A/084A100 | PCB Piezotronics
Model 1203-11A/084A100:PCB L&T load cell, low profile, 500 lbf rated capacity, 50% overload protection, 2mV/V output, 5/8-18 UNF-2B female thread, PT02
Model 685B0001A10 | PCB Piezotronics
Electrical Connector: Screw Terminals; Specification Notes [1] To obtain 60000 cpm (1000 Hz) frequency response, grease must be applied to all mechanical couplings. Otherwise, frequency response is limited to approximately 30000 cpm (500 Hz) [2] Factory Set [3] Reset can also be engaged via external connection to common ...
Model 1381-01A | PCB Piezotronics
Electrical Connector: PT02E-10-6P: PT02E-10-6P * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 181-012A: Mating conn., 6-socket (F) w/strain relief for sensors with PT conn. PT06A-10-6S (SR) 1: 8311-01-10A:
DIN IDC Cable Connectors and Cable Assemblies - Amphenol CS
DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21 and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Keywords: DIN IDC Connectors; Cable Connectors; Cable Assemblies Created Date: 3/22/2019 4:47:08 PM
Cable Sleeving - TPC Wire
Electrical Components; Cable Assemblies; Custom Cable Solutions; ... Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056
SMPM Female QB Connector for .085 Cable - SV Microwave
The SMPM Female QB Connector for .085 Cable 3221-60004 is now available at SV Microwave. Reach out to the distributors and place your order today. Check Inventory. Register. Log in ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead ...
Temposonics
Terminal Colour Function Option: Connector 1 white DC Ground (0 V) Pin 6 2 pink Stop (+) Pin 2 3 yellow Start (+) Pin 3 4 grey Stop (-) Pin 1 5 green Start (-) Pin 4 6 brown +24 VDC Pin 5 2. Analogue Output Terminal Colour Function Option: Connector 1 white DC Ground (0V) Pin 6 2 pink DC Ground Pin 2 3 green PC Programmer only Pin 4 4 grey 0-10 ...
Bond Strand Cable - tpcwire.com
ATPC Bond Strand Wire is designed to create a strong electrical connection between two sections of rail to ensure continuity for track circuit applications. ... connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us
APXVL20B 43-C-I20 - Amphenol Antenna Solutions
Connector 1-2 2 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 0-6° Dimensions 2080 x 160 x 115 mm (81.9 x 6.3 x 4.5 in) APXVL20B_43-C-I20 65° 2080 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT
PCB Piezotronics | Measure vibration, pressure, force, and more
Electrical Connector Electrical Connection Position Electrical Connections(Pin 1) (Pin 2) (Pin 3) ICP@ ENGLISH 1 mV/g ± 5000 g pk 0.5 to 10,000 Hz kHz 4.6 < 10/0 < 70/0 5000 g pk -65 to +185 OF See Graph 2 sec 0.3 sec 18 to 28 VDC 2 to 20 mA <100 ohm 8 to 12 VDC 229 pgNHz 61 ugNHz 30 ug/NlHz 0.36 in x 0.26 in
High Speed Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm ...
Amphenol AMAO Product Compliance - Environmental Engineering
97-3102A-14S-6S(946) YES CONNECTOR, ELECTRICAL RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
CXL 900-6LW - AMPHENOL PROCOM
CXL 900-6LW/… is a 6 dBd, vertically polarized, omnidirectional base station and marine antenna, covering the 900 MHz band in two models. Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium.
MiniPlex 3 PRO - gemeco.com
The MiniPlex-3PRO NMEA 0183/2000 multiplexer/gateway enables connection of multiple NMEA 0183 devices to an NMEA 2000 and an Ethernet network.