Search Results for xiaomi router ax3000 specs
High Speed Connectors | Markets | Amphenol Aerospace
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
Συχνές ερωτήσεις | Amphenol Socapex
πίσω Σειρά PS: Power Devices Solutions. Μετατροπείς ισχύος; Μονάδες διανομής ισχύος; Κλειδιά USB & Επεκτάσεις
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPS Size 16 Pin 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047-P16DSMPS-060 DRAWN 2022-10-18 11:15:35. Created Date:
D38999 Connectors with Integral Accessories - Amphenol Aerospace | SJT ...
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories
Synapse - svmicrowave.com
Electrical and Mechanical Specs Max Frequency 50 GHz VSWR 1.05 + .005 * f Insertion Loss .03 * √f DWV 325 VRMS Mating Cycles 7080-084210,000 Temperature Rating-65°C to 165°C Vibration MIL-STD-202, Method 204, Condition D, 20Gs Shock MIL-STD-202, Method 107, Condition B, -65°C to 125°C P/N Description 1180-6051 Synapse Male to 1.85mm Male ...
Applications - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
NTC Type B Series - amphenol-sensors.com
Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648. Body Dimensions B05 • Nominal diameter: 0.005 in (0.13 mm)
Temper-Grip | Power Products | Markets | Amphenol Aerospace
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors.
18.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMPS Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FSSMPS-180 DRAWN 2022-10-21 11:34:32. Created Date:
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS R/A Female to 1.85mm Straight Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMPS-047-MS185-120 DRAWN 2022-10-19 15:54:07. Created Date:
38999 Connector Savers - Amphenol Aerospace | MIL-DTL-38999 Series III ...
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
Conversores de Mídia de Fibra Ótica | Amphenol Socapex
A Amphenol Socapex propõe uma vasta gama de conversores de média robustos de nível militar com fibra. Os nossos conversores de media ethernet militares robustos com fibra são totalmente compatíveis com a norma MIL-STD.
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMA Low Profile Male 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67.3SMPM-085-MSLPSMA-120 DRAWN 2022-10-18 17:09:14. Created Date:
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
Features & Benefits • Gold in soldered area removed per J-STD-001 • Improves reliability of the solder joint • Connectors optimized for pre-tinning at the design stage • Parts delivered in T&R packaging and ready to install • Cost savings compared to outsourcing or de-golding in house
Insertion-Extraction Hold-Down - アンフェノールジャパン ...
SPECIFICATIONS Performance Standards » BPS-C-157 » RTCA/DO-160G Designed for use with Equipment » ARINC 404A » ARINC 600 » ARINC 628 » ARINC 704A » ARINC 738A-1 Weight » 41g Insertion-Extraction Hold-Down CONSTRUCTION Lightweight Tray with Insertion-Extraction Hold-Downs Materials