Search Results for xiaomi router ax3000 specs
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C
Model EXM607A11/030BZ Platinum Swiveler® Industrial ICP® Accelerometer ...
3.0 OPTIONAL FEATURES In addition to standard features, a variety of options are also available. When listed before the model number, the following prefix letters indicate that the sensor is manufactured or supplied with optional features: CS - Canadian Standards Association Approved Sensor
-30% - amphenol.co.jp
Compliant with the new Rolls-Royce ESC20 and ESC21 specifications, the connector series features integral back-shell cable termination and is widely used on current major engine programs * Mating durability is 50 operations for Titanium Key Features • Lightweight • Integral backshell for direct cable termination • Tested to high frequency KV
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Furuno 12-Pin, DT
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SIM2B20A000 - Amphenol Air LB
Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; metalized for shielding; More than 20 different inserts to choose including butt joint and expanded beam optical contacts; SIM modules in overmold Technology
PLACEBO TRANSDUCERS: A TOOL FOR DATA VALIDATION - PCB
For example, accelerometer specifications include their response to thermal, acoustic, strain, and radiation stimuli, to name a few. While accelerometers must have their response to acoustic pressure specified, pressure transducers must have their response to acceleration specified. Thus, one transducer’s desired response
HB078-13U3S6-20J Connectors, 20 ft - rfstechnologies.com
ARMOR SPECIFICATIONS Armor Type Corrugated Aluminum Maximum DC-Resistance of Armor Ω/km (Ω/kft) 1.05 (0.32) Diameter Corrugated Armor mm (in) 25.4 (0.99) CABLE JACKET UV-Protection Individual and External Jacket Yes Jacket Material Outdoor, Polyethylene, Black DC POWER CABLE SPECIFICATIONS Number of DC Pairs 3 Maximum DC-Resistance Power Cable
CHT cylinder head temperature sensor
Specifications R @ 100°C 2,040 ohms ± 5% B (25/85) 3977K Operating Temperature-40°C to 185°C Storage Temperature -40°C to 185°C Response Time 15 seconds (liquid to liquid) Temperature Accuracy ± 1.77% @ 25°C ± 2.0% @ 100°C Lead Material Dual copper conductor, Polyurethane outer jacket Weight:
TM258 50/200kHz, 1kW, w/ V2 Bracket, Navico 9-Pin, DT
TM258 50/200kHz, 1kW, w/ V2 Bracket, Navico 9-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
CHT cylinder head temperature sensor
Specifications R @ 100°C 2,040 ohms ± 5% B (25/85) 3977K Operating Temperature-40°C to 185°C Storage Temperature -40°C to 185°C Response Time 15 seconds (liquid to liquid) Temperature Accuracy ± 1.77% @ 25°C ± 2.0% @ 100°C Lead Material Dual copper conductor, Polyurethane outer jacket Weight:
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 1.85mm Straight Male to 1.85mm Straight Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS185-047-MS185-180 DRAWN 2022-10-18 11:36:27. Created Date:
SMPM Female VITA 67.3 to 2.92mm Male 18" Cable Assembly for .085 Cable
SV Microwave proudly presents the SMPM Female VITA 67.3 to 2.92mm Male 18" Cable Assembly for .085 Cable" 7032-7435-180. Explore here!
SIM2B24A001CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Acu-Trac™ NEMA 4 Liquid Level Sensor Product Overview
Product Features • More Accurate: 2 % of tank volume • More Reliable: Acu-Trac™ NEMA4 is non- contacting. Resistive float sender have a wipr e that slides across a resistive strip that with time can wear and cause intermittent or complete loss of the signal. • Non-Invasive: Acu-Trac™ NEMA4 mounts to
Thermometrics Temperature Scanning Kiosks - amphenol-sensors.com
Specifications are subject to change without notice. Temperature scanners and kiosks are used for initial screening of individuals before gaining access to a specified area, such as a place of work, store, school, or public transportation. In addition to obtaining temperature readings, this initial
CUSTOMER OUTLINE DRAWING - amphenolrf.com
or disclosed by said drawings, specifications, or other data. SHEET 2 OF 2 K. CAPOZZI 12/18/15 SCALE: 3.5:1.0 TITLE SMA STR PLUG TO SMA STR PLUG, WITH ANTI-TORQUE BODY USING 0.141 CONFORMABLE CABLE, VARIOUS LENGTHS APPROVED DATE Amphenol RF www.amphenolrf.com DATE 15-Oct-15 ENGINEER CLEMENT MATERIAL SEE NOTES DATE 02-Dec-15
Exhaust Gas Recycle (EGR) Temperature Sensor
Features • Highly resistant to corrosive EGR gases • Long-term stability • Extended life from moisture-proof design • Design optimized for heat transfer • 150°C & 300°C Temperature versions • NTC temperature sensor element • RTD element available • 600°C RTD version available • Pigtail Connector Design options