Search Results for xiaomi router ax3000 specs
NTC Interchangeable Thermistor - amphenol-sensors.com
Features • Precision, solid state temperature sensor • Epoxy filled sleeve for controlled diameter • Interchangeability down to ±0.18°F (±0.10°C) • Suitable for use over the range of: -40°F to 221°F (–40°C to 105°C) • High sensitivity greater than: –4%/°C at 77°F (25°C) • Most popular Resistance (R) vs Temperature
TSW-10 Turbidity Sensor - amphenol-sensors.com
Specifications Part Number TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar) Maximum Overpressure 2X rated pressure Electrical @ 72°F (25°C) unless noted Excitation 1.0 mA 10 VDC Maximum
NTC Miniature Series - amphenol-sensors.com
Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm) Standard code “AA” .063 in (1.6 mm) — —
GKIT-24-065P - Premium Grounding Kit, Pre-formed Copper Strap, for E65
MECHANICAL SPECIFICATIONS Lug Attachment Method Factory Attached Lug Style Size 1-hole Ø 10.1 mm crimp-on, tin-plated Grounding Wire Length m (in) 0.61 (24) Grounding Wire Size mm² 16 (7 strand) Grounding Wire Color Black Grounding Body Color Black Sealing Class IP68 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -50 to 85 (-58 to ...
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
Specifications Supply Voltage Single Supply (+5V) Supply Current Typical 2.7 mA Response Time 0.3 ~ 0.6 second Range of Measuring Temperature-40°C ~ 145°C Operating Temperature-20°C ~ 100°C Storage Temperature-20°C ~ 120°C Thermopile Sensor ZTP-115. Outline of Sensor Packaging and Pin Arrangement
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
C:Users orceDesktopNew folder (4)C-MB2LKN0900 REV A1 - Amphenol Sine
PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM
Thermometrics temperature sensor solutions - amphenol-sensors.com
specifications. Our sensors play a vital part in measuring and controlling the temperature of water, steam, air and food. They are also used for flow measurement, level control, and overload protection and in combination with other sensors for multiple functions. Temperature sensors can be found all around the home in boilers and
Protimeter Speedy 2000 Series - amphenol-sensors.com
Features and Benefits Standard Size Speedy Speedy® Moisture Tester Speedy moisture testers from Ashworth Instrumentation are used throughout the world by a diverse range of industries to measure the moisture content of materials including soils, aggregates, concrete, sand and powders. Principal users include geotechnical engineers on civil
HBF078-U2S4-xx-LI Series - HYBRIFLEX® Hybrid Feeder Cabling Solution ...
Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET Discontinued product HBF078-U2S4-xx-LI Series HYBRIFLEX® Hybrid Feeder Cabling Solution 2x4, 7/8”, 2 pairs 6AWG, Low-Inductance Coaxial Power Wire, 4 pairs Single-Mode Fiber, DLC Connectors ...
Telaire T7000 Series - amphenol-sensors.com
Features • Patented dual beam, Absorption Infrared™ gas sensor ensures long term stability and durability.• Record temperature, CO 2, RH and graph recorded data with supplied software (Model 7001D). • Record temperature, CO 2, RH and graph recorded data with supplied software (Model 7001D) • Large, easy-to-read display. Temperature ...
TSW-10 Turbidity Sensor - amphenol-sensors.com
Specifications Part Number TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C
Display Features and Modes - amphenol-sensors.com
Display Features and Modes • WARM-UP - Indicates a 1 minute warm-up • ON LINE - Indicate when a PC is communicating to the sensor via RJ45 port • Normal Operating Mode - After warm-up the sensor will stabilize and display the current conditions Adjustment Modes By pressing the mode button, you can scroll through the adjustment modes.
Hybrid Power Relay (HPR) - el-cab.com.pl
current relays. The hybrid version also features the electro-mechanical relay system plus an active electronic control unit for signal conditioning. This creates a wide range of options regarding activation and func-tionality of the power relay. Versions Options Applications Features l single-pole make contact l side mount flanges as standard ...
Cool boxes and accessories - el-cab.com.pl
the customer’s detailed specifications. Our products are used in mobile as well as static installations. Speed, flexibility and many years of experi-ence in manufacturing and develop-ment make the company a strong and reliable partner in the industry. TM – Products Since its founding, TM has been pro - ducing components for mobile