Search Results for xiaomi router ax3000 specs
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
716MR-LCF12-D01 - 7-16 DIN Male Connector for 1/2" Coaxial Cable, OMNI ...
Technical features GENERAL SPECIFICATIONS Transmission Line Type Coaxial Cable Cable Size 1/2 Cable Type Foam Dielectric Model Series LCF12-50 Series, ICA12-50 Series, RCF12-50 Series Connector Interface 7-16 DIN Connector Type OMNI FIT™ PREMIUM Right Angle Sealing Method Polymer claw + 360° Compression Gender Male ELECTRICAL SPECIFICATIONS
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Amphenol MP-64RJ45UNNY-002 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 2ft Amphenol MP-64RJ45UNNY-002 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Yellow Cat6 cable with precision-terminated snagless RJ-45 connectors.
Protimeter Mini Moisture Meters - amphenol-sensors.com
Technical Specifications Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries 2 AA (Included) Measurement Range % WME 6% to 90% Mini kit Timbermaster Mini kit. AAS-920-086C-03/2014 www.amphenol-sensors.com www.protimeter.com ...
HB078-13U3S6-140M2 - HYBRIFLEX® - RFS Technologies an Amphenol Company
Top Breakout - DC Power Cable Specifications: No of DC pairs 3; Specifications per 1 pair: Maximum DC-Resistance Power Cable Ω/km (Ω/ft) 1.4 (0.42) Cross Section of Power Cable mm2 (AWG) 13.3 (6) Overall Cable Diameter mm (in) 17.8 (0.708) DC Cable Jacket Material PVC ; EMI Shield Tinned Copper Braid
Thermometrics ZTP-115 Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.0 x 1.0 mm2 Active Area 0.5 x 0.5 mm2 Internal Resistance 35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms
SS175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Humminbird #9, DT
SS175 Medium Ultra-Wide Chirp, 1kW, 0° Tilt, Humminbird #9, DT
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
Specifications Part Number TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Die Specifications Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes General Pressure Ranges 2.5 KPa »0.3 psi 7 KPa »1 psi Maximum Overpressure 5X rated pressure rated pressure Electrical @ 25°C (72°F) unless otherwise stated
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
Telaire T6613/T6615 Series Development Kit
Key features include: • Accuracy specification of ±75 ppm with ABC Logic • Operates on standard 5.0 VDC UART communication compatible with most microcontrollers • Tsunami-Lite software protocol for integration into existing software • CO2 data logging and data export capability • Single point calibration • Complete software ...
HB158-U12S24-140LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1 ...
Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB158-U12S24-140LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 140 ft HB158-U12S24-140LI REV : G REV DATE : 20 May 2022 www.rfstechnologies.com
CC-03BFMA-QL8MPP: X-Lok Connector | Amphenol LTW
CC-03BFMA-QL8MPP, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
AIT1500 Class B AIS with GPS Antenna NMEA 2000®
Digital Yacht AIT1500 Class B AIS with GPS Antenna NMEA 2000®
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Telaire CO2 Sensor Sniffs Out Human Smugglers
CO 2 Sensor Sniffs Out Human Smugglers How CO 2 Sniffs Out Smugglers All people inhale oxygen and breath out CO 2. If no people are present in a container, levels inside
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
HPT-RT Backshell Lock Release Tool for HPT-3-M & HPT-3-F - Amphenol Sine
SPECIFICATIONS: IP Rating: IP65, UL50E enclosure type 4 (in mated or in combination with protective caps) Finish: Black; Housing Material: PA66 GF30 / Black; Flammability Rating: UL94V-0; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; Operating Temperature:-25°C to +80°C (-13°F to +176°F)