Search Results for xiaomi router ax3000 specs
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar) Maximum Overpressure 2X rated pressure Electrical @ 72°F (25°C) unless noted Excitation 1.0 mA 10 VDC Maximum
TSW-10 Turbidity Sensor - amphenol-sensors.com
Specifications Part Number TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C
6U VPX 25G 144-Channel Rugged Ethernet Switch
AAO has developed a 6U 144 channel and 25Gbps VPX conduction and air-cooled Ethernet switch in addition to our tried and true 10Gbs technology in 3U and 6U
Item # NX-G80YAR-P07WCD0-000L, 7 Point Contact Rear Panel Mount ...
Browse Item # NX-G80YAR-P07WCD0-000L, 7 Point Contact Rear Panel Mount Receptacle Standard Ranger in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Type of Connector,Size,Number of Contacts,Keying,Contact Type,Contact
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340
NTC Thermistors Type RL30 - amphenol-sensors.com
Features • Low cost solid state sensor • Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings
Model 208A45 Penetration ICP® force sensor, 5k lb comp., 500 lb ... - PCB
Model 208A45 Penetration ICP® force sensor, 5k lb comp., 500 lb tension, 1 mV/lb, 1" dia. removable hemispherical cap Installation and Operating Manual
CDS6DE-694/3800 - 6dB Directional Coupler - rfstechnologies.com
TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to +65 (-13 to +149) PRODUCT DATASHEET CDS6DE-694/3800 6dB Directional Coupler CDS6DE-694/3800 REV : P1 REV DATE : 04 Nov 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Technical features - RFS Technologies
ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 Insertion loss dB ≤0.05 3rd Order IM Product @ 2x20 Watts dBc -160 Maximum Frequency GHz 6 VSWR, Return Loss VSWR (dB) DC
7/8” MIN Series Size I Field Wireable Plugs
FEATURES & BENEFITS 90º MALE 90º FEMALE APPLICATIONS (Verify cable O.D. before making your selection) TPC Field Installable Mini Quick-Connex™ are designed to be used with the following cables: • Super-Trex® AC & DC SJOO Micro Cord Sets — 18/3, 18/4 & 18/5 • ®Super-Trex Ultra-Gard® Portable Cords — 18/3, 18/4, 16/3, 16/4 & 16/5
SSI Technologies Pressure-Temperature MediaSensor™ PS-AN16 SSI ...
Electrical Specifications. Output Type 0.5 to 4.5 Volts 4 – 20 mA 1 – 5 Volts (ratio metric) Supply Voltage 5 +/- 0.5 8 to 30 Volts 8 to 30 Volts . Supply Current < 6 mA Not Applicable < 3 mA Output Current 0.45mA Max(Sink or Source) Not Applicable 0.45mA Max (Sink or Source) ...
NTC Type JR - amphenol-sensors.com
Features • Suitable for surface temperature measurement • Sensing element electrically isolated from tag • Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) • Eyelets to fit M3, M4 & M5 screw sizes • Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2)
Technical features - rfstechnologies.com
TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to 65 (-13 to 149) Environmental Class Indoor External Document Links Notes Derated power by -1.5%/°C above 50°C PRODUCT DATASHEET TER-E-3800-10W Load, N male, 10 Watt TER-E-3800-10W REV : P1 REV DATE : 04 Nov 2019 www.rfstechnologies.com
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Features • Harsh media compatible • Highly reliable, solid state silicon absolute pres-sure sensor die pressurized from cavity side • Recommended pressure ranges: 0…100 PSIA to 0…300 PSIA • Die dimensions (L x W x H): 1.93 mm x 1.93 mm x 1.64 mm • Bond pads all on same side for easy application packaging
AB-DD18FL-DDFL-QD005: X-Lok Large Size | Amphenol LTW
AB-DD18FL-DDFL-QD005, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
8-Port Antenna
ELECTRICAL SPECIFICATIONS Ultra Low Band R1 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45° ...
Pipe Clip Temperature Sensors
Features • Ability to mount directly to a metallic pipe, no need to bore hole and seal while avoiding associated costs. • Responds quickly to changes in temperature, time constant 0.8-2.0 seconds by design. • Accurate temperature measurement, ±1.0°C (3% on resistance) at a specified reference temperature.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace ...
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
NTC Type HTP Series - amphenol-sensors.com
Type HTP Series Specifications The code number to be ordered may be specified as follows: HTP High Temperature Probe Code Diameter 60 60 mils 65 65 mils 85 85 mils 100 100 mils Code Probe Length A 0.125 in (3.17 mm) B 0.25 in (6.35 mm) standard D 0.5 in (12.7 mm)