Search Results for xiaomi router ax3000 specs
ICP® PRESSURE SENSOR - PCB
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias. [2]Typical. [3]Zero-based, least-squares, straight line method.
1.0-2.3 Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector 1.0-2.3 Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Temperature Module - Gemeco
Features. Six external temperature probes are measured and broadcast Over NMEA 2000® network; Four channels for thermistor probes and two channels for high temperature thermocouple probes; Wide variety of applications supported with optional temperature probes; Optional Temperature Probes: Ambient Air Temperature Probe (-20°C to 80°C or -4 ...
Charles Universal Broadband Enclosure CUBE-PM64412BN2 General ...
4. SPECIFICATIONS . Physical. Weight Approx. 656 lbs. as shipped . Thermal . HVAC System (2) 48VDC, Vikinor VAK -5000-DC Cooling Capacity 17000BTU per unit . Table 1 CUBE Specifications (see family document for full list)
REVISIONS SPECIFICATIONS REV DESCRIPTION ECO - XMA Corp
specifications are the property surface roughness this drawing incorporates mil-std-100 & 1000 drawing practices per ansi-y-14.5 material: do not scale print 5 4 5 part - as a basis for the copied nor used - in whole or in items without the express written permission of xma corp. and shall not be reproduced, 63 these drawngs and remove all ...
LTE Cellular Broadband Omnidirectional Antenna with Optional ... - PCTEL
Features. Multiband coverage — Cellular, GSM and WiFi frequencies; High performance — Dual MIMO design with full broadband coverage on both RF antenna ports; Efficient — low loss cable and connectors for maximum efficiency; Ease of installation — Collar mount facilitates installing on pipes up to 1.66 inches OD
PRO-DIPX 108/130-...
Diplexer for combining or splitting the two ranges 0 - 108 MHz and 130 - 960 MHz. Chebychev design ensures very high isolation across the whole pass ranges.
AMC Right Angle Plug to TNC Straight Bulkhead Jack RG-178 50 Ohm 200 mm
Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 7.87 in (200 mm) Cable Type: RG-178: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 122370: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No:
011-2510-503 | Amphenol Global Search | Amphenol
fk1121bw-107-tt30g-50 | Amphenol Global Search | Amphenol sata-011 | Amphenol Global Search | Amphenol A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins ...
Missiler | Amphenol Socapex
tilbake PS-serien: Power Devices-løsninger. Strømomformere; Strømfordelingsenheter; USB-nøkler og forlengere
AT04-6P-CL06 6 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT04-6P-CL06 6 Position Receptacle Flange Mount Connector, Pin, Black, Reduced Diamer Seal. Comparable to PN# DT04-6P-CL06
Model 082B06 | PCB Piezotronics
Model 082B06:Anti-friction washer for Models (M)206C, (M)216B, (M)260A03, (M)260A13 & (M)260A33
PowerLok 一代4.0mm 四芯插座组装规范 PowerLok G1 4.0mm 4POS Receptacle Assembly Manual
Amphenol Technical Products International provides the above product specifications for the standard PowerLok™4.0 series of connectors to assist users in identifying the correct product for the system to which the connectors may be applied. Specifications are subject to change without notice.
NTC Type MS Thermometrics Epoxy-Coated Thermistor
Features • Low cost, solid state temperature sensor • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Standard accuracy ±1°C • Excellent mechanical strength • Wide operating temperature range: -58°F to 300°F (-50°C to 150°C) • Suitable for PCB and probe mountings
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
AHDM06-24-35SR Plug, Size 24, 35 positions, Socket, reduced - Amphenol Sine
AHDM06-24-35SR Plug, Size 24, 35 positions, Socket, reduced diameter seal, wide thread.Comparable to PN# HD36-24-35SE
RB00011914 Receptacle Dustcap without Nylon Cord, Rubber Material ...
RT0W01419PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 19 Contacts, Size 20, 20-30AWG, 5A, 7.5(machined)/150V, Shell Size 14
SMPM VITA 67.3 10 Port Backplane Module C - SV Microwave
The highly performable SMPM VITA 67.3 10 Port Backplane Module C SF9321-60059 is offered by SV Microwave. know the availability here!
Defense | Markets | Amphenol
Features are done through wired electromechanical components such as toggle, rotary, breakers, indicators. They may incorporate a Front Face Panel with lighted legends, touches. We hold Part21G and PART145 certificates for production & maintenance. We support product design and certification by delivering full documentation.