Search Results for xiaomi router ax3000 specs
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to SMPM Size 12 Pin 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FSSMP-085-P12DSMPM-180 DRAWN 2022-10-26 12:11:51. Created Date:
Amphenol CS-DSDHD44MF0-005 44-Pin (HD44) Deluxe HD D-Sub Cable - Copper ...
Buy 5ft Amphenol CS-DSDHD44MF0-005 Cables Direct from the Factory at Cables on Demand. 44-pin (HD44) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
A3 RELEASE NEW DRAWING FORMAT DRP 08/OCT/13 A4 MATCHED DIMS TO NEW ...
specifications: 3.1 current rating: 25 amp 3.2 contact millivolt drop: 60 millivolt drop @ 25 amp test current. 3.3 rohs compliant 4. recommended wire range: 12 - 14 awg 5. available hand crimper: ca-5d12 6. all dimensions are for reference use only a3 release new drawing format drp 20.6 inspection hole ø2.37 ø4.8
Technical features - rfstechnologies.com
MECHANICAL SPECIFICATIONS Material EPDM Rubber Number of Cable / Waveguide Runs 4 Amount of Hole Type 1 4 Cable Size for Hole Type 1 mm (in) 15 to 17 mm (0.591 to 0.669 in.) 1/2“, LMR600 and cables of similar sizes TEMPERATURE SPECIFICATIONS Installation Temperature °C (°F) 0 to 30 (32 to 86 ) Operation Temperature °C (°F) -25 to 75 (-13 ...
ZTP-315 Thermometrics Thermopile IR Sensor
Outline of Sensor Package and Pin Arrangement [unit: mm] Pin Arrangement 1. GND Thermistor 2. Thermopile 3. Thermistor 4. GND Thermopile AAS-920-590A-03/2014
SMPM Male Flange Mount Connector, 2 Hole, for .047 Cable, SB
Get the SMPM Male Flange Mount Connector, 2 Hole, for .047 Cable, SB SF3211-60024 with higher level features and applications at SV Microwave.
SS175 Medium Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
716M-SCF14-CP01 - 7-16 Male Compression Connector for 1/4' Coaxial ...
MECHANICAL SPECIFICATIONS Plating Outer/Inner Tri metal alloy / Silver Length mm (in) 50.9 (2) Outer Diameter mm (in) 20.5 (0.807) Weight kg (lb) 0.115 (0.254) Inner Contact Attachment Compression Outer Contact Attachment 360° clamping PRODUCT DATASHEET 716M-SCF14-CP01
SS175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT - Gemeco
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300#39;) Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard) 16° average fore/aft; 40 kHz of total bandwidth from one transducer; Medium frequency for superior mid-depth performance and excellent fish-target separation
NTC Leadless Chips - amphenol-sensors.com
Features NTC Type HM • Low cost, solid state temperature sensor • Point matched at 77°F (25°C) to ±5% or ±10% • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4%/°C at 77°F (25°C) • Suitable for temperature measurement, control and compensation
PCB Search Results (352)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool. Do You Have Any Questions? Toll-free (in the US): 800-828-8840 Fax: 1-716-684-0987
NTC Type B Series - amphenol-sensors.com
Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648. Body Dimensions B05 • Nominal diameter: 0.005 in (0.13 mm)
NTC Type NDM - amphenol-sensors.com
Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures
main | SS175 High Chirp, 1kW, 20° Tilt, Navico BL, DT
SS175 High Chirp, 1kW, 20° Tilt, Navico BL, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
BOTLA - el-cab.com.pl
SCARICA LA SCHEDA TECNICA DATASHEET DOWNLOAD LAM S.p.A. Via Guido Rossa, 4 -41057 Spilamberto (MO) - Italy Tel. +39 059 784392 - Fax +39 059 8638048
Technical features - rfstechnologies.com
TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET CEAR-AC Grounding terminal for AC-profile CEAR-AC REV : A REV DATE : 01 Dec 2008 www.rfstechnologies.com
NovaSensor NPH Series Solid State Low Pressure Sensors
Features • Solid state, high reliability • Standard TO-8 package suitable for PC board mount • Low cost, small size • Available in gauge, absolute and differential pressure versions • Media compatible with non-corrosive gases and dry air • Thermal Accuracy: FSO 0.5% typical • Overpressure capability to five times maximum rated
Kaye ValProbe RT Humidity/Temperature Logger - kayeinstruments.com
The ValProbe RT logger with humidity and temperature sensors comes with RF technology to give users real-time data viewable on their Validation Console. With a
The Data Center Pièce de Résistance - Positronic
Our power catalog features connectors with solid contacts machined from a high conductivity alloy. The resulting interface resistance values range from 0.7mΩ to 0.2mΩ, for the lowest resistance in the industry. With every individual contact contributing to power efficiency, the savings are significant when multiplied across the entire center. ...
Amphenol MP-64RJ45UNNP-012 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 12ft Amphenol MP-64RJ45UNNP-012 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Purple Cat6 cable with precision-terminated snagless RJ-45 connectors.