Search Results for xiaomi router ax3000 specs
Plug Clicker nut 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Zubehör | Amphenol Socapex
zurück Série PS: Elektrische Geräte (Appareils de puissance électriques). Leistungswandler; Stromverteilungseinheiten; Clés USB et Prolongateurs
Emissions, Safety and Comfort - amphenol-sensors.com
4 Temperature Amphenol Advanced Sensors temperature sensors are suitable for numerous applications of Tier 1 and OEM products. We tailor sensing elements to your systems,
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
Specifications Supply Voltage Single Supply (+5V) Supply Current Typical 2.7 mA Response Time 0.3 ~ 0.6 sec Temperature Range 20°C~ 380°C Operating Temperature 20°C~+100°C Storage Temperature - 20°C ~ +120°C Thermopile Sensor ZTP-315C Module Size 17 mm x 33 mm Sensitivity * Module output
B765 Low-High Chirp, 600W, w/ FB, No Connector, DT
B765 Low-High Chirp, 600W, w/ FB, No Connector, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Plug Clicker nut 2 Modules Metallic Shielded Black nickel Polarization ...
Plug Clicker nut 2 Modules Metallic Shielded Black nickel Polarization C Not mounted
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C
Trex-Onics® Reduced Diameter Extra Heavy-Duty Reeling Cable
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
2PC HD Omnidirectional Fiberglass, 1" 14TPI Ferrule, Includes 6m Cable
2PC HD Omnidirectional Fiberglass, 1" 14TPI Ferrule, Includes 6m Cable. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
Plug SIM serie3 Rack 2 modules Metallic Standard Olive drab cadmium ...
Plug SIM serie3 Rack 2 modules Metallic Standard Olive drab cadmium Polarization A Not mounted
NTC Type HTP Series - amphenol-sensors.com
Type HTP Series Specifications The code number to be ordered may be specified as follows: HTP High Temperature Probe Code Diameter 60 60 mils 65 65 mils 85 85 mils 100 100 mils Code Probe Length A 0.125 in (3.17 mm) B 0.25 in (6.35 mm) standard D 0.5 in (12.7 mm)
B164 50/200kHz, 1kW, 20° Tilt, Si-Tex/Standard, DT
B164 50/200kHz, 1kW, 20° Tilt, Si-Tex/Standard, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Shipboard - Amphenol Fiber Systems International (AFSI)
The M83522 connector features a higher spring force than commercial ST connectors. Can be used for deployable outdoor on harsh environment. The post M83522 MIL ST connector appeared first on Amphenol Fiber Systems International (AFSI). M83522 MIL ST connector
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
Features • High temperature resistance up to +300°C (572°F) • Chip type element • Fast response time • Water and oilproof design • Tin and Nickel-Plated options available Applications • Automotive (Water, Oil and Air Temperature Sensing) • Heating / Cooling Devices • Boiler Systems
6.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to VITA 67.3 SMPM Backplane Contact 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMP-047-FV67.3SMPM-060 DRAWN 2022-10-17 12:50:08. Created Date:
Sachsenkabel pulse - Home
F2X® - Fast Internet at the Speed of Light. FAST CONNECTION. FAST SURFING.
B265 Low-High Chirp, 1kW, w/ FB, Navico 9-Pin Y-Cable, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Grounded module Pin Without peripheral sealing 8 contacts #16 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 6 Inches
SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 6 Inches (152 mm)