Search Results for y shape
PS SERIES PSMASPU265P500-X - amphenol-socapex.com
Designed y Aphenol Socape 1 Markets & Applications PS SERIES PSMASPU265P500-X Single Phase AC/DC POWER SUPPLY Military (Airborne, ground-fix, shipboard), Ruggedized Telecom, Industrial Power Supply - Single output - Power factor corrected - Single phase AC/DC power supply - Up to 500 w Applications
PowerLokTM 10.0-SN 单芯弯头插头组装规范 PowerLokTM 10.0-SN 1POS 90D Plug Assembly ...
PL 28 Y - 301 - 70 - SN The Assembly Manual For SN-1POS PowerLok 10mm G1 90D Plug Connector_Rev_01 安装步骤 Assembly Instruction 01/09 表1 ... Cross section shape is only for reference( other possibilities: hex and indent dimensions), all crimping tools needed are supposed to be
Amphenol CTF-4G-12TXRX - アンフェノールジャパン株式会社
Y Stainless Steel Passivated Designates N N A A B B C C D D Designates W 0° X 90° Y 180° Z 270° 0 Wall Mount Ordering procedure is shown below using part number CTF-1. Step 1. Connector Type Step 2. Select a Material Step 3. Select a Copper Interface Step 4. Select a Finish Step 6. Select a Rotation for D38999 Connector Step 7. Select a ...
www.amphenolpcd.com.cn
¤mˆÝ±à º7 Y}Œk ·Y Éøx Æm ˆ%ëc´>–‹ží²@¬X «õ1]ôl— bÕúX¬ X bºÚf©‹,ñ g¦Tã´¼Âò> Î6ÊV Õ%n!{¶ÍÒbì#n‹0úpúPMÄÛ¬;±h b"t#ö‚¥NÚr@n}”Û‚m– £5·à”êž…q— b²ÕcuI´ b»,#F š¥½- r“ºÍz!F»v ¡çbw, “®}„! dÏvY &Á“†{°ø,Œ», “ «KÜ"ˆC¦m– x Yñ §Ôª×E ...
PL182X-61-4-EV 4.0 两芯插头组装规范 PL182X-61-4-EV 4.0 2POS Plug Assembly Manual
Note: Crimping shape is not required, customer will take liability for sourcing tools or dies, Customers need to check conduct pull-out force and Metallographic analysis of crimping section to confirm the quality of crimp process,Terminal crimping must meet the conductor compression ratio requirements: 80~90%
PT SERIES - Amphenol-Air LB
VG 95328 MIL-C-26482, Series 1 LN 29500 BS 9522 N 0001 NFC 93-422 NFL 54-125 Patt. 9522 N 0001 (603) Patt. 9522 F 0017 (105) PTSeries Amphenol PT SERIES
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
PLS28X-501-95-2 单芯2代弯头连接器安装说明 - Amphenol
Hexagon shape terminal crimping machine 压接高度仅供参考,会因为机器不同而产生差异。 The crimp height is for reference only and will vary depending on the machine. PLS28X-501-95-2 单芯2代弯头连接器安装说明 PLS28X-501-95-2 1POS G2 90D Right Angle Plug Assembly Manual W H
PL28(X)-30(1)-70-ND 弯头组装规范 PL28(X)-30(1)-70-ND Right Angle Plug ...
PL 28 Y - 301 - 70 - ND PL28(X)-30(1)-70-ND 弯头组装规范 PL28(X)-30(1)-70-ND Right Angle Plug Assembly Manual 安装步骤 Assembly Instruction ... Cross section shape is only for reference( other possibilities: hexagonal section), all crimping tools needed are supposed to be prepared by
PL18X-201-50-G46 单芯50mm2直头插头组装规范 PL18X-201-50-G46 1 POS 50mm2 180D Plug ...
Cross section shape is only for reference(Other examples: hexagon shapes with dot), all crimping tools needed are supposed to be prepared by customers. 端子压接高宽度尺寸,“W”:为压接宽度,“H”为压接高度(压接高宽度尺寸及拉力标准参考手册后的附录) Crimp height and width of the terminal.
PL182X-61-4-EV 4.0 两芯插座组装规范 PL182X-61-4-EV 4.0 2POS Receptacle Assembly ...
Y 键位 黑色 61 61 Series With HVIL ... Crimp shape (1)颜色是指插头上CPA的颜色。Color refers to the color of the CPA on the plug. ⑴ 压接高度和拉拔力需要配合压接截面的金相分析,客户才能判断压接质量合格,芯线压缩比要求为 80~90%。
PL28(X)-30(1)-50-G44 组装规范 PL28(X)-30(1)-50-G44 Assembly Manual
Cross section shape is only for reference( other possibilities: hexagonal section), all crimping tools needed are supposed to be prepared by customers 步骤6:屏蔽处理 6-1 自右向左推动金属套盖住绝缘套 6-2 外翻屏蔽线,将其覆盖到金属套上,剪切屏蔽线, 保留长度约20mm
PL28(X)-201-50-G59 单芯弯头插头组装规范 PL28(X)-201-50-G59 1POS 90D Plug Assembly ...
步骤7:组装金属外壳 Step7:Assembly the Back shell 7-2 锁紧金属外壳完成组装,铁壳锁紧力矩为10~12 N.m 7-2 Screw up the shell with a torque of 10-12N.m to finish the assembly 7-1 前推金属环组件和密封圈使其与金属套紧密接触, 7-1 Push the metal gasket Assy and the rubber seal nearer and keep them in touch with the metal sleeve
PL28X-301-50-SN 安装说明 PL28X-301-50-SN Assembly Manual
Cross section shape is only for reference(ex. hex and indent dimensions ), all crimping tools needed are supposed to be prepared by customers PL28X-301-50-SN 安装说明 PL28X-301-50-SN Assembly Manual Manual P/N:8P1245_ Rev.01 20240125 .
PL1824X-40-10-CA 4.0 2+4 插头组装规范 - Amphenol
Note: Crimping shape is not required, customer will take liability for sourcing tools or dies, Customers need to check conduct pull-out force and Metallographic analysis of crimping section to confirm the quality of crimp process,Terminal crimping must meet the conductor compression ratio requirements: 80~90% 注意小端子突起 方向
PL28(X)-30(X)-XX-2-2A2 - Amphenol
Y 键 U 键 V 键 W 键 0 T 键 Key X Y U V W T 高压互锁 0:无 1:有 HVIL :NO 1:WITH 线缆大小 Cable Size mm2 50 70 95 线缆类型 Coroplast cable G2 Connector PL28(X)-30(X)-XX-2-2A2 PL28X-301-XX-2A2 连接器安装说明 The Assembly Manual for PL28X-301-XX-2A2 Document No: 8P1210 Rev.02
PL18X-301-XX-SN 单芯直头插头组装规范 PL18X-301-XX-SN 1POS 180D Plug Assembly Manual
Cross section shape is only for reference(ex. hex and indent dimensions ), all crimping tools needed are supposed to be prepared by customers Manual P/N:8P1217_ Rev.03 20240822 02/05 PL18X-301-XX-SN 单芯直头插头组装规范 PL18X-301-XX-SN 1POS 180D Plug Assembly Manual 横截面 Cross section 压接高度 Crimping height
PL282X-301-XX-2-2A2 二代二芯弯头连接器安装说明 - Amphenol
Crimping tool : Hexagon shape terminal crimping machine ⑶ Cross section 压接高度仅供参考,会因为机器不同而产生差异。 The crimp height is for reference only and will vary depending on the machine. ⑴ 线材型号参照表1 Refer to Table 1 for wire type
PL1824X-40-10 4.0 2+4 插头组装规范 - Amphenol
Note: Crimping shape is not required, customer will take liability for sourcing tools or dies, Customers need to check conduct pull-out force and Metallographic analysis of crimping section to confirm the quality of crimp process,Terminal crimping must meet the conductor compression ratio requirements: 80~90% 注意小端子突起 方向
Autoclave/Esterilizadores de Vapor - KAYE
Acepto que mis datos del formulario de contacto se recopilen y procesen para responder a mi solicitud. Usted puede solicitar que se eliminen sus datos en cualquier momento por correo electrónico : [email protected] Puede encontrar información detallada sobre el manejo de los datos del usuario en nuestra Declaración de Protección de Datos.