All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Pwr Profile®
Pwr Profile®
LOW PROFILE, HIGH CURRENT DENSITY CABLE ASSEMBLY Pwr Profile® I/O addresses applications requiring additional power density in space-constrained, chassis-based equipment platforms. The innovative power contact design has a lower profile for cable-to-board applications.

Product Pwr TwinBlade® Cable Assemblies
Pwr TwinBlade® Cable Assemblies
The Pwr TwinBlade® cable system is designed to support applications that demand the supply of high power. The Pwr TwinBlade® connectors employ a proven contact system in a touch-proof design that is capable of supporting currents of up to 100A per contact. The new sensing contacts can be used to eliminate the potential for damage from hot-plug conditions.

Product Pyle 26500
Pyle 26500
Medium-sized connectors with a rugged design, lightweight construction, and continuously dependable performance serving such diverse fields as avionics, missile systems, aircraft general-purpose applications, aircraft engines, and firewalls. Aluminum, stainless steel, firewall versions. Wire splice connectors are also in this family.

Product Pyle 26500 Hermetic Connectors
Pyle 26500 Hermetic Connectors
Amphenol/Pyle Commercial 26500 Connectors are qualified to Military Specification MIL-DTL-26500, as well as numerous high-performance customer specifications. Available in Stainless Steel receptacle, with bayonet or threaded coupling. Amphenol/Pyle is an experienced supplier of highly reliable hermetic connectors for the aircraft industry and our ZZL and ZZB series of hermetics.

Product QMA Connector Series
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.

Product QN Connectors
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.

Product QSFP Cable Assemblies
QSFP Cable Assemblies
Amphenol's QSFP copper cable assemblies are designed to meet data center, networking and high-performance computing application needs for high density cabling interconnect systems capable of data rates from 10G/Lane to 112G/Lane transmission rates.

Product QSFP DD
QSFP DD
Amphenol's QSFP DD interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high speed serial applications. Each port supports up to 400Gb/s in aggregate over an 8 x 50Gb/s electrical interface. The cage and connector design provides backwards compatibility to QSFP28 modules which can be inserted into a QSFP DD port and connected to 4 of the 8 electrical channels.

Product QSFP DD Cable Assemblies
QSFP DD Cable Assemblies
200G / 400G / 800G SOLUTIONS Amphenol's QSFP DD (Double Density) copper cable assemblies double the number of channels from 4 to 8 lanes when compared to the existing QSFP cabling systems, enabling more bandwidth within the same mechanical envelope.

Product QSFP DD OverPass™ Assemblies
QSFP DD OverPass™ Assemblies
56G AND 112G DIRECT HIGH SPEED CONNECTION FROM CHIP SITE TO IO PORT QSFP DD OverPass™ products remove high speed signaling from the PCB and create an eight channel direct lower loss interconnection between the ASIC site and the external QSFP DD IO port by overpassing the PCB. This helps to enable 56G and 112G hardware system designs and a technology for future 224G systems.

Product QSFP OverPass™ Assemblies
QSFP OverPass™ Assemblies
28G AND 56G DIRECT HIGH SPEED CONNECTION FROM CHIP SITE TO IO PORT QSFP OverPass™ products remove the high speed signaling from the PCB and create a four channel direct lower loss interconnection from the ASIC site to the external IO port by overpassing the PCB. This helps to enable 28G and 56G hardware system designs.

Product QSFP+ Cable Assemblies
QSFP+ Cable Assemblies
Amphenol's QSFP (Quad Small Form-factor Pluggable) connector, cage and cable assemblies are designed to meet emerging data center and high performance computing application needs for a high density cabling interconnect system capable of delivering aggregate data bandwidths of 40Gb/s & 56 Gb/s & 112 Gb/s.

Product QT - PCB Terminal Blocks
QT - PCB Terminal Blocks
1.Using the latest PUSH-IN technology, the wiring efficiency is increased by 70%. 2.Multiple clamping units can be kept open at the same time, simplifying the connection of multi-core cables. 3.To maintain a long-term reliable connection,the spring connection ensures the stability of the wire.

Product Quadrax Contacts
Quadrax Contacts
High-Speed Quadrax contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in D38999 Series III and ARINC connectors, provide an excellent alternative for harsh environment applications such as Ethernet 100 Base-T-100 Ohm, Gigabit Ethernet 1000 Base-T-100 Ohm, Fibre Channel-150 Ohm.

Product Quadrax Contacts
Quadrax Contacts
High-Speed Quadrax Contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in Amphenol MIL-DTL-38999 Series III and ARINC type connectors, provide an excellent option for harsh environment applications.

Product QuickbuildRF Configurator
QuickbuildRF Configurator
Amphenol Custom Cable and Amphenol RF have partnered to bring to market the QuickbuildRF Configurator. Set up your account today to custom configure your Quick Turn RF Assemblies. Receive immediate, real-time price, quick delivery due to large stock levels.

Product QuickbuildRF Configurator
QuickbuildRF Configurator
Amphenol Custom Cable and Amphenol RF have partnered to bring to market the QuickbuildRF Configurator. Set up your account today to custom configure your Quick Turn RF Assemblies. Receive immediate, real-time price, quick delivery due to large stock levels.

Product Quickie® IDC Cable-to-Board Connector System
Quickie® IDC Cable-to-Board Connector System
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable and cost-saving connectors come with specialized features in polarization, plating, and structure. Headers are low profile and come in shrouded versions with or without eject latches. Receptacles have strain relief covers for precise alignment.

Product Quick Mount Relay Sockets
Quick Mount Relay Sockets
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.

Product QWL Connectors
QWL Connectors
QWL Series Connectors are tailor-made for compact, heavy-duty industrial use. The outstanding performance of this series makes it well suited for shipboard installations and ground support power distribution applications where physical strength and dependability are key requirements. The QWL Series is a versatile, economical alternative to military qualified designs.

Showing 1641 to 1660 of 2,145 items