All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product QWLD Connectors
QWLD Connectors
QWLD Series heavy-duty cylindrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive. Water and explosion-proof, resistant to abrasion, corrosion, vibration, and shock. Double stub threads for fast coupling. Over 300 industrial and MS-approved insert patterns are available, including coaxial and thermocouple contacts.

Product R27
R27
The Amphenol R27 Series is a robust rectangular connector designed to meet or surpass all the requirements of MIL-DTL-83527 and EN 3682. This series is particularly well suited for military and commercial aircraft applications in harsh environments. Connectors, shells, inserts, termination modules, and contacts are sold separately or as full assemblies. Can be filtered. See our 485 series.

Product R2CT
R2CT
The R2CT field-installable IP67 weatherproof housing is designed as a cost-effective means of providing a removable interface for harsh environments. It allows for quick and easy installation onto cable assemblies. The R2CT allows direct mating to edge-mounted active devices or as a sealed feed-thru to adapters or internally mounted devices. Well suited for wireless base station applications.

Product R38 Series
R38 Series
These connectors are combinations of D-subminiature or Micro-D with RF contacts. Available in standard contacts, integrated, and reverse-gender integrated for lower-cost solutions. Have provided coax, triax, quadrax solutions for space, military, and commercial applications.

Product R39 - Rectangular 38999
R39 - Rectangular 38999
Amphenol's rectangular 38999 connector soars to meet higher expectations. It is dynamically engineered for a changing world. • Rectangular for space savings • Low profile • High density 127 position inserts or mixed inserts with power, RF, or fibre-optic available • Blind mate • Rugged • Uses same contacts as standard 38999

Product R49 & R24 Rubber Series
R49 & R24 Rubber Series
The R49/R24 series are single-pole high load connectors manufactured in market-leading synthetic self-lubricating thermoset rubber. The design enables the quick, safe and secure connection of AC and DC power in the most demanding of environments. Housings and couplers and manufactured in high-grade aluminum and feature snap action ‘vibration safe’ locking mechanisms.

Product R58
R58
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.

Product Raceways
Raceways
Raceways are built in a one-piece, lightweight design with multiple fixing points. Our raceways are strong, durable and make wire bundle installation and maintenance easy.

Product Rack and Panel Connector
Rack and Panel Connector
Brush Rack and Panel connector series utilizes Amphenol’s durable and reliable B3 contact system in a rugged, non-floating Rack and Panel connector. Included in this series are digital and power/digital “hybrid” insert arrangements. The hybrid series utilizes Amphenol’s high-performance RADSOK® power contacts along with Amphenol’s proven B3 contact.

Product Radiaflex Radiating Cables
Radiaflex Radiating Cables
RFS Technologies' RADIAFLEX® radiating cable enables seamless wireless coverage in tunnels, buildings, and confined spaces. With patented slot technology, it supports multiple frequencies including LTE, 5G, and public safety bands. RADIAFLEX® ensures consistent signal strength, low coupling loss, and is flame-retardant for safe, reliable in-building connectivity.

Product (Radio Frequency Connectors) RF Connectors
(Radio Frequency Connectors) RF Connectors
Amphenol LTW's RF connector (radio frequency connector) is an electrical connector designed to work at radio frequencies in the multi-megahertz range. RF connectors are typically used with coaxial cables and are designed to maintain the shielding that the coaxial design offers. Available in SMA【Quick guide: https://amphenolltw.com/down.php?supp_download=105】

Product RADSOK®
RADSOK®
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces

Product RADSOK R8S
RADSOK R8S
HV/HP contact with a new design. Asymmetric socket contact for Automotive and Industrial applications. Several connection possibilities and sizes are available. Produced by a precision and price optimized stamping and bending process.

Product RADSOK® | High Power Connectors
RADSOK® | High Power Connectors
Electric and electronic applications require increasingly more energy. Traditional connection technologies are often not able to fulfill these requirements. Amphenol offers RADSOK - a new generation of high-power contacts. The hyperbolic contact geometry offers many advantages such as contact coverage of up to 65%, absorption of vibrations as well as superior durability of the contact element.

Product RADSOK® PGY™
RADSOK® PGY™
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.

Product RADSOK® PowerBlok™
RADSOK® PowerBlok™
This series, utilizing RADSOK® socket contact technology for power-to-board backplane application, compact footprint, thermoplastic square, press-fit high power connector. With three sizes ranging from 2.4mm, 3.0mm, and 3.6mm contact sizes and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.

Product RADSOK® PowerBlok™ WTB
RADSOK® PowerBlok™ WTB
This series, utilizing RADSOK® socket contact technology for power-to-board two-point contact terminals application, low profile compact footprint, metal square, press-fit high power connector. With two sizes, 2.4mm and 3.6mm contacts and up to 70 amps possible with a standard operating temperature from -40°C to +105°C.

Product RADSOK® SMT RADSERT™
RADSOK® SMT RADSERT™
This series, utilizing RADSOK® socket contact technology for board-to-board mezzanine application, compact footprint, metal circular, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 6.0mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.

Product Rain Light Sensor
Rain Light Sensor
The rain and light sensor provides configurable wiper control inputs for Heavy Truck applications in addition to supporting auto-headlight control.

Product Ranger Connectors
Ranger Connectors
Lightweight pin and socket connection. Designed for future solder requirements. Capable of USB 3.0, push-pull or breakaway mating, and IP-68 rated.

Showing 1661 to 1680 of 2,145 items