Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product BergStak HS™ 0.50mm Mezzanine Connector
BergStak HS™ 0.50mm Mezzanine Connector
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATIONS Amphenol's FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.50mm connector family with 0.50mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.

Product BergStak® 0.40mm Connector
BergStak® 0.40mm Connector
The BergStak® 0.40mm board-to-board connectors are in 0.4mm pitch with double row contacts, the family now supports stack height of 1.50/2.0/3.0/3.5/4.0mm and position ranges in 10-100 positions (10/20/24/30/34/40/50/60/70/80/90/100). The lock feature on contacts works together with shock-absorbing ribs on the housing to make it suitable for high-vibration applications and friendly for FPC applications.

Product BergStak® 0.50mm Mezzanine Connector
BergStak® 0.50mm Mezzanine Connector
Amphenol's BergStak® 0.5mm is a comprehensive and versatile board-to-board solution designed for reliable and high-density applications. The unique design of scoop-proof housing ensures terminals are not damaged during mating.

Product BergStak® 0.635mm Connector
BergStak® 0.635mm Connector
MICRO PITCH LOW PROFILE HIGH SPEED BOARD-TO-BOARD CONNECTOR BergStak® 0.635mm pitch is a compact board-to-board connector with low stack height of 3.00mm. Available in 80 and 140 positions it support applications which require high pin counts and low profile connection. BergStak® 0.635mm supports signal speeds up to 8Gb/s with an open-pin-field, providing design flexibility.

Product BergStak® FX10 0.50mm Board-to-Board Connector
BergStak® FX10 0.50mm Board-to-Board Connector
FCI Basics BergStak® product range is expanded to include 0.50mm BergStak® FX10 board-to-board connector known for its fast data transmission and high signal quality. This connector is offered in 144 positions and is available in 4.30mm and 6.00mm stack height options. Position is extendable up to 168 positions. BergStak® FX10 supports speed performance up to 15Gb/s+ and is available in vertical SMT

Product Bi-Component Molding
Bi-Component Molding
Seals can be assembled or also molded on in 2-component injection molding. 2-component hard-hard combinations are also possible.

Product Blind Mate - X-Lok Push-Lock Connector
Blind Mate - X-Lok Push-Lock Connector
Amphenol LTW’s X-Lok Connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audible and tactile feedback. The X-Lok provides less mating failure & quicker installation than traditional threaded solutions【Quick guide: https://amphenolltw.com/down.php?supp_download=112】

Product BoardLock™ Family
BoardLock™ Family
Available in AT, ATHD, ATM, and ATP Series Versions. Amphenol Sine Systems’ BoardLock™ Family combines flanged or flangeless, 180° straight or 90° right angle pin-oriented, wire-to-board versatility with the proven reliability of the A Series™ environmentally-sealed thermoplastic connection system with a maximum current rating up to 100A. Compact, durable, low-profile, and lightweight.

Product Breathable Vent
Breathable Vent
Amphenol LTW provides a comprehensive product range of Breathable Vent. The Vents help control pressure release within safe operating limits, specifically designed to balance internal and external pressures. Range: M6, M8, M10, Fit-In Plastic/Metal (Oil Filtration), M12, M14, M24, M32 & Rectangular【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】Video: https://youtu.be/dke5JH_B2A0

Product Buckle Switch Assemblies
Buckle Switch Assemblies
Mechanical & Hall Effect Switches for seatbelt detection

Product Build-to-Print Harness Assemblies & Mechatronic Systems
Build-to-Print Harness Assemblies & Mechatronic Systems
Comprehensive range of build-to-print cable and mechatronic assemblies, including potting, overmolding, electrical welding, PCBA integration, and complex design. Applications include automatic trunk and door openers, HVAC systems, turbochargers, steering column and steering wheel harnesses, and kick sensor harnesses.

Product Bulb Sockets
Bulb Sockets
Cemm Thome´s bulb sockets provide solutions for automotive exterior lamps, assuring quality performance due to internal development, design, internal laboratory, injection, assembly. Highlight: • USCAR-15 Validation • Socket diversity for different CAP´s and focal lengths • Sealed and unsealed • Customizable design • Ergonomics • Optional handles

Product Bulb Sockets China / Asia
Bulb Sockets China / Asia
Docharm Amphenol has the ability to develop and design light bulb sockets. The entire in-house development, testing, production, and assembly can be realized. Complete production testing can confirm the reliability of product quality. Highlight: · USCAR-15 Validation · Socket diversity · Sealed and unsealed · Customizable design

Product Ceres Circular Connector
Ceres Circular Connector
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.

Product Charge Inlet China / Asia
Charge Inlet China / Asia
Charge inlets and assemblies for eMobility applications. There is a wide portfolio of Charge Ports available supporting all major interfaces like GB/T, IEC Type 1 & Type 2, DC Combo, or DC Fast Charging. Special features including locking actuator or LED Charge indicator lights are available as well as related charge plugs and cable assemblies.

Product Chassis & Safety Harness
Chassis & Safety Harness
Electrical Liftgate System - contactless and quiet opening and closing of the boot is ensured by electric spindle drives. We manufacture these cable harnesses and the corresponding components on automatic production lines. Process steps such as overmolding inserts, automated clamp assembly, induction soldering, and casting are carried out according to customer specifications.

Product CNC Bar Forming
CNC Bar Forming
CNC Form Long HV busbars for Battery Interconnects and Charging systems with low NRE and minimum material wastage

Product CNC Machinging
CNC Machinging
Pecision CNC machining components for EV, Energy Storage, Heavy Truck

Product ComboNET™ Automotive Modular Connector
ComboNET™ Automotive Modular Connector
SCALABLE, VERSATILE, MODULAR AUTOMOTIVE-GRADE CONNECTOR. The ComboNET™ Automotive Modular Connector is a versatile, scalable, space-efficient solution, allowing standard modules such as Ve-NET™, Mini-Fakra, and power and signal pins to be combined and interchanged freely to suit specific application requirements. It supports high-speed differential and coaxial data transmission as well as signal and power..

Product ComboStak® 0.50mm & PowerStak® 2.00mm Board-to-Board Connector
ComboStak® 0.50mm & PowerStak® 2.00mm Board-to-Board Connector
HYBRID AND HIGH SPEED SOLUTION The ComboStak® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak® 0.50 mm combines existing, BergStak® 0.5mm pitch HS signal pins with 2.00mm pitch power blades. ComboStak® 0.50 mm provides high signal and current density with a wide range of stack heights.

Showing 41 to 60 of 283 items