Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product ComboStak® 0.80mm & PowerStak® 2.00mm Board-to-Board Connectors
ComboStak® 0.80mm & PowerStak® 2.00mm Board-to-Board Connectors
HYBRID AND MEDIUM POWER SOLUTION ComboStak® and PowerStak® are compact, hybrid (signal and power) and power board-to-board connectors. ComboStak® combines existing, BergStak® 0.8mm pitch signal pins with 2.00mm pitch power blades. PowerStak® is the power only version. Both ComboStak® and PowerStak® provide high signal and current density with a wide range of stack heights.

Product Compact Combo Connectors
Compact Combo Connectors
SIGNAL & HYBRID SOLUTIONS FOR BTB, WTW, AND WTB Solutions offer optimized space, high reliability with adequate creepage and clearance distances for power and allows easy to mate/crimp and cable management. The connector system offers hybrid solutions choice of signal and power loading with an active latching feature.

Product Conan® Lite 1.00mm Connector
Conan® Lite 1.00mm Connector
Conan® Lite 1.00mm connectors come with a robust metal down feature that helps in establishing a reliable connection with the PCB in both parallel and perpendicular board-to-board applications. These connectors also feature an audible "click" sound ensuring mating in place. Conan® Lite vertical headers, receptacles and right angle headers are offered in 9-69 positions.

Product CONEC AT/DT and VSS Superseal Series
CONEC AT/DT and VSS Superseal Series
Whether tractors, excavators, or construction machines, the segment IVCM (Industrial Vehicles and Construction Machines) places high demands on the connectors used. The CONEC series of overmolded AT, DT, superseal connectors are assembled in-house and overmolded and thus provide optimal protection against external influences in harsh environments. Degree of protection: IP67/IP69K.

Product CONEC ATM connectors
CONEC ATM connectors
The ATM connector series is designed as a cable-to-cable connection. It locks securely and without tools via a latch. The series is not only used in agricultural, agricultural and vehicle technology, but also frequently in process automation and control technology. The overmoulded ATM connectors are available as plugs and sockets in the variants connecting cable with open cable end or connecting cable.

Product CONEC CPC Connector Series
CONEC CPC Connector Series
In addition to agricultural and automotive engineering, CPC connectors are frequently used in control cabinets, robotics, injection molding machines, and machine tools. This design is a robust connector which, in contrast to the previous agricultural connectors in the CONEC product range, has a threaded connection with positive detent and is smaller in size than, for example, an ISOBUS connector.

Product CONEC ISOBUS Series
CONEC ISOBUS Series
With increasing demands on efficiency in agriculture, precision farming is becoming more and more important. Precision farming is the targeted management of utilized agricultural land. To ensure the necessary communication between tractors, equipment, and agricultural management software, the non-proprietary ISOBUS is used.

Product Coolant Temperature Sensor
Coolant Temperature Sensor
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or liquid ducts.

Product Cross-Mate™ 2.00mm Wire-to-Board Connector System
Cross-Mate™ 2.00mm Wire-to-Board Connector System
FCI Basics Cross-Mate™ series is a wire-to-board system that offers compact design and active latching for applications requiring good mating retention.The particular cross section of the mating area guarantees a reliable 4 point contact interface with an improved current rating from 2A to 4A per contact. Terminal-Position-Assurance (TPA) guarantee that the contact is properly mounted into the cable housing

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Current Sensors
Current Sensors
The measurement of currents in the power train is essential, e.g. for monitoring and controlling the drive power. We offer current sensors in different versions, with one or more current paths and with or without integrated temperature measurement.

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.

Product Customized Switches
Customized Switches
Car Lock Switches, Potting Switches Assemblies, Overmoulded Switch Assemblies

Product Data Cable Assemblies China / Asia
Data Cable Assemblies China / Asia
Cable and Harness assemblies for vehicle data communication including HSD, Low, and High Speed Ethernet, FAKRA and MiniFAKRA

Product Data Guide Cable Specialty Cables
Data Guide Cable Specialty Cables
Data Guide Cable is a quality manufacturer of specialty electronic and electrical cable products for a variety of applications. Major markets serviced include instrumentation, data communications, robotics, broadcast/studio, computer, utility, shipboard, and factory automation among others. The main focus is manufacturing products in compliance with USA specific standards such as NEC, UL, NFPA, ABS, MSHA,

Product DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields

Product Design Assistance And ESI
Design Assistance And ESI
At Connor, we support our customers early in the development cycle through a structured Design for Excellence (DFX) approach—covering manufacturability, assembly, cost, quality, and performance

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DRIVEFFLEX® VFD Cables
DRIVEFFLEX® VFD Cables
1000V flexible VFD servo cable, 600V TC-ER, dual shielded XLPE (XHHW-2, RHW-2) insulated flexible motor supply cable with excellent electrical characteristics. True to its name, DRIVEFLEX® is referred to as the most flexible drive cable to route and install.

Product Driver Assistance Components
Driver Assistance Components
RF Connectors for transmitting LVDS and Multi-Gig-Ethernet. We offer cable assembly and customized solutions needed to transfer data within a vehicle. These are used to connect cameras, antennas as well as Radar/Lidar systems and enable scanning of the area for semi-autonomous and autonomous driving. Most approved connector families ready for production with full part-level traceability and quality

Showing 61 to 80 of 283 items