Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product HCSO-1W Open Loop Current Sensor
HCSO-1W Open Loop Current Sensor
The HCSO-1W sensor simplifies current measurement (AC/DC) for batteries, chargers & motors. It clamps directly on cables, reducing installation steps & errors. Based on Hall effect tech, it offers accurate readings & various current ranges. Easy to install & calibrate, making it cost-effective for manufacturers.

Product HCSP-1BS Open Loop Current Transducer
HCSP-1BS Open Loop Current Transducer
Open-loop current transducer: Hall effect-based, busbar mounted. Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A. Non-intrusive with galvanic separation, Operates reliably in temperatures from -40°C to +125°C.

Product HCSP-3BS Three-Phase Open-Loop Current Sensor
HCSP-3BS Three-Phase Open-Loop Current Sensor
The Piher HCSP-3BS is an automotive-grade, three-phase open-loop current sensor engineered for EV traction inverters and battery management systems. Utilizing Hall-effect technology, it measures up to ±1,200 A with galvanic separation. The compact, busbar-mounted design features press-fit contacts and compatibility with Infineon HybridPack modules for precise, non-intrusive motor control.

Product HD-BNC Connector Series
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.

Product Headlamp Harness
Headlamp Harness
Interconnect solutions for headlamp, DRLs, FOG, with the integration of cable ducts, cable shielded, twist wires, and >100 circuits

Product HEAVYSOK
HEAVYSOK
HV/HP connector for applications >60V and aluminium housing. All connectors are sealed and equipped with EMC shielding. The aluminum housing ensures a robust structure in the vehicle, it can withstand higher temperatures and can dissipate high currents. The HEAVYSOK connectors are available with various codings.

Product High-Precision GPS Antennas
High-Precision GPS Antennas
Up to L1+L2+L5 frequency bands can be integrated, providing high-precision navigation and positioning for intelligent driving, with frequencies covering the whole world (GPS/BD/GLONASS/Galileo). According to the requirements, functions can be freely matched, and IP67 protection level can be achieved.

Product High Speed Backplane (Customised)
High Speed Backplane (Customised)
Amphenol BSI (ABSI) are the trusted technology leader for more than 30 years in the Backplane & Midplane business. We design, build and test customised Backplane & Midplane solutions for most of the global leaders in IT Datacom and Telecoms technology systems. We have products performing to 56gb/s today in the production environment with speeds up to 112 Gb/s PAM4 in development.

Product High Voltage Cable
High Voltage Cable
Amphenol Times Fiber (TFC) is a leading manufacturer of coaxial cable for automotive applications. OEM-approved designs meet or exceed stringent electrical, thermal and mechanical requirements. Built for signal integrity, flexibility and durability, these high-voltage cables perform reliably under extreme temperatures and complex routing conditions.

Product High Voltage Power Outlets
High Voltage Power Outlets
High voltage power outlets offer "your home" in a vehicle. These power ports offer 110V or 230V power for consumer electronics and appliances for both interior and exterior cabin use.

Product HSC Connector System
HSC Connector System
HSC connector system is a fully shielded interconnect system that supports data rates up to 1Gb/s and more. With 0.50mm square terminals, it allows a lighter and smaller connector design. The comprehensive shielding of these connectors provides enhanced EMI performance. It is designed for automotive applications like LVDS, camera, USB, and IEEE 1394.

Product HSD (High Speed Data) Connector System
HSD (High Speed Data) Connector System
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It has a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. It has the minimum size to satisfy global automotive requirements such as LVDS camera, USB, and IEEE 1394 applications.

Product HS-Lok Push-Lock Connectors
HS-Lok Push-Lock Connectors
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating. The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】

Product Humidity Sensor
Humidity Sensor
The humidity sensor measures windscreen, ambient temperature, and humidity to calculate dew point and predict fogging condition on the windscreen to support HVAC systems.

Product HVBI
HVBI
HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space, robust metal shells with excellent electromagnetism shielding, potting design for backshell provide excellent anti-vibration and waterproof performance, has a wide range of current from 60A to 250A. UL and TUV Certification.

Product HVCO GB/T
HVCO GB/T
HVCO GB/T Connectors are all compliant with GB/T 20234.1/2/3 standards.

Product HVCO IEC
HVCO IEC
HVCO IEC/CCS2 connectors are all compliant with IEC 62196-2, IEC 61851-1 standards.

Product HVCO SAE
HVCO SAE
HVCO SAE/CCS1 connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.

Product HV/EV Connectors and Components China / Asia
HV/EV Connectors and Components China / Asia
Complete interconnect solutions for all High Voltage Devices for Electric and Hybrid Electric drivetrain and electric power connections inside of HV applications including Charge Inlets, OBC, EV Battery, Inverters, e-motors, and AUX devices.

Product HV Harness Assemblies
HV Harness Assemblies
Various build-to-print cable assembly including different process assembly such as potting, overmolding, electrical welding

Showing 201 to 220 of 452 items