Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product MEG-Array® R+
MEG-Array® R+
56GB/S HIGH-SPEED MEZZANINE BGA CONNECTOR SYSTEM Leveraging proven technologies, including an industry-leading BGA design, offering superior self-aligning and self-leveling. Next-generation differential pair contact design for up to 56Gb/s PAM4 and NRZ performance.

Product Metal Fabrication Components
Metal Fabrication Components
Various build to print Metal Fabrication components and assemblies for Heavy Truck and Energy Storage system

Product Metal Injection Molding
Metal Injection Molding
Amphenol produces high-quality parts with over 90% metal density through our metal injection molding (MIM) process. The MIM process provides greater flexibility in design complexity, prevents corrosion, and provides a resistant polish. The MIM process is used on components of various applications including mobile phones, laptops, and industrial and automotive platforms.

Product Metal Substitution - Weight Reduction
Metal Substitution - Weight Reduction
Customer and application-specific molded components to replace metal parts for weight reduction. Consulting regarding plastic-specific design and structural requirements, tool design, and tool building.

Product Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm is a robust fine-pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The innovative hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.50mm mezzanine connectors are available in 120 positions with other position options provided on request.

Product Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.

Product Micro-Bayonet
Micro-Bayonet
This series, a small footprint, lightweight, high contact density, stamped & formed crimp contact, IP54 rated metal bayonet coupling, signal connector. With three insert arrangements ranging from 7 to 15 contacts per connector and up to 3 amps possible with a standard operating temperature from -40°C to +125°C.

Product Micro SD and SD Card Sockets
Micro SD and SD Card Sockets
MEMORY CARD CONNECTORS WITH SUPPORT FOR UHS-I AND UHS-II Micro SD and SD card sockets are user-friendly and ideal for use in portable devices such as digital cameras and mobile phones. They are also suitable for server applications as well as automotive devices, notebooks, and servers.

Product Micro USB 2.0
Micro USB 2.0
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two-layer shells design ensure high reliability and prevent connector damage. Amphenol offers customized designs to suit various customer requirements. These connectors also offer high-speed signal stability of up to 480Mb/s transmission.

Product Micro USB 3.1 GEN 1
Micro USB 3.1 GEN 1
USB 3.1 Gen 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication. USB 3.1 Micro offers a 5Gb/s signaling rate offering a 10x performance increase over Hi-Speed USB 2.0. SuperSpeed USB is backward compatible with USB 2.0 and will provide optimized power efficiency.

Product Miniaturized Connectors
Miniaturized Connectors
Reduced Space Connectors for Automotive Applications

Product Mini-FAKRA Cable Assemblies North America
Mini-FAKRA Cable Assemblies North America
Mini coaxial connectors offer a compact solution, compared to the conventional FAKRA connector. These connectors can support frequencies of up to 15GHz and data rates up to 28Gbit/s.

Product Minitek127® 1.27mm Wire/Cable-to-Board Connector System
Minitek127® 1.27mm Wire/Cable-to-Board Connector System
FCI Basics Minitek127® 1.27mm connector system is an extensive range of modular connectors for all types of wire/ cable-to-board applications. It includes straight and right angle, surface mount and through-hole, pin headers and board receptacles in different plating variations, customized stacking headers, IDC version, available in up to 100 positions.

Product Minitek MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications.

Product Minitek MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform
Minitek MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications.

Product Minitek MicroSpace™ 1.80mm Crimp-to-Wire Connector Platform
Minitek MicroSpace™ 1.80mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. Minitek MicroSpace™ will be available in single and double row versions, with top and side latch configuration.

Product Minitek MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ Crimp-to-Wire connector platform's unique design meets LV214 Severity-3 and USCAR-T2V2 specifications. These 1.27mm pitch connectors come with a current rating of up to 4A per contact making them ideal for higher power applications. Minitek MicroSpaceXS™ connectors are available in staggered pin configurations in vertical and horizontal orientations.

Product Minitek MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ Waterproof Crimp-to-Wire connector platform's unique design is compatible with LV214 Severity-3 & USCAR-T2V2 specifications. These 1.27mm pitch connectors come with a current rating of up to 3A per contact - ideal for higher power applications. Available in a staggered vertical and horizontal configuration with, PIP soldering, and tin or gold plating.

Product Minitek® 1.50mm Wire-to-Board Connector System
Minitek® 1.50mm Wire-to-Board Connector System
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.

Product Minitek® 2.00mm
Minitek® 2.00mm
Minitek® is Amphenol ICC's brand for BTB and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires, and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems. It is available in vertical and horizontal configurations both in single and double row with 2 to 25 positions per row.

Showing 181 to 200 of 304 items