Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
The SF-047 is a ruggedized, small-diameter coaxial cable engineered for reliable performance in harsh environments. Ideal for aerospace, defense, and industrial applications, it offers excellent durability, flexibility, and high-frequency signal integrity. Perfect for mission-critical systems requiring compact, lightweight, and robust RF cable solutions in extreme temperature and vibration conditions.
Engineered for environments sensitive to EMI and cross talk, SV Microwave’s new Shielded Multiport connectors deliver outstanding performance with industry-leading isolation and crosstalk suppression—achieving 70 dB min at 30 GHz. This exceptional electrical separation between ports ensures ultra-clean signal transmission, setting a new benchmark compared to traditional coax PCB multiports.
Featuring several terminations (Crimp, Solder, PC Tail, Compliant pins), the signal contacts are ideal for MIL-DTL-38999/EN3645/2M, SIM/EN4165, EN2997, ARINC600, or even relay sockets. They're in accordance with the latest standards (European - EN3155)
SV Microwave has recently expanded its Size 16 D38999 RF Cable Assemblies portfolio with six new fixed-length cable assemblies featuring SMPS D38999 pin and socket contacts. Designed for SWaP-C optimization, these assemblies offer a smaller form factor than their Size 12 and Size 8 counterparts while maintaining high-performance up to 65 GHz.
SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements, and accessories. Special adaptations of the SJT are available for hermetic and high-temperature applications. Compliance with European Specifications – PAN6433-2, LN29729, VG96912.
SV Microwave’s newly expanded Edge Lock PCB Connector introduces small form, push-on SMP and SMPM connectors. Designed for high-frequency performance up to 65 GHz, these edge launch connectors deliver minimal Insertion Loss and low reflections without burdensome assembly techniques for reflow. Their fixture-less, conical-leg design ensures secure PCB edge retention.
SV Microwave’s new two-, four-, and eight-port PCB surface-mount connectors are designed for high-frequency, high-density PCB applications where minimizing crosstalk is essential. Available in SMP, and SMPM RF interface configurations, these connectors deliver reliable performance for demanding designs. Elevate your system’s capabilities today!
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. Current configurations include male interfaces in the SMP and SMPM series. Take your system to the next level!
SV Microwave’s SMP and SMPM spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated.
SV Microwave offers a complete line of SMP and SMPM fixed bullets in a variety of lengths. Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution.
SV Microwave’s newest spring loaded bullet product line employs an SMPS RF interface to maximize density and high frequency in applications up to 32 GHz. These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.
Amphenol SV Microwave’s SMPS VITA 67.3 Gen2 product line is the next evolution of our high-performance RF interconnects for embedded computing systems. Building upon the Gen1 platform, these optimized designs enhance compatibility, reliability, and ease of integration across all port configurations. The Gen2 series allows every port to optimally accept cable or adapter contacts.
Solaris is a small, plastic, easy-to-use rectangular connector designed specifically for low and medium power applications. Solaris’ spring-loaded slide lock mechanism is a snap to use - simply push to lock and slide to unlock. The slide lock provides convenient single-handed & tool-less mating, eliminating the Foreign Object Debris (FOD) found in typical screw mount D-Subs.
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board. Additionally, these connectors can accommodate multiple PCB thicknesses.
Solder-on PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.
Amphenol CDI Solder Pot Panel Connectors are designed for secure and reliable RF signal transmission, offering a robust solder termination for optimal electrical performance. These panel-mount connectors provide low-loss connectivity in aerospace, military, space, and industrial applications, ensuring superior durability and long-term reliability.
As a member of SOSA's standards committees, SV Microwave spearheaded the effort to include RF industry-recognized interfaces like SMPM and SMPS as open standards. Watch the video below, and partner with SV on your next SOSA aligned project.
SV Microwave has developed a line of Select on Test Space Attenuators that are designed to fine tune the RF power levels of microwave circuits in satellites. This product line features SMP Male-to-Male and Male-to-Female configurations that are rated to work through 40 GHz at a variety of attenuation values.
Overall higher bandwidth than standard CAT5E quadrax - Supports up to 6.5 Gbps per pair. For CAT6A type cable. Enhanced crosstalk performance (compared to standard quadrax) due to compatibility with shielded twisted pair of cables. Can be used for a variety of high-speed applications beyond the current star quadrax design.
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.