Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
As part of our commitment to continuous quality improvement, SV has re-designed a line of thru-hole PCB connectors with current design standards to improve performance at higher frequencies. These connectors feature a contact that goes through the PCB and can launch directly to transmission lines on the opposite side. Current configurations include straight and right-angle SMP male connectors.
High Power 38999 incorporates RadSok, Temper-Grip, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, High Power 38999 offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Features high-current RadSok or Temper Grip socket contacts for a current-carrying capacity increase of up to 40%. Utilizing two proven connector mating designs (Matrix 5015 and MGT-5015) and a host of new contact termination methods, the High Power Series offers custom connector performance in a standard catalog offering.
Amphenol BSI (ABSI) are the trusted technology leader for more than 30 years in the Backplane & Midplane business. We design, build and test customised Backplane & Midplane solutions for most of the global leaders in IT Datacom and Telecoms technology systems. We have products performing to 56gb/s today in the production environment with speeds up to 112 Gb/s PAM4 in development.
An expansion of the MIL-DTL-38999 series to provide solutions for next-generation aircraft power requirements. Future power distribution architecture is moving toward higher voltages above what standard connectors are designed to accommodate. Amphenol HV38999 has been tested up to 1200 VAC / 1500 VDC* to remain partial discharge free @ 50,000 ft.
Amphenol Air LB France's Next Generation of Power connector, H-PAC features an innovative and easy-to-use locking system offering a perfect connection security. Perfectly suited for High-Demanding power applications on various platforms (full electric or hybrid powered), H-PAC comes in 2 contacts or 3 contacts versions (215 Amps per contact).
The HTC Series is designed to meet the requirements of MIL-DTL-83723, EN2997, and Rolls-Royce ESC standards. They are available in Stainless Steel qualified to ESC15 & 16 are in Titanium qualified to ESC20 & 21. The Titanium versions provide comparable performance to Stainless Steel, but with 30% weight savings, offering significant benefits in aero-engine applications where weight is critical.
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 180°C. Current Rating: 365 Amps
SV Microwave's In-Series Adapters offer top-tier connectivity within specific connector series, covering a range of connector series such as SMA, 2.92mm, 2.4mm, 1.85mm, SMP, SMPM, and SMPS. These adapters offer unparalleled performance and reliability. One notable In-Series product is SV’s bulkhead hermetic adapter, providing a robust solution that eliminates ingress from harsh elements.
INSTABEND™ are flexible, coaxial microwave assemblies designed for interconnects between RF circuit cards, modules, and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.
InstaBend® -141 is a flexible, coaxial microwave assemblies designed for interconnects between RF circuit cards, modules and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing. 141
SV Microwave has designed a new product line of high-frequency, low pass filters with a small form factor. These low pass filters are available with DC to 12 or 18 GHz passbands and are available as a standard connectorized offerings for the SMA and SMPM series. Additionally, the SMPM filter does not compromise on connector density and maintains the same outer diameter as a typical SMPM bullet.
IP67 rated D-Subs are built to protect your electronics from ingress of dust, solids, water, and other liquids. Sealing is available in PCB mount and Crimp Removable.
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires. Mounting rail and installation/termination accessories and customization available.
SV Microwave just released fixed length Keyed SMA cable assemblies that offer an ideal solution when polarization is required. These new Keyed SMA connectors are available in 4 unique keying configurations and are cabled to standard SMAs using Ø.085 cable. This new self-aligning design offers more space savings than other bayonet style connectors.
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.
Designed to provide flexibility in the assembly of wire harnesses that are used in instrumentation and avionic control environments. The modular design of the LMD provides rack and panel or cable to cable attachment. Supplementing the LMD connector family, the LMS in-line splice connector; a low-cost interconnect that incorporates the LMD modules and contacts.
In power conversion systems, low inductance interconnects allow lower commutation losses and increased switching frequency. Amphenol Auxel dedicated project management teams and engineers design and manufacture custom state-of-the-art Laminated Busbars.
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board. Available in SMA, 2.92mm, 2.4mm and 1.85mm series.