Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
Based on legacy EN4165 connectors, Amphenol Air LB France's SIM QR features a quick disconnection system. Fitted with modules selected from an extensive range of overmoulded EN4165 / SIM modules providing multiple contacts sizes and arrangements offering best-in-class dielectric and sealing performances. For Power & Signal contacts.
Amphenol Air LB France's modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through. It can be fitted with the whole range of EN4165 / SIM modules.
SV Microwave has recently expanded its Size 16 D38999 RF Cable Assemblies portfolio with six new fixed-length cable assemblies featuring SMPS D38999 pin and socket contacts. Designed for SWaP-C optimization, these assemblies offer a smaller form factor than their Size 12 and Size 8 counterparts while maintaining high-performance up to 65 GHz.
SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements, and accessories. Special adaptations of the SJT are available for hermetic and high-temperature applications. Compliance with European Specifications – PAN6433-2, LN29729, VG96912.
Amphenol SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, and insert arrangements.
SV Microwave’s SMPM Mini-D RF Interconnects combine the proven Mini-D multiport form factor with a high-performance SMPM interface, delivering a high-density solution for RF applications up to 40 GHz. This product family includes an 8-port ganged RF cable assembly and two PCB connector mating halves, creating a complete interconnect system for PCB applications.
SV Microwave offers a complete line of SMP and SMPM fixed bullets in a variety of lengths. Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution.
SV Microwave’s newest spring loaded bullet product line employs an SMPS RF interface to maximize density and high frequency in applications up to 32 GHz. These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.
SV Microwave's VITA 67.3 Gen2 product line now includes a new range of flexible cable assemblies, designed to provide robust, high-performance RF signal routing within embedded systems. Expanding on our innovative VITA 67.3 interconnects, these assemblies feature popular right angle SMPM and SMPS connectors terminated to our VITA 67.3 Gen2 Plug-in Contacts.
Amphenol CDI Solder Pot Panel Connectors are designed for secure and reliable RF signal transmission, offering a robust solder termination for optimal electrical performance. These panel-mount connectors provide low-loss connectivity in aerospace, military, space, and industrial applications, ensuring superior durability and long-term reliability.
As a member of SOSA's standards committees, SV Microwave spearheaded the effort to include RF industry-recognized interfaces like SMPM and SMPS as open standards. Watch the video below, and partner with SV on your next SOSA aligned project.
SV Microwave has developed a line of Select on Test Space Attenuators that are designed to fine tune the RF power levels of microwave circuits in satellites. This product line features SMP Male-to-Male and Male-to-Female configurations that are rated to work through 40 GHz at a variety of attenuation values.
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.
SV Microwave’s ganged RF cable assemblies are designed to mate directly with readily available COTS multiport connectors, enabling a single, push-on interface that simplifies installation without compromising RF performance.
Standoffs were designed with strength, stability, and weight reduction in mind. Our Standoffs are made with PEEK— a very strong, non-conductive/non-corrosive, and lightweight material - designed to replace heavier aluminum. They come with a locking feature for security, are designed with ribs to provide additional strength.
Standoffs were designed with strength, stability, and weight reduction in mind. ABD031 standoffs are made with black thermoplastic and conform to ABD031 flammability standards. There are two types of these standoffs - Type I has an operating temperature range of -67° to 266° and uses a screw mount; whereas Type II has an operating temperature range of -67° to 185° and uses a tie-down mount.
Amphenol CDI Surface Mount PCB Connectors provide reliable RF signal transmission with a compact, low-profile design for direct PCB integration. These connectors offer excellent electrical performance, making them ideal for aerospace, military, space, and industrial applications where board space and high-frequency integrity are critical.
SV’s D38999 size 20 pin and socket contacts are compatible with MIL-DTL-38999 Series I, II, III, and IV housings, while the Micro38999 size 20HD pin and socket contacts are designed for MIL-DTL-32689, 2M, and Series 80. This high-frequency solution delivers superior electrical performance up to 40 GHz and is optimized for .047 cable, offering exceptional flexibility for compact packaging applications.
SV Microwave's TEE-Series adapters are crafted to facilitate tee connections, allowing for multiple signal paths. This series is designed to accommodate applications where signal splitting or combining is essential. Offering a range of connector options, our TEE-Series adapters ensure efficient signal distribution while maintaining high-quality electrical performance.