Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
SV Microwave's new IP68-rated panel-mounted cable assemblies provide a rugged, high-performance solution for routing RF signals from an external, sealed interface to a high-density internal connection. Designed with an IP68-rated SMA female bulkhead on one end, these assemblies provide an environmental seal against dust and water ingress at the panel.
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.
P-Clamps were developed to replace and outperform traditional P-Clamps and Saddle Clamps. Featuring an overmold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.
PT-047 is a low-loss, highly flexible, foam-core micro coaxial cable. Originally designed for space satellite programs, this high-performance cable has many applications across multiple markets.
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.
Power feeder spacers provide a constant spacing between the power feeder. The custom design of this product allows a six-degree rotation on the power feeder bundle and doesn’t fight against the natural flow of the cable. It is designed to sit within an Omega Clamp used as anchor points.
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.
The PhaseTrack®110 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®150 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®180 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®-210 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.
The PhaseTrack®318 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.
Ideal for aerospace, military, space, and industrial applications, these adapters offer low insertion loss, strong shielding against interference, and mechanical durability. Their push-on design allows for easy installation and removal, making them perfect for high-density systems and applications requiring frequent connections.
Amphenol CDI Push-On RF Cable Connectors provide fast and reliable connections for high-frequency applications. Designed for ease of use, these connectors eliminate the need for threading, allowing for quick, tool-free mating while maintaining excellent electrical performance.
Medium-sized connectors with a rugged design, lightweight construction, and continuously dependable performance serving such diverse fields as avionics, missile systems, aircraft general-purpose applications, aircraft engines, and firewalls. Aluminum, stainless steel, firewall versions. Wire splice connectors are also in this family.
Amphenol/Pyle Commercial 26500 Connectors are qualified to Military Specification MIL-DTL-26500, as well as numerous high-performance customer specifications. Available in Stainless Steel receptacle, with bayonet or threaded coupling. Amphenol/Pyle is an experienced supplier of highly reliable hermetic connectors for the aircraft industry and our ZZL and ZZB series of hermetics.
These connectors are combinations of D-subminiature or Micro-D with RF contacts. Available in standard contacts, integrated, and reverse-gender integrated for lower-cost solutions. Have provided coax, triax, quadrax solutions for space, military, and commercial applications.
Raceways are built in a one-piece, lightweight design with multiple fixing points. Our raceways are strong, durable and make wire bundle installation and maintenance easy.
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces