Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product T-Line Push-Pull Connectors
T-Line Push-Pull Connectors
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Designed to reduce the size and weight of your electrical systems without sacrificing performance.

Product TNC and RP-TNC Connector Series
TNC and RP-TNC Connector Series
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC - 11 GHz.

Product Tracer - Rapid Prototyping
Tracer - Rapid Prototyping
Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary insulator technology (patent pending), we can rapidly produce connectors in any PCB contact configuration and get you fully functional sample pieces within a week. MIL-DTL-38999, Reverse Bayonet GT, MIL-DTL-5015, 2M, and more.

Product Triax Contacts
Triax Contacts
Provide additional shielding when terminated to Triax cable having solid or stranded center conductors. Amphenol supplies Triax contacts in sizes 8, 10, and 12 and they are ideally suited for use in D38999 Series I, II, and III circular connectors.

Product Twinax Contacts
Twinax Contacts
The size 8 Concentric Twinax contact was developed for use in MIL-STD-1553 Airborne multiplex data bus applications which require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance Tri-Start connector with its fully scoop-proof feature of recessed pins.

Product UltraLite RF Cable Connectors
UltraLite RF Cable Connectors
Amphenol SV Microwave's UltraLite product line has been constructed with aluminum material with the goal of creating durable, reliable, and lightweight high-performance RF cable connectors. Available in threaded SMA and 2.92mm series, these Ø.047" cable connectors are 66% lighter than their stainless steel counterparts.

Product Ultra Low Profile U.FL to VITA Cable Assemblies
Ultra Low Profile U.FL to VITA Cable Assemblies
SV's Ultra Low Profile U.FL-to-VITA Cable Assemblies deliver a compact, high-performance RF interconnect solution designed for dense VPX plug-in card systems and precision test environments. These 6-inch assemblies pair a VITA 67.3 interface — available in NanoRF, SMPM, or SMPS series — with an ultra-miniature U.FL connector featuring a 2.5 mm mated height and 0.079" (2.0 mm) width.

Product Ultrasonic level gauges
Ultrasonic level gauges
Specialty, high performance pulse-echo ultrasonic level sensors measure the level of liquid in a container for industries that require the highest levels of reliability and safety: aerospace fuel levels, Oil & Gas refining and pipeline storage tank levels, nuclear power generation coolant levels. They can be custom designed and manufactured for use in harsh environments and high temperatures.

Product Uninterruptible Power Supplies (UPS)
Uninterruptible Power Supplies (UPS)
Our Navy Applications Military Uninterruptible Power Supplies (UPS) ensure uninterrupted power for vital systems, meeting stringent MIL-STD standards and offering features like switchover capabilities, surge protection, redundancy, intelligent battery management, and remote monitoring for sustained strategic dominance.

Product USB3 Amplifier
USB3 Amplifier
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in challenging conditions.

Product USB3CFTV
USB3CFTV
The Amphenol Socapex USB3CFTV connector provides a durable solution for data transmission in challenging environments, offering reversible connectors, bi-directional power capabilities, MIL-DTL-38999 series III type, IP68 rating, and resistance to shock, vibration, and extreme temperatures—making it ideal for military, aerospace, and industrial applications.

Product USB3CF TV Memory Keys
USB3CF TV Memory Keys
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB. These keys are compatible only with USB3CFTV receptacles.

Product USB3 FTV Memory Keys
USB3 FTV Memory Keys
Amphenol SOCAPEX reinforced USB memory keys are available in different capacities: 32, 64, 128 & 256Gb, and more. They can only be used with our Amphenol Socapex USB3FTV or USBFTV receptacles for data storage in harsh environments. The USB3.2 Gen1 max transfer rate is 5 Gb/s.

Product USB Field TV Cordsets & Jumpers
USB Field TV Cordsets & Jumpers
USBF TV & USB3F TV with USB cables cordsets.

Product USBF TV & USB3F TV
USBF TV & USB3F TV
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).

Product Vibration, Pressure, Force & Acoustic Sensors
Vibration, Pressure, Force & Acoustic Sensors
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.

Product VITA 62 & SOSA aligned VPX Power Converters
VITA 62 & SOSA aligned VPX Power Converters
Cutting-edge VITA 62 compliant and SOSA-aligned power supplies, meeting rigorous military standards, seamlessly integrate into modern modular architectures for unparalleled performance. Ideal for diverse applications in defense, aerospace, telecommunications, and industrial sectors.

Product VITA 62 VPX Power Converters
VITA 62 VPX Power Converters
VITA 62 Compliant Power Supplies: Unveiling Cutting-Edge Power Solutions designed to meet MIL-STD-461F, MIL-STD-704F, MIL-STD-810G, MIL-STD-1275. Engineered for seamless integration into modern modular architectures for unprecedented performance and flexibility, perfectly merging reliability and i nnovation. These power supplies adhere to industry standards that ensure interoperability, scalability, and ada

Product VITA 66.1 and 66.4
VITA 66.1 and 66.4
Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. They provide reliable high-speed connections for the most extreme commercial and military environments.

Product VITA 66.5 RF/Fiber Hybrid Connectors
VITA 66.5 RF/Fiber Hybrid Connectors
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.

Showing 381 to 400 of 417 items