Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification.
SV Microwave’s VITA product line is the latest addition to RF / coaxial section of the VPX platform. This newly expanded product line now offers our standard VITA 67.3 in a lighter material - aluminum. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.
SV Microwave has continuously evolved its VITA 67.1, 67.2, 67.3 and 66.5 product lines. As these products continue to grow and gain traction, SV has designed a new product line of VITA SMPM and VITA SMPS installation and removal tools that simplify the process of installing and removing contacts or cable assemblies from Plug-In Cards and Backplane Modules.
The VITA 87 circular MT Connector product line offers a high-density MT based fiber optic interconnect solution in the proven and ubiquitous MIL-DTL-38999 Series III form factor. This connector series supports up to 48 fibers per MT ferrule MT, providing a rugged, waterproof, and low-loss connection
SV Microwave has recently added adapters to our VITA product line. Our NanoRF VITA 67.3 Adapters provide direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts. Designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 Contacts.
SV Microwave’s VITA product line has been extended to include cable assemblies in common lengths and cable diameters, featuring SV’s high-density VITA SMPM/SMPS 67.1, 67.2, and 67.3 cable connectors. SV can also terminate your VITA backplane cables to a variety of multiport I/O panel solutions. The VITA line enables an open VPX world, offering options such as VITA 67.1, 67.2, and 67.3.
SV Microwave offers a range of VITA 67.1, 67.2, and 67.3 contacts and connectors. We offer female and male contacts and connectors in all three VITA 67 series: SMPM, SMPS, and NanoRF. A select range of these connectors and contacts is SOSA aligned as well.
SV Microwave designs and manufactures high-performance VITA 67 cable assemblies. We offer both custom lengths (factory direct) and standard-lengths (via our franchised distribution partners). With engineering and manufacturing facilities in West Palm Beach, FL and Mesa, AZ, we support discrete and harness configurations for VITA coaxial interfaces, including SMPM, SMPS, and NanoRF.
SV Microwave has developed a unique product line that allows customers to quickly and easily prototype embedded system designs for VITA 67 using ruggedized cable assemblies and backplane modules in SMPM, SMPS and NanoRF series. Ideal for prototyping and production-level testing, this ruggedized and durable kit features a backplane, multiport module, ruggedized VITA RF Cable Assemblies, and more.
In an embedded system application, there are two halves to any VITA module: the Plug-In Card and the Backplane. SV Microwave offers a variety of VITA 66.5, 67.1,67.2, and VITA 67.3 Plug-In and Backplane modules and blocks in SMPM, SMPS, and NanoRF interfaces.
SV Microwave’s VITA 67.1, .2, and .3 product lines are the latest addition to the RF / coaxial section of the VPX platform. These modular solutions include contacts, cable assemblies, adapters, and connector Backplane and Plug-in modules that support your embedded system's entire RF signal path. SV’s VITA products are designed for side-by-side implementation with other VITA connector standards.
SV Microwave has a suite of VITA 67.3 tools that simplify the process of installing and removing contacts or cable assemblies. These tools can be used for both the plug-in card and the backplane, and are available in SMPM and SMPS interfaces.
Military AC and DC/DC power converters adhere to rigorous military standards and are designed to comply with MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, ensuring durability, reliability and the ability to withstand harsh conditions. This makes them ideal power solutions for end-to-end military and aerospace applications.
Our military power converters are indispensable for providing stable and reliable power to communication systems, radar, missile guidance, and other crucial military technologies. Compliant with MIL-STD-704, MIL-STD-810, and MIL-STD-461, they ensure ruggedness, durability, and resilience in challenging environmental conditions within modern defense infrastructure.
Our DC/DC power converters are essential to provide regulated power to various military equipment, including sensors, avionics, weapons and communication systems. Complying with strict MIL-STD standards, they are designed to withstand harsh conditions, ensuring efficient power distribution, voltage transformation and insulation, improving the functionality and resilience of military technology in the field.
DC-to-AC power inverters are crucial for diverse military equipment, ensuring power source compatibility and meeting stringent standards like MIL-STD-461, MIL-STD-704, and MIL-STD-810. These inverters are essential for critical applications such as communication systems, radars, avionics, and weapon systems.
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.