Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
Lightweight alternative to metallic cable clamps, Amphenol Air LB France's CC5516 series is a line of composite and silicone clamps offering significant weight saving and safety over time. Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy to install, robust and flexible.
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
The industry standard for Fiber Optics meets or exceeds MIL-DTL-38999 Series III requirements. Recessed pins in this 100% scoop-proof connector minimize potential termini damage. Shells of stainless steel or cadmium over nickel plating withstand 500-hour salt spray exposure. Operates under severe high-temperature vibration.
These low pass filter connectors include the most popular circuits, C, CL/LC, Pi and T, and are constructed using planar filter technology for maximum strength and high performance from low to high frequencies. MIL-DTL-38999 Series I, II, III, IV.
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves.
This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed.
State-of-the-art machine with abilities to machine, coat, inspect, and assemble mechanical solutions for our internal and external customers. Our capabilities include Six 4-Axis Mazak machines, 5-Axis Mazak Integrex, water-jet, and press brake, CMM, vacuum fixturing for thin-walled heat-sinks.
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.
Positronic Combo-D connectors are a combination of signal and power and are part of the D-sub family. Combo-D connectors are used in military, communications, space, industrial, and medical applications. These connectors are available in various performance levels for the best cost/performance ratio.
SV Microwave's conformable cable assemblies feature hand-formable cable that retains its shape after being placed into specific bends providing a balance between bending capability and high-frequency performance up to 40 GHz. These cable assemblies, recognized for their customizable features, are useful for prototyping and development.
SV Microwave offers a completely customizable solution to optimize cable assembly flexibility in applications with tight routing requirements while minimizing insertion loss. Our proprietary ConvergeRF capability introduces a direct solder connection that transitions from Ø.047" cable to Ø.085" cable without additional interfaces.
Amphenol CDI CoreHC™ is a high-performance, solderless ganged coaxial solution designed for direct PCB attachment. Featuring a 2.5mm pitch signal-to-signal configuration, it enables engineers to maximize space savings while reducing PCB size and cost. The DC-70GHz connector minimizes trace lengths, optimizing insertion loss and ensuring superior performance.
SV Microwave offers a flexible approach to customizing our COTS products to meet unique customer needs. Our applications and design engineering teams routinely make minor adjustments to standard parts-such as lengthening flanges, adjusting retention features, or altering PCB connector lengths—to support specific design requirements. Below are some examples.
CQ Connectors are aerospace-grade, quick-disconnect rectangular connectors based on the standard D-Subminiature (MIL-DTL-24308) footprint. Featuring a unique push-button locking mechanism that eliminates the need for tools and screws, they are designed for rapid installation, blind-mating, and Foreign Object Debris (FOD) prevention in mission-critical aviation and defense applications.
Amphenol CDI’s cryogenic semi‑rigid cable assemblies are engineered for precision, stability, and ultra‑low‑temperature performance, delivering reliable signal integrity for quantum computing, scientific instrumentation, aerospace, and advanced electronic systems. Built with robust materials, rugged construction, and flexible configuration options—including customizable connectors, lengths, etc.
The CSLT is a quick coupling connector for use in Avionics systems, which can be used with PC tail and solder cup contacts in the receptacle and standard AS39029 size 20 contacts in the plug. This connector can be polarized in six different positions. The bayonet post design on this quick coupling connector is just an example of the capabilities we have available for your custom interconnect solutions.
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications.
Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.
Custom Design & Development of Ultrasonic Transducers
Piezo Technologies assists customers in designing, developing, manufacturing, assembling, and testing a wide range of custom piezoelectric ultrasonic transducers. We specialize in solving complex ultrasonic transducer challenges and have extensive experience designing and manufacturing high temperature, high pressure, and harsh environment transducers.
Custom Ultrasonic Transducers for Non-Destructive Testing
Specialty piezoceramics and custom ultrasonic transducers for challenging NDT applications: inspecting aircraft components like wings, fuselage, and engines; inspecting Oil & Gas pipelines, pressure vessels, and storage tanks; detecting cracks and fissures in tracks on railway systems; detecting wear, corrosion, cracks, and defects in power generation systems; manufacturing quality control.