Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Adhesive Snap 'N Post
Adhesive Snap 'N Post
Designed as a 1-for-1 replacement to BACS31H / NMC RP1703/1704 ring posts. Wire installation time reduced from ~30sec to less than 5sec. Weight-neutral compared to BACS31H/RP1703/RP1704. Can stack in two 90° orientations. Arced rings allow for tie straps to cover remaining ±45° orientations.

Product Adhesive Standoff
Adhesive Standoff
Material options of PEEK 150GL30, or GF Ultem. Adhesion: Accommodates VHB Tape and wet processes. Can be crossed to Boeing’s BACS21DZ & Click Bond’s CB4002. Uses 1032 insert making it compatible with APH Clamps, metric option also available.

Product Adhesive Tie Mounts
Adhesive Tie Mounts
Material: GF Ultem, GF PEEK & GF Nylon. Adhesion: Accommodates VHB Tape and wet processes. Click Bond Me-Too alternative crossing to CB9302 & CB9120. Can be used with any standard MS3367 or equivalent tie-down strap.

Product Air LB 2759 / ARINC 429 compatible
Air LB 2759 / ARINC 429 compatible
Sealed DISTRIBUTION MODULE for up to 6 Twinax crimp contacts for aircraft and helicopters. Suitable Twinax contacts are available for various cable types. The modules are snapped onto rails according to MBBN3495 (1750 series) and are designed for ARINC429 signals.

Product Air LB 3308  Series / ABS1144 approved
Air LB 3308 Series / ABS1144 approved
SEPERATORS Series 3308 qualified according to Airbus standard ABS1144. They are used to maintain the required distance between two parallel or crossing cable bundles. Available in 3 spacings: 25mm, 50mm or 75mm for easy installation with cable ties for cable diameters up to 45mm

Product Air LB Contacts / VG95319-1009 approved
Air LB Contacts / VG95319-1009 approved
VG-approved 75 Ω coaxial, or fiber optic contacts for video and data transmission. Compatible with VG95319‑1016, MIL-DTL-38999 Series III, TV/CTV connectors. Coaxial contacts support 0–3 GHz with matched 75 Ω impedance; fiber optic termini offer excellent optical and mechanical performance for single- and multimode.

Product Air LB  EPC Series / ASNE0237 | ABS1145 approved
Air LB EPC Series / ASNE0237 | ABS1145 approved
D-SUB connectors in the EPC series to 50 crimp/solder contacts adhere to the ASNE0237 and ABS1145 standards. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B. Suitable for aerospace, telecommunications, and wherever density is required.

Product Air LB GCB-B  Series /  AA95234 / VG95234 approved /
Air LB GCB-B Series / AA95234 / VG95234 approved /
Robust circular CONNECTOR with reverse-bayonet locking, offering up to 61 contacts for signal and power transmission up to 245A per contact in a robust shell. A wide range of versions, configurations, backshells, contacts, and insert arrangements is available to meet defense application requirements in harsh environments.

Product Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering up to 187 contacts for electrical or fiber-optic data transmission, as well as signal or power transmission up to 230A per contact— all within a scoop-proof shell. A wide range of versions, contacts, and insert arrangements is available to meet the most demanding application requirements

Product Air LB  TV-SIM | CTV-SIM Series / VG95319-1016 K,L,M  approved
Air LB TV-SIM | CTV-SIM Series / VG95319-1016 K,L,M approved
Modular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating. This series enables the integration of EN4165 (VG96513) modules, with up to 30 contacts, for electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A per contact, all within a circular MIL-DTL-38999 III shell (size 17).

Product Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Custom electrical and fiber-optic harnesses built to VG96929-2 (A-D1 & M-P) or IPC/WHMA-A-620. We deliver precision prototypes and series builds for defense, aviation, marine, industrial, and electric air mobility. Built-to-print or built-to-spec with full test documentation including FAI, ATR, and electrical testing, plus mechanical integration.

Product Alternate to Cadmium Platings
Alternate to Cadmium Platings
Multiple options for alternate-to-cadmium platings, including Durmalon, Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating. Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings.

Product AOC USB Type C Extender - Active Optical Cable
AOC USB Type C Extender - Active Optical Cable
USB Type C Active Optical Cable extender is a hybrid copper and fiber optic cable that enables long distance transmission of high-speed USB 3.2 Gen 2 data, video, and power delivery without signal loss or latency. This USB Type C extender supports lengths up to 15 meters maximum instead 1 meter max in copper version, delivering stable data and video transmission over long distances.

Product Arc Angular Position Sensor
Arc Angular Position Sensor
The PS2P-ARC is an arc position sensor engineered to provide complete immunity to radial & axial play on pivot joints. Ideally suited for steering angle, pedal, throttle, and suspension systems, this contactless sensor delivers reliable absolute position feedback without wear. It offers IP67 and IP69K sealing, dual redundant outputs, and an unlimited operational life for demanding industrial and

Product ARINC 404 Filter Connectors
ARINC 404 Filter Connectors
Amphenol CDI Filtered ARINC 404 filter connectors feature the complete line of standard ARINC layouts and meet the applicable performance and environmental portions of the ARINC and SAE specifications. These connectors provide the key interface for rack and panel avionics equipment. As with all avionics boxes, signal integrity is paramount and filtering is a must.

Product ASNE Relay Sockets
ASNE Relay Sockets
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's ASNE relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 contacts size 20 / 16 (ASNE crimp contacts)

Product ASR Connectors
ASR Connectors
The Amphenol Air LB France's ASR connector is a compact and easy-to-use interconnect where shielding, sealing, and space / weight-saving are prime requirements. ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism, and are available in both male and female versions, as well as with PCB or crimp contacts.

Product Between-Series Adapters
Between-Series Adapters
Designed with RF performance in mind, SV Microwave's between-series adapters ensure optimal signal integrity and performance. Between-series adapters support transitions between various connector series, accommodating the diverse needs of RF and microwave systems, all while maintaining a compact footprint.

Product Breakaway Plugs and Jacks
Breakaway Plugs and Jacks
Watertight, breakaway connectors are designed to meet severe environmental conditions. They are watertight, with wiping-action contacts that self-clean. Shielded versions are available and termination is either solder or insulation-piercing, which is field installable. Miniature versions are also available.

Product Bulkhead to VITA Inside-The-Box Cable Assemblies
Bulkhead to VITA Inside-The-Box Cable Assemblies
SV Microwave's new IP67 Bulkhead-to-VITA 67.3 cable assemblies provide a robust, inside-the-box solution for routing RF signals in embedded systems applications. These 12-inch assemblies are provide a secure, sealed transition from a box’s exterior to its internal backplane.

Showing 21 to 40 of 234 items