Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product 1100 Modules
1100 Modules
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.

Product 1174 Circular Grounding Modules
1174 Circular Grounding Modules
Grounding modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements, these Amphenol Air LB France's modules are suited for grounding applications. Including components or not, they can be screwed directly on the structure. Available for 10 or 12 contacts size 20, male or female contacts, with or without components.

Product 127/HE801-HE804-HE807
127/HE801-HE804-HE807
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers.

Product 1750 Modules
1750 Modules
The Amphenol Air LB France's 1750 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available in different contact configurations (size 12 to 22).

Product 1758 Ground Modules
1758 Ground Modules
The Amphenol Air LB France's grounding modules are suited for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks. Available from 36 contacts size 22 to 8 contacts size 12.

Product 1765 Electronic Component Carrying Modules
1765 Electronic Component Carrying Modules
Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily insert a component. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.

Product 254/HE701-HE901
254/HE701-HE901
The 254 series is a double-sided, 2,54 [.100] pitch, range of connectors for printed circuit boards.

Product 2M Micro38999 Connectors
2M Micro38999 Connectors
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.

Product 30° Solderless PCB Compression Mount Connectors
30° Solderless PCB Compression Mount Connectors
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!

Product 38999 Integral Accessories
38999 Integral Accessories
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding, enhanced sealing, and ease for overmold applications.

Product 38999 Reduced Flange Jam Nut Receptacle
38999 Reduced Flange Jam Nut Receptacle
The 38999 reduced flange connector provides more density on the panel with a 41% surface saving in harsh environment applications. This connector is designed for harsh environment applications across multiple markets, such as ground vehicles, data acquisition equipment, planes, helicopters, avionics calculators, and UAVs where superior electrical performance and surface savings are needed.

Product 75 Ohms Coaxial Contacts
75 Ohms Coaxial Contacts
75Ohms Coaxial contacts are ideal for video acquisition. This contact range meets the 3G-SDI. Available in Crimp and PC Tails with three different sizes: 6, 8, and 12. This contact range fits within a standard cavity of MIL-DTL-D38999/EN3645, SIM/EN4165, ARINC, and 2M.

Product 75P Clamp
75P Clamp
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.

Product 86P Clamp
86P Clamp
86P Clamp was developed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring key value-add design elements, including separate locking and mounting locations, a bottom hinge for easy wire bundle installation, and a non-conductive, non-corrosive, PEEK polymer construction, a versatile solution for anyone looking to reduce weight and installation time.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

Product Adaptor Device for Fuse, Lights or Switch
Adaptor Device for Fuse, Lights or Switch
Adaptation device between a Fuse, a Light or a switch and a Cable harness, these Amphenol Air LB France's sockets are widely used by European aircraft and helicopters manufacturers.

Product Adhesive Snap 'N Post
Adhesive Snap 'N Post
Designed as a 1-for-1 replacement to BACS31H / NMC RP1703/1704 ring posts. Wire installation time reduced from ~30sec to less than 5sec. Weight-neutral compared to BACS31H/RP1703/RP1704. Can stack in two 90° orientations. Arced rings allow for tie straps to cover remaining ±45° orientations.

Product Adhesive Standoff
Adhesive Standoff
Material options of PEEK 150GL30, or GF Ultem. Adhesion: Accommodates VHB Tape and wet processes. Can be crossed to Boeing’s BACS21DZ & Click Bond’s CB4002. Uses 1032 insert making it compatible with APH Clamps, metric option also available.

Product Adhesive Tie Mounts
Adhesive Tie Mounts
Material: GF Ultem, GF PEEK & GF Nylon. Adhesion: Accommodates VHB Tape and wet processes. Click Bond Me-Too alternative crossing to CB9302 & CB9120. Can be used with any standard MS3367 or equivalent tie-down strap.

Product Air LB 2759 / ARINC 429 compatible
Air LB 2759 / ARINC 429 compatible
Sealed DISTRIBUTION MODULE for up to 6 Twinax crimp contacts for aircraft and helicopters. Suitable Twinax contacts are available for various cable types. The modules are snapped onto rails according to MBBN3495 (1750 series) and are designed for ARINC429 signals.

Showing 1 to 20 of 306 items