Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Amphenol CIT D-Sub & Micro-D filter connectors meet all the requirements of MIL-PRF-24308 and MIL-PRF-83513 while providing filtering in accordance with the attenuation curves noted herein. MIL-PRF-24308 connectors (Standard density and Hi-density) and MIL-PRF-83513 are manufactured in all layouts offering maximum contact density in a minimum of space.
Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments. The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with D38999 Series III receptacles and is qualified to Boeing BACC63EK.
Amphenol CDI Edge Mount PCB Connectors provide high-performance RF signal transmission with a secure and space-efficient PCB mounting design. Engineered for aerospace, military, space, and industrial applications, these connectors offer low insertion loss, excellent impedance control, and superior shielding to ensure reliable connectivity in high-frequency environments.
Full integration, in-house LRU capabilities include aluminum enclosures, rigid, flex, and panel circuit card assemblies, internal/external cable assemblies, integration, and final assembly, and fully functional testing and environmental stress screening (ESS) in order to support our customers with full turnkey solutions.
Capabilities include automated select solder, press-fit, and hand solder for through hold, single and double-sided BGA's and uBGA's, high-density packages, chip on board, lead-free, and conformal coating (UR, UL, Parylene). Process validation capabilities: 3D Solder Paste Inspection (SPI), Pre and Post-Reflow Automated Optical Inspection (AOI), 3D X-ray, and aqueous and non-aqueous cleaning.
ECUs allow for monitoring and controlling of critical applications such as Flight Controls, Avionic suites, Instrumentation, and Sensors. Electronic circuits are segregated and incorporate Front Face Panel, FPGA, MicroProcessors, and Software. We hold Part21G and PART145 certificates for production and maintenance.
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.
Amphenol Socapex EN3155 Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These EN3155 power contacts are ideal for a wide range of applications including MIL-DTL-38999.
Modular and rectangular, Amphenol Air LB France's EN4165 / SIM connectors consist of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in composite versions for weight-saving applications, SIMs are comparable to U.S. MIL-STD-810 in performance.
Modular and rectangular, Amphenol Air LB France's EN4165 / SIM connectors consist of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in metallic versions for robust applications, SIMs are comparable to U.S. MIL-STD-810 in performance.
ETV38999 is a high-performance circular connector product range developed for next-generation Aeromotive applications where performance must be met with affordability. This Aeromotive 38999 is ideal for the Urban Air Mobility market where high-performance mil-spec style products are needed at a cost-effective price.
EWIS Harnesses are designed to make the connection of Low Voltage Signals, Power Distribution, RF signals <2GHz, and Fiber Optic; in pressurized or unpressurized sections; in-cabin, cockpit, avionic bay, or even on Space applications. We hold Part21G and PART145 certificates for production and maintenance. We support product design and certification by delivering full documentation.
EZ-195-SM-X is an SMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. Lightweight and compact, the threaded SMA design offers high-frequency performance and secure coupling in tight spaces.
EZ-240-BM-X is a BNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The bayonet-style BNC design enables fast, secure connections with a simple quarter-turn.
EZ-240-QM-X is a QMA male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The snap-on QMA design enables quick, tool-free connections and allows for dense RF packaging.
EZ-400-NMH-X is a N male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It offers no-braid trim, crimp-style ease, and BeCu spring pins for reliable performance in cold or high-vibration environments. MIL-C-39012 compatible, it's ideal for weatherproof, high-performance RF systems.
N male (plug) straight EZ connector for LMR®-600, TCOM®-600, and T-RAD®-600 cables. The EZ-600-NMH-X eliminates soldering and assembly errors with crimp-style outer contacts and spring finger inner contacts. A no-braid trim design prevents FOD, while BeCu pins ensure strong contact—ideal for cold and high-vibration environments. MIL-C-39012 compatible.
Fairlead Blocks provide stability against surges and vibration. Parts are designed with cored-out geometry to help reduce with by up to 20% from traditional rubber blocks. Amphenol’s engineering experience enables the company to develop blocks that accommodate a wide range of tube diameters, and the products have no loose parts—reducing the likelihood of FOD
FBT-195 is a flexible, low-loss, high-power coaxial cable engineered for demanding applications such as semiconductor manufacturing, high-power radar systems, and laser technologies. With excellent shielding and power handling, it ensures reliable performance in harsh environments where precision and durability are critical.