Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Martec presents the Julus Range, a collection of high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial.
Our Julus industrial feedthrough connectors bring reliability and performance to electronic systems throughout the military, aerospace and industrial sectors.
Martec presents the Nimbus range – a series of lightweight high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial.
Our Nimbus aluminium connectors bring reliability and performance to electronic systems throughout the Aerospace, Military, Space and Motorsport industries.
Martec presents the Phoenix Range, a series of high-performance hermetic connectors. Our connectors are designed and manufactured exclusively to meet the demanding environmental needs of applications requiring elevated temperature performance compared to COTS connectors.
The matched impedance coax contact is available in size 12 for use in 90-degree angle or bent cable applications. It incorporates a captivated inner contact which “snaps into” the outer contact preventing displacement or pull-back of the inner contact in situations where the cable may be bent. Provides 50 Ohm and 750 Ohm matched impedance resulting in low VSWR and low insertion loss.
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.
Amphenol SOCAPEX rugged Display solutions are designed to transmit video data & information in harsh environments for applications such a C5ISR, ground vehicles, navy. It ensures a reliable transmission between display screens, cameras, computers. Any standard Displayport plug or cordset is converted into a military-grade solution for harsh environments with high level of sealing and durability.
MDP Field is Mini DisplayPort interconnect system for harsh environments. MDP FTV is a complete ruggedized solution around Mini DisplayPort to allow you to insert a standard Mini DP cordset into a metallic plug which will protect it from shocks, dust and fluids.
Media Converter RES-GMC-1M-FORC with Fiber Remote control
Amphenol’s RES-GMC-1M-FORC is a MIL-STD rugged, unmanaged-military-grade Media converter, offering Gigabit communication. Developed for network deployment in harsh environment applications, the RES-GMC-1M-FORC series serves as a robust solution to extend your Tactical Gigabit Ethernet network over fiber.
Media Converter RES-GMC - Expanded Beam Technology
Amphenol’s RES-GMC is a MIL-STD rugged, unmanaged-military-grade security gateway, offering up to 2 Gigabit security gateways per device for unidirectional and data diodes solution for total isolation between two networks with different security classifications. The unit supports PoE on 2 ports (IEEE802.3af and IEEE802.3at).
Media Converter RES-GMC-with Butt Joint Fiber Connector
Amphenol’s RES-GMC is a MIL-STD rugged, unmanaged-military-grade security gateway, offering up to 2 Gigabit security gateways per device for unidirectional and data diodes solution for total isolation between two networks with different security classifications. The unit supports PoE on 2 ports (IEEE802.3af and IEEE802.3at).
Media Converter RJS-GMC with Expanded Beam Technology
Amphenol’s RJS-GMC is a rugged, military-grade Ethernet media converter. Developed for military and harsh environment applications, the RJS-GMC features mechanical packaging enhancements designed for MIL-STD-810F ground environmental compliance and high reliability.
A large range of backshells for all series to provide mechanical retention, EMI shielding, or sealing performances (M85049 series and proprietary series).
Amphenol micro connectors provide small inter-connect solutions, which will meet or exceed the requirements of the Mil-DTL-83513 for both Mil style and commercial products.
Can be filtered. See our M13 series. Custom solutions can easily be engineered to ensure exact performance in any application.
Amphenol SV Microwave’s subminiature RF/coaxial terminations are installed at the end of a bus or transmission line to prevent signals from reflecting back. These devices are used to prevent electrical interference and are available in ½ watt power handling.
Microphone plugs and jack used in military and commercial helmets and headsets. They are rugged and high-quality. Two or three-pin configurations are available with a locking mechanism. Switching and combination options are available.
Amphenol Tactical Communications (ATC) Cable Assemblies are designed to be used in harsh environment applications. The AP Series Cable Assemblies are provided as finished, turnkey, factory-assembled, molded, cable assemblies. These assemblies are used to interface with all MIL-C-55116 applications such as military radio applications, ruggedized laptops, and intercom systems.
Positronic M24308 connectors are an important designation for ensuring quality, high reliability. It meets and often exceeds, the requirements under the M24308 specification. Our connectors have gone through rigorous testing to certify quality and performance. You can find them used in communications, information technology, aircraft, missiles, and related ground support systems and satellites.
This series, a mil-qualified MIL-DTL-26482, Series 1 crimp and solder ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.