Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Miniature µCOM-USBC
Miniature µCOM-USBC
µCOM-USBC is a rugged miniaturized USB Type-C connector solution with push-pull or threaded coupling. It offers protection against fluids, dust, shocks, and vibration disconnection, while ensuring reversible data and power transmission. Designed for flexible configurations with Amphenol Socapex’s expertise in rugged connectors.

Product Mini-D RF Cable Assemblies
Mini-D RF Cable Assemblies
The Mini-D product line offers multiport harnessed cable assemblies that integrate SV's smallest interface into a rugged, lightweight aluminum housing. Designed for high-density applications, it features .110" port-to-port spacing to optimize space in compact system designs. Available in both straight and right-angle configurations, the product line also includes a panel mount assembly.

Product MMA
MMA
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.

Product Mobile Communication
Mobile Communication
Bernd Richter enables reliable soldier communication with up to 18 interconnection cables for devices like radios, GPS, and batteries. 360° shielding minimizes interference, while overmolding and potting provide IP protection and pull strength up to 1000N. Breakaway connectors enhance safety in high-stress battlefield conditions.

Product MOV - Metal Oxide Varistor Connectors
MOV - Metal Oxide Varistor Connectors
Offer the versatility of a standard connector with transient protection for sensitive circuits. Internal housing of the MOV sleeve offers weight and space savings over other protection methods available today and eliminates costly and bulky exterior suppression mechanisms in appropriate situations. Sleeves are presently available in contact sizes 22, 20, and 16.

Product MPO Field
MPO Field
Amphenol SOCAPEX’s MPO Field solution enables users to transform a standard MPO patchcord into a robust connector designed to resist the harshest environments. The MPO patchcord is integrated into a metallic plug based on MIL-STD-38999 Series III, shell size 13 Military connector, to protect it from shocks, dust and fluids. There is no requirement for field termination.

Product MRC (Multi-Media Ruggedized Connectors)
MRC (Multi-Media Ruggedized Connectors)
Micro-miniature solution ideal for communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI, and 10 Gigabit Ethernet when specified and designated to a specific configuration.

Product MS Connectors
MS Connectors
MIL-C-5015 features threaded couplings and single key/ keyway polarization, representing maximum simplicity in design. Applications include military ground support equipment, ordnance, and shipboard installations. Amphenol Industrial Operations manufactures five classes(A/B/E/F/R) of connectors to meet different requirements.

Product M Series Metric Circular Connector
M Series Metric Circular Connector
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers. 【Quick guide: https://amphenolltw.com/down.php?supp_download=100】

Product MS Threaded Connectors
MS Threaded Connectors
MS series connectors have a threaded coupling mechanism designed to meet requirements of MIL-DTL-5015 specifications. These connectors are designed considering various industrial application needs. But due to its features like low-cost environmental sealed connectors, they are used in other applications such as Mass transportation, Entertainment & Geophysical.

Product MT-160
MT-160
MilTech® 160 coaxial assemblies from Times Microwave are engineered for high-performance RF and microwave applications in extreme environments. These hermetically sealed, flexible transmission lines are fully vapor sealed and ruggedized to ensure long-term reliability. Qualified for commercial and military airborne systems, MilTech® 160 delivers consistent signal integrity and durability.

Product MT-160-XR
MT-160-XR
MilTech® 160-XR Ruggedized offers hermetically sealed, flexible RF and microwave assemblies engineered for high-performance in harsh environments. These highly ruggedized transmission lines provide complete vapor sealing, deliver optimized performance, and meet strict qualification standards for commercial, military airborne, and other demanding applications.

Product MT-175
MT-175
MilTech® 175 assemblies are hermetically sealed, flexible RF and microwave cables engineered for reliable performance in harsh and high-vibration environments. These ruggedized transmission lines feature full vapor sealing and are optimized and qualified for commercial, military airborne, and other demanding applications.

Product MT-175-XR
MT-175-XR
MilTech® 175-XR Ruggedized features hermetically sealed, flexible RF and microwave assemblies built to perform reliably in extreme environments. These highly ruggedized transmission lines deliver full vapor sealing, optimized performance, and proven durability for commercial, military airborne, and other demanding applications.

Product MT-230-XR
MT-230-XR
MilTech® 230-XR Ruggedized are hermetically sealed, flexible RF and microwave assemblies engineered for maximum durability in extreme environments. These highly ruggedized and fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other demanding applications.

Product MT-340-XR
MT-340-XR
MilTech® 340-XR Ruggedized are hermetically sealed, flexible RF and microwave assemblies designed for extreme durability and high-reliability performance. These highly ruggedized, fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other demanding applications.

Product MT-650
MT-650
MilTech® 650 assemblies are hermetically sealed, flexible RF and microwave solutions designed for robust performance in the most challenging environments. These ruggedized transmission lines feature complete vapor sealing and are thoroughly optimized and qualified for commercial, military airborne, and other demanding applications.

Product mTACh Miniature 2-Channel Fiber Optic Connector
mTACh Miniature 2-Channel Fiber Optic Connector
AFSI offers a high-performance, dual-channel hermaphroditic fiber optic connector, ideally suited for the energy, broadcast, and military markets. The mTACh connector is rugged yet compact. It is designed for use in tight spaces yet durable enough for applications requiring multiple mating cycles and harsh environments.

Product MTL-210
MTL-210
MilTech® 210 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for superior performance in harsh and high-stress environments. These ruggedized and fully vapor-sealed transmission lines are specifically optimized and qualified for use in commercial, military airborne, and other demanding applications.

Product MTL-230
MTL-230
MilTech® 230 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for durability and high performance in challenging environments. These ruggedized transmission lines are fully vapor sealed and engineered for reliability in commercial, military airborne, and other mission-critical applications.

Showing 281 to 300 of 521 items