Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Ground Plane Connectors
Ground Plane Connectors
MIL-DTL-38999 type connectors with metal inserts to maintain a common ground plane with the shell for all the shielded contacts contained in the connector. For High Speed Data Bus, LAN and Coax, Triax and Twinax Data Transmission. Applications for ground plane connectors include MIL-STD 1553B data bus as well as video, signal and multiplex transmission.

Product Hall-Effect Gear Tooth Speed and Direction Sensor
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.

Product Hall-Effect Rotary Position Sensor with Integrated Connector
Hall-Effect Rotary Position Sensor with Integrated Connector
The Piher HRPS is a rugged, contactless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. It offers endless 360-degree mechanical rotation with configurable electrical angles from 50 to 360 degrees. Rated to IP67 and IP69K, this durable sensor delivers accurate ratiometric analog output and a product lifetime of up to 50 million cycles.

Product Harness & Hat Supports
Harness & Hat Supports
Designed to secure and guidewire bundles throughout an aircraft, Harness and Hat Supports were designed for lean manufacturing and durability. Built-in a one-piece, lightweight design with multiple fixing points, the high-performance products are strong, durable and make wire bundle installation and maintenance easy. They are able to support large bundles and high-stress requirements.

Product HCSP-3BS Three-Phase Open-Loop Current Sensor
HCSP-3BS Three-Phase Open-Loop Current Sensor
The Piher HCSP-3BS is an automotive-grade, three-phase open-loop current sensor engineered for EV traction inverters and battery management systems. Utilizing Hall-effect technology, it measures up to ±1,200 A with galvanic separation. The compact, busbar-mounted design features press-fit contacts and compatibility with Infineon HybridPack modules for precise, non-intrusive motor control.

Product HD38999 High Density
HD38999 High Density
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. This connector design benefits users who need to increase the number of contacts in their application, allowing them to do so without increasing the size of their connector. Qualified to MIL-DTL-38999 Series III.

Product HD-BNC Connector Series
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.

Product HDMI AOC Extender
HDMI AOC Extender
HDMI AOC Extender enables you to extend your HDMI 2.0 over long distances * Mate with our HDMIFTV series (MIL-DTL-38999 series III type) with anti-decoupling device - Shell size 17 * 100 meters maximum with guaranteed performances. * HDMI cordset is provided by Amphenol. * Shock, vibration and traction resistance * Improved EMI protection

Product Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Amphenol LTW presents the robust M12 high-temperature connector, the HDM12. Engineered for commercial applications with elevated vibration and challenging environmental conditions, the HDM12 excels in heavy-duty and harsh surroundings. Compliant with IEC 61076-2-101 and SAE J2839 standards, the HDM12 connectors emerge as the ideal solution for ultra-rugged applications prevalent in markets.

Product High Density D-Sub
High Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product High Density Metric RF Cable Assemblies
High Density Metric RF Cable Assemblies
SV Microwave now offers fixed-length Ø.047" and Ø.085" RF cable assemblies in standard 125mm, 250mm, and 500mm lengths. These assemblies focus on high-density, high-frequency configurations featuring SMP, SMPM, or SMPS interfaces.

Product High Density RF Adapters
High Density RF Adapters
SV Microwave has released a line of high density SMP, SMPM and SMPS in-series RF adapters that operate up to a frequency of 65 GHz. With a blindmate push-on interface, these adapters are ideal for applications that are tight on space and electrical specifications.

Product High Frequency RF Adapters
High Frequency RF Adapters
SV Microwave has released a line of high frequency adapters capable of excellent signal performance up to 65 GHz. These between-series adapters are configured with a variety of threaded and push-on interfaces making them ideal for various applications.

Product High Performance RF Adapters
High Performance RF Adapters
SV Microwave has released a line of high-performance adapters capable of excellent signal performance up to 65 GHz. These between-series adapters are configured with a reliable, easily-calibrated, and consistent threaded interface on one end and a convenient high-density push-on interface on the other, making them ideal for various applications.

Product High Power 38999
High Power 38999
High Power 38999 incorporates RadSok, Temper-Grip, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, High Power 38999 offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).

Product High Power 5015
High Power 5015
Features high-current RadSok or Temper Grip socket contacts for a current-carrying capacity increase of up to 40%. Utilizing two proven connector mating designs (Matrix 5015 and MGT-5015) and a host of new contact termination methods, the High Power Series offers custom connector performance in a standard catalog offering.

Product High Speed Backplane (Customised)
High Speed Backplane (Customised)
Amphenol BSI (ABSI) are the trusted technology leader for more than 30 years in the Backplane & Midplane business. We design, build and test customised Backplane & Midplane solutions for most of the global leaders in IT Datacom and Telecoms technology systems. We have products performing to 56gb/s today in the production environment with speeds up to 112 Gb/s PAM4 in development.

Product High Temperature Series Five Connectors
High Temperature Series Five Connectors
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources. Built for applications with higher temperatures such as hyper-sonic weapon systems, small module nuclear reactors, space launch vehicles, and other advanced aircraft.

Product High Voltage 38999
High Voltage 38999
An expansion of the MIL-DTL-38999 series to provide solutions for next-generation aircraft power requirements. Future power distribution architecture is moving toward higher voltages above what standard connectors are designed to accommodate. Amphenol HV38999 has been tested up to 1200 VAC / 1500 VDC* to remain partial discharge free @ 50,000 ft.

Product HVDC
HVDC
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 180°C. Current Rating: 365 Amps

Showing 141 to 160 of 349 items