Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Inductive Arc Position Sensors
Inductive Arc Position Sensors
Built for extreme environments, these magnet-less sensors deliver precise position data in harsh environments. IP67/69K sealed & high-temp tolerant, they handle misalignment & vibration. Arc design simplifies assembly & saves costs. Ideal for absolute rotary/linear motion sensing in automotive & off-highway applications.

Product Inductive high-speed xEV rotor position sensors
Inductive high-speed xEV rotor position sensors
Piher's high-accuracy eMotor inductive rotor position sensors (RPS, IPS) offer a cost-effective, reliable, rare-earth-free. and ASIL-D-compliant alternative to resolvers and other sensors for position sensing of high-speed motors. Inductive sensors use the physical principle of induction to detect the position of a solid metallic target, enabling reduced parts and higher design flexibility.

Product inear Touchless Hall-Effect Position Sensor
inear Touchless Hall-Effect Position Sensor
The Piher PS2P-LIN is a compact, touchless Hall-effect linear position sensor engineered for harsh industrial and vehicle environments. With a separate magnet and sensor module, this contactless sensor operates without gears or linkages, ensuring a virtually unlimited lifetime. It delivers absolute position feedback up to 25mm, IP67 and IP69K sealing, and dual output options for redundancy.

Product In-Series Adapters
In-Series Adapters
SV Microwave's In-Series Adapters offer top-tier connectivity within specific connector series, covering a range of connector series such as SMA, 2.92mm, 2.4mm, 1.85mm, SMP, SMPM, and SMPS. These adapters offer unparalleled performance and reliability. One notable In-Series product is SV’s bulkhead hermetic adapter, providing a robust solution that eliminates ingress from harsh elements.

Product Jig Board Clamps
Jig Board Clamps
Jig Board Clamps outlast and outperform, made of Acetal. Our durable clamps maintain their original shape after continued use, yet the smooth design of their edges diminishes wear and tear as the harnesses are being assembled. Developed in multiple sizes, our Jig Board clamps can accommodate a wide range of cable diameters. The one-piece design enables efficient inventory management.

Product Joystick
Joystick
Capabilities for engineering an aluminum-casted grip.

Product Junction Modules/Electronic Modules
Junction Modules/Electronic Modules
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires. Mounting rail and installation/termination accessories and customization available.

Product LDG P-Clamps
LDG P-Clamps
LDG P-Clamps use a softer rubber for clamp cushioning, reducing wear and tear on mission-critical cable harnesses – all without compromising the strength and performance of the clamp itself. Specifically designed for high-performance aerospace cables, such as the MT/MTL product lines, the LDG P-Clamps are easy to use, simple to maintain, and are available in 17 different sizes.

Product Leap-AHRD
Leap-AHRD
The 300Gb/s Leap-AHRD High-Speed Optical Module is faster, smaller, more cost, and power-efficient than most conventional data center interconnects. The on-board transceiver rugged device is capable of speeds up to 25Gbps and distances up to 100 meters. The optical cable can be routed above and around other components in the integrated heat-sink design.

Product Lightening Hole Bushing
Lightening Hole Bushing
QuickSNAP Lightening Bushings are made to help guide wired bundles through the aircraft’s frame and stringers. QuickSNAP Lightening Bushings significantly reduce installation times and the amount of foreign object debris (FOD). Made with smooth edges in order to reduce wire chaffing, available in various standard configurations and sizes, customization is always an option.

Product Lightweight C-Clamps
Lightweight C-Clamps
Lightweight C-Clamps provide routing, support, and fixing for cable harnesses of various diameters. They are used in the wing sections of aircraft, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Different materials and configurations are available depending on the temperature and routing of the conduits.

Product Lightweight Ground Modules
Lightweight Ground Modules
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.

Product Luminus
Luminus
Luminus are small, lightweight, cost-effective connectors that are highly reliable and simple to use. With multiple configurations and arrangements available, a solution can be tailored to suit your application’s exact requirements. RoHS and REACH compliant.

Product M12 Hermetic Connectors
M12 Hermetic Connectors
These connectors are miniature threaded, hermetically sealed connectors that are designed to meet and exceed the mechanical and environmental requirements IEC-61076-2-101 with fixed pin contacts, fused into a glass dielectric insert. These connectors are available as Stainless Steel receptacles with eyelets, solder buckets, or PCB contacts.

Product M55116 Plugs and Jacks
M55116 Plugs and Jacks
Complete line of qualified MIL-DTL-55116 audio connectors which are used throughout military and commercial radio systems and intercom systems for ground, vehicle, airborne, and naval communications. Custom M55116-type connectors with options such as PCB contacts, grounded and shielded connectors, and right-angle plug connections.

Product M81714-Style Electronic Splices and Modules
M81714-Style Electronic Splices and Modules
M81714 Style Splices/Electronic Splices are designed to provide a quick and efficient solution to application design wiring requirements and are highly resistant to temperature and fluids. Supplied with a wide variety of diodes, resistors, capacitors, and fuses. These solutions allow customers to incorporate system modifications into a wire bundle, avoiding changes in panels or boards.

Product MACH-D
MACH-D
Positronic MACH-D connectors are built with precision machined shells providing superior EMI shielding, which protect against electronic disruptions, guard against data loss, & defend against system failure. They offer standard & high density signal contact arrangements as well as hybrid versions, combining power & signal in a single connector body. A wide variety of accessories are available.

Product Magnetostrictive Linear Position Sensors
Magnetostrictive Linear Position Sensors
Temposonics is recognized as an industry leader in sensing technologies and solutions. These sensors permit precise and dynamic position and speed measurement in advanced automation and safety-relevant applications. With a versatile and ever-increasing product portfolio, Temposonics works closely with customers, to optimize performance and reduce downtimes.

Product Martec Julus
Martec Julus
Martec presents the Julus Range, a collection of high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Julus industrial feedthrough connectors bring reliability and performance to electronic systems throughout the military, aerospace and industrial sectors.

Product Martec Nimbus
Martec Nimbus
Martec presents the Nimbus range – a series of lightweight high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Nimbus aluminium connectors bring reliability and performance to electronic systems throughout the Aerospace, Military, Space and Motorsport industries.

Showing 161 to 180 of 349 items