Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Power Connector
Power Connector
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】

Product Power Distribution Units (PDU)
Power Distribution Units (PDU)
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.

Product Power Feeder Spacers
Power Feeder Spacers
Power feeder spacers provide a constant spacing between the power feeder. The custom design of this product allows a six-degree rotation on the power feeder bundle and doesn’t fight against the natural flow of the cable. It is designed to sit within an Omega Clamp used as anchor points.

Product Pressure Relief Vent (spring-loaded and piercing type)
Pressure Relief Vent (spring-loaded and piercing type)
Amphenol LTW provides M4, M5, M16, M20, M32 and M40 Over-pressure Relief Vents. The Vents act as specialized safeguards in emergencies involving sudden pressure surges, mitigating the risk of potential explosions. Feature: Hydrophobic & Oleophobic membranes types. Up to IP69K【Quick guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】

Product Pre-Tinned (De-Golded) Capabilities
Pre-Tinned (De-Golded) Capabilities
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.

Product Pre-Tinned (De-Golded) PCB Connectors
Pre-Tinned (De-Golded) PCB Connectors
SV Microwave's new pre-tinned PCB connectors are available in our proven high-performance, high-density SMP and SMPM series. SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. These connectors are designed to work with our automated de-golding process, which mitigates undesirable remnants of gold plating in the solder joint.

Product Printed Circuit Boards
Printed Circuit Boards
We provide our customers with mission-critical high reliability, competitively priced printed circuit products (Conventional, RF/Microwave, HDI, Backplanes, Thermal Management, flex, rigid-flex, Backplanes, and assemblies) that are: High Speed, High Complexity, High Mix, High Reliability, High Value.

Product Protective Caps
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.

Product Protective Caps for Circular Connectors
Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.

Product PT-110
PT-110
The PhaseTrack®110 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-150
PT-150
The PhaseTrack®150 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-180
PT-180
The PhaseTrack®180 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-210
PT-210
The PhaseTrack®-210 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-318
PT-318
The PhaseTrack®318 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for applications demanding stable phase over temperature.

Product QMA Connector Series
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.

Product QN Connectors
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.

Product Quick Mount Relay Sockets
Quick Mount Relay Sockets
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.

Product R39 - Rectangular 38999
R39 - Rectangular 38999
Amphenol's rectangular 38999 connector soars to meet higher expectations. It is dynamically engineered for a changing world. • Rectangular for space savings • Low profile • High density 127 position inserts or mixed inserts with power, RF, or fibre-optic available • Blind mate • Rugged • Uses same contacts as standard 38999

Product Raceways
Raceways
Raceways are built in a one-piece, lightweight design with multiple fixing points. Our raceways are strong, durable and make wire bundle installation and maintenance easy.

Product RADSOK®
RADSOK®
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces

Showing 141 to 160 of 236 items