Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product 100G VPX Backplane
100G VPX Backplane
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market. Next-generation VPX interconnects allow the signal transition path to expand to 100G bandwidth through a traditional copper backplane. Backplane assembly and test in the production environment are critical.

Product 1100 Modules
1100 Modules
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.

Product 1750 Modules
1750 Modules
The Amphenol Air LB France's 1750 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available in different contact configurations (size 12 to 22).

Product 1765 Electronic Component Carrying Modules
1765 Electronic Component Carrying Modules
Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily insert a component. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.

Product 1900SIM connectors
1900SIM connectors
Amphenol Air LB France's 1900SIM is a '3 modules' rectangular connector providing versatility and high density within a small form factor. They come in a composite version for weight-saving applications and are available in plated versions for shielding applications. Many accessories and backshells also available.

Product 2M Micro38999 Connectors
2M Micro38999 Connectors
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.

Product 2-part Touchless Concentric Rotary Position Sensor
2-part Touchless Concentric Rotary Position Sensor
The PS2P-CON is a low-profile, two-piece touchless Hall-effect rotary position sensor providing absolute angle sensing up to 360 degrees. Featuring separate magnet and sensor modules to eliminate mechanical wear, it ensures an unlimited service life, high tolerance to misalignment, IP67 and IP69K sealing, and dual channel redundant outputs for reliable operation in harsh environments.

Product 2-piece Linear Touchless Hall-Effect Position Sensor
2-piece Linear Touchless Hall-Effect Position Sensor
The Piher PS2P-LIN is a compact, touchless Hall-effect linear position sensor engineered for harsh operating environments. Featuring a separate magnet and sensor module, this contactless sensor operates without gears or linkages to ensure a virtually unlimited lifetime. It delivers absolute position feedback up to 25mm, IP67 and IP69K sealing, and dual output options for redundancy.

Product 2-Piece Touchless Rotary Position Sensor
2-Piece Touchless Rotary Position Sensor
The Piher HRPM is a 2-piece touchless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. Engineered with a separate sensor and magnet module to deliver a virtually unlimited mechanical life, this rugged IP69K-rated sensor provides absolute position feedback across angles up to 360 degrees in harsh operating environments.

Product 30° Solderless PCB Compression Mount Connectors
30° Solderless PCB Compression Mount Connectors
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!

Product 38999 Integral Accessories
38999 Integral Accessories
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding, enhanced sealing, and ease for overmold applications.

Product 38999 Reduced Flange Jam Nut Receptacle
38999 Reduced Flange Jam Nut Receptacle
The 38999 reduced flange connector provides more density on the panel with a 41% surface saving in harsh environment applications. This connector is designed for harsh environment applications across multiple markets, such as ground vehicles, data acquisition equipment, planes, helicopters, avionics calculators, and UAVs where superior electrical performance and surface savings are needed.

Product 711 Databus
711 Databus
A range of transformer couplers, connectors, terminators, and assemblies compliant with MIL-STD-1553B and qualified for use on Typhoon aircraft. Connectors feature #10 Twinax contacts and are available in simplex and multi-contact versions. Both simplex and duplex in-line Couplers are available as well as connectorised versions with up to 10 transformers.

Product 75 Ω VITA 67.3 SMPM Contacts
75 Ω VITA 67.3 SMPM Contacts
SV Microwave continues to expand its 75 Ω RF product offering with a new set of SMPM VITA 67.3 Backplane and Plug-In Contacts. The newest revision to the VITA 67.3 spec includes 75 Ω coaxial interfaces to support higher-speed video, which will become increasingly prevalent in embedded systems applications, particularly within the SpaceVPX architecture.

Product Adapter / Saver
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

AdvancedTCA
Dedicated interface between backplanes and boards capable of providing dual redundant power, system management and high voltage auxiliary circuits to each slot within the platform. The connector’s outstanding blind mating capability can be used to align the board during insertion.

Product Agnostic Media Converters
Agnostic Media Converters
Media conversion products that work across a variety of protocols.

Product Air LB AALB-FSPL | D-SUB-*-Y3- Series / VG96940-6 approved
Air LB AALB-FSPL | D-SUB-*-Y3- Series / VG96940-6 approved
Our ELECTRICALLY CONDUCTIVE GASKETS are approved acc. to VG96940-6 and offer excellent shielding characteristics against electromagnetic interference and maximum protection against moisture and dirt. They are also resistant to aggressive liquids such as oil or kerosene. The gasket are are available for a huge range of connector standards / series: Circular, rectangular, D-Sub, caps or customized

Product Air LB  EPC Series / ASNE0237 | ABS1145 approved
Air LB EPC Series / ASNE0237 | ABS1145 approved
D-SUB connectors in the EPC series to 50 crimp/solder contacts adhere to the ASNE0237 and ABS1145 standards. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B. Suitable for aerospace, telecommunications, and wherever density is required.

Showing 1 to 20 of 372 items