Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Air LB GCB-M Series / VG96955 (pending approval)
Air LB GCB-M Series / VG96955 (pending approval)
Modular CONNECTOR with threaded or reverse-bayonet locking enables the integration of four EN4165 (VG96513) modules and 230,000 different contact arrangements with up to 120 contacts. For electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A per contact all within a circular VG95234 shell (size 32).

Product Air LB metallic ties / VG95319-1015 appoved
Air LB metallic ties / VG95319-1015 appoved
These bands firmly secure shielding braids to the backshell, delivering robust protection against EMI, moisture, and dirt while ensuring reliable strain relief. Crafted from passivated stainless steel and fully compatible with VG95319-1011, they offer dependable performance and VG-approved quality.

Product Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering up to 187 contacts for electrical or fiber-optic data transmission, as well as signal or power transmission up to 230A per contact— all within a scoop-proof shell. A wide range of versions, contacts, and insert arrangements is available to meet the most demanding application requirements

Product Air LB VG95319-100; -101; -102 / TacBeam
Air LB VG95319-100; -101; -102 / TacBeam
TacBeam is a hermaphroditic lens connector, insensitive to dust and dirt for fiber-optic data transmission with 2 or 4 channels. This connector is qualified as per MIL-DTL-83526/20 and 21 and in addition it is approved as per VG95319-100; -101, a marine bronze version is also available according to VG95319-102.

Product Alternate to Cadmium Platings
Alternate to Cadmium Platings
Multiple options for alternate-to-cadmium platings, including Durmalon, Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating. Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings.

Product Alternative to M12 - Ultra High-Density X-Lok Push-Lock Connector
Alternative to M12 - Ultra High-Density X-Lok Push-Lock Connector
Amphenol LTW’s 33-pin Ultra High-Density (UHD) X-Lok Metal Mini Size push-lock connector boasts a compact design and high contact density, providing space efficiency and enhanced data transmission. This connector serves as an excellent alternative to traditional M12 solutions【Video: https://www.youtube.com/watch?v=7gU_zye2zIw】【Quck guide: https://amphenolltw.com/down.php?supp_download=112】

Product Amphe-Ex
Amphe-Ex
Miniature, explosion-proof connector specifically designed to allow a signal to pass through Zone rated areas using copper contacts, coax, or fiber optics. The new Amphe-EX™ is complimentary to Amphenol’s industry-proven Star-Line EX™ enabling it to work with smaller wires.

Product AmpheSEAL High Pressure
AmpheSEAL High Pressure
The AmpheSEAL connectors provide sealing between the plug and receptacle interfaces and have been tested to withstand pressure to at least 300 PSI. Not intermateable with standard products. Must use AmpheSEAL on both sides of the mated pair.

Product AOC USB Type C Extender - Active Optical Cable
AOC USB Type C Extender - Active Optical Cable
USB Type C Active Optical Cable extender is a hybrid copper and fiber optic cable that enables long distance transmission of high-speed USB 3.2 Gen 2 data, video, and power delivery without signal loss or latency. This USB Type C extender supports lengths up to 15 meters maximum instead 1 meter max in copper version, delivering stable data and video transmission over long distances.

Product AP-93 Plating
AP-93 Plating
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 meets a 200° C temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors.

Product Arc Angular Position Sensor
Arc Angular Position Sensor
The PS2P-ARC is an arc position sensor engineered to provide complete immunity to radial & axial play on pivot joints. Ideally suited for steering angle, pedal, throttle, and suspension systems, this contactless sensor delivers reliable absolute position feedback without wear. It offers IP67 and IP69K sealing, dual redundant outputs, and an unlimited operational life for demanding industrial and

Product ARINC 801 Fiber Optic Connectors
ARINC 801 Fiber Optic Connectors
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.

Product ASNE Relay Sockets
ASNE Relay Sockets
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's ASNE relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 contacts size 20 / 16 (ASNE crimp contacts)

Product Between-Series Adapters
Between-Series Adapters
Designed with RF performance in mind, SV Microwave's between-series adapters ensure optimal signal integrity and performance. Between-series adapters support transitions between various connector series, accommodating the diverse needs of RF and microwave systems, all while maintaining a compact footprint.

Product Between-Series RF Adapters
Between-Series RF Adapters
Amphenol CDI Between-Series RF Adapters ensure dependable cross-compatibility between RF systems, delivering high-performance solutions for mission-critical applications. Ideal for aerospace, military, space, and industrial environments, these adapters feature low insertion loss, strong shielding against interference, and precision-machined construction for long-term durability.

Product Blind Mate - X-Lok Push-Lock Connector
Blind Mate - X-Lok Push-Lock Connector
Amphenol LTW’s X-Lok Connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audible and tactile feedback. The X-Lok provides less mating failure & quicker installation than traditional threaded solutions【Quick guide: https://amphenolltw.com/down.php?supp_download=112】

Product BMB RF Adapters
BMB RF Adapters
SV Microwave expands its BMB product offering with the latest line of between-series RF adapters, developed to support the testing and calibration of SOSA-aligned open systems. With the recent adoption of BMB Size 8 D38999 contacts into the latest SOSA technical standard, these adapters provide a reliable solution for verifying RF performance.

Product BMB RF Interconnects
BMB RF Interconnects
SV Microwave’s latest product line offers a comprehensive range of RF interconnects, including standard and bulkhead cable connectors for a variety of cable types and PCB connectors ideal for use in board-to-board solutions, with connectors in both Full Detent and Smooth Bore options, as well as a bullet. This product line is rated to work up to 22 GHz, ensuring reliable and high-performance RF solutions.

Product Board-to-Board Solutions
Board-to-Board Solutions
Amphenol CDI offers reliable, high‑performance board‑to‑board interconnect solutions engineered for secure PCB‑to‑PCB connections in demanding applications. Built with precision and durability in mind, these connectors support stable signal integrity, robust mechanical alignment, and long‑term performance across aerospace, defense, industrial, and communication systems.

Product Breakaway Plugs and Jacks
Breakaway Plugs and Jacks
Watertight, breakaway connectors are designed to meet severe environmental conditions. They are watertight, with wiping-action contacts that self-clean. Shielded versions are available and termination is either solder or insulation-piercing, which is field installable. Miniature versions are also available.

Showing 21 to 40 of 379 items