Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
The Mini-D product line offers multiport harnessed cable assemblies that integrate SV's smallest interface into a rugged, lightweight aluminum housing. Designed for high-density applications, it features .110" port-to-port spacing to optimize space in compact system designs. Available in both straight and right-angle configurations, the product line also includes a panel mount assembly.
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.
Offer the versatility of a standard connector with transient protection for sensitive circuits. Internal housing of the MOV sleeve offers weight and space savings over other protection methods available today and eliminates costly and bulky exterior suppression mechanisms in appropriate situations. Sleeves are presently available in contact sizes 22, 20, and 16.
Amphenol SOCAPEX’s MPO Field solution enables users to transform a standard MPO patchcord into a robust connector designed to resist the harshest environments. The MPO patchcord is integrated into a metallic plug based on MIL-STD-38999 Series III, shell size 13 Military connector, to protect it from shocks, dust and fluids. There is no requirement for field termination.
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
Amphenol offers a multi-channel circular connector with high-density MT fiber optics. This connector uses MT ferrules. Ferrules are available in either 12-fiber or 24-fiber versions, in multi-mode PC, single-mode PC, and single-mode APC configurations. 2 arrangements are available -- shell size 11 with one ferrule and shell size 21 with four ferrules.
SV Microwave expands its VITA connector portfolio with a new line of Backplane and Plug-In modules designed for the NanoRF connector system and fully aligned to the latest SOSA technical standard. Engineered for modern embedded computing platforms, these modules deliver ultra-high density, high-frequency RF performance and seamless modular interoperability.
Our newest VITA adapter product line is designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 contacts. This suite of precision adapters provides direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts, allowing system designers to validate electrical performance and easily maintain signal integrity during development.
SV Microwave, a longstanding participant in the VITA community and active member of the electro-mechanical and hardware working groups, is now officially licensed to offer NanoRF modules and contacts. This addition to our VITA modular interconnect system underscores our commitment to staying at the forefront of VITA technologies.
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's NFC type relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 cts size 20 / 16 (crimp contacts as per NFC 93422 model HE310A contacts)
Amphenol Fiber Systems International (AFSI) is pleased to offer MIL-PRF-NGCON compliant fiber optic connectors with proven technology and features from existing connector standards of D38999 and 28876 for the next generation connector (NGCON). These innovative connectors include genderless contacts and high-density packaging.
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.
Amphenol CDI Non-Metallic Overbraid provides lightweight, flexible, and durable protection for cable assemblies in aerospace, military, space, and industrial applications. Designed to enhance abrasion resistance, insulation, and overall cable longevity, these overbraids offer a high-performance alternative to traditional metallic shielding.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
A new generation of Ethernet contacts compatible with Size 8 quadrax cavities for D38999, EN3645, EN4165 connectors. It's the right choice for ethernet Cat 5e and AFDX applications. One Octomax 1G26 is equivalent to two quadrax. It fits in a standard size 8 quadrax cavity. The contacts are available in crimp and PC Tails version.
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. Available in size 8 crimp termination style, including PC tails. Can be installed in existing size 8 Quadrax cavities. Meets performance specifications of CAT-6A cable. Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair. 10G Ethernet compliant.
SV Microwave's panel mount connectors are designed for robust and dependable RF connections. They are built to endure harsh environmental conditions and provide excellent durability during mating. These connectors are perfect for applications that require panel mounting, ensuring a secure RF connection in demanding environments.
SV Microwave's new IP68-rated panel-mounted cable assemblies provide a rugged, high-performance solution for routing RF signals from an external, sealed interface to a high-density internal connection. Designed with an IP68-rated SMA female bulkhead on one end, these assemblies provide an environmental seal against dust and water ingress at the panel.
The Piher PSE series features compact, panel-mount Hall-effect rotary position sensors providing accurate absolute position feedback. Built with a non-contacting design for up to 50 million cycles of operational life, these robust sensors are available with 360-degree endless rotation or a 290-degree mechanical stop to deliver high resistance to humidity, vibration, and shock.