Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary insulator technology (patent pending), we can rapidly produce connectors in any PCB contact configuration and get you fully functional sample pieces within a week. MIL-DTL-38999, Reverse Bayonet GT, MIL-DTL-5015, 2M, and more.
Twinax connectors feature keyway polarization to ensure system integrity and prevent signals from being mixed, making them ideal for computer network applications.
The Ultra High Density (UHD) interconnect is a high-reliability packaging solution for airborne, space, shipboard, and ground-based applications. With 80 contacts per linear inch, the UHD connector is tested and qualified to DSCC 89065. A modular approach allows for straightforward incorporation of signal, power, coax, and fiber-optic inserts, as well as EMI shielding.
Originally intended for use as a video connector in radar applications, UHF coaxial connectors are general purpose units developed for use in low frequency systems from 0.6 - 300 MHz.
Amphenol SV Microwave's UltraLite product line has been constructed with aluminum material with the goal of creating durable, reliable, and lightweight high-performance RF cable connectors. Available in threaded SMA and 2.92mm series, these Ø.047" cable connectors are 66% lighter than their stainless steel counterparts.
SV's Ultra Low Profile U.FL-to-VITA Cable Assemblies deliver a compact, high-performance RF interconnect solution designed for dense VPX plug-in card systems and precision test environments. These 6-inch assemblies pair a VITA 67.3 interface — available in NanoRF, SMPM, or SMPS series — with an ultra-miniature U.FL connector featuring a 2.5 mm mated height and 0.079" (2.0 mm) width.
Our Navy Applications Military Uninterruptible Power Supplies (UPS) ensure uninterrupted power for vital systems, meeting stringent MIL-STD standards and offering features like switchover capabilities, surge protection, redundancy, intelligent battery management, and remote monitoring for sustained strategic dominance.
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in challenging conditions.
The Amphenol Socapex USB3CFTV connector provides a durable solution for data transmission in challenging environments, offering reversible connectors, bi-directional power capabilities, MIL-DTL-38999 series III type, IP68 rating, and resistance to shock, vibration, and extreme temperatures—making it ideal for military, aerospace, and industrial applications.
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB.
These keys are compatible only with USB3CFTV receptacles.
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.
Viper connectors offer a ruggedized VPX-compliant interconnect solution capable of up to 10 Gbps. With 63 differential signals per linear inch, this high-density connector system was developed to meet current and future requirements for high speed in high-level vibration and mechanical shock environments. Footprint compatible with VITA 46 connectors to leverage existing module card designs.
Cutting-edge VITA 62 compliant and SOSA-aligned power supplies, meeting rigorous military standards, seamlessly integrate into modern modular architectures for unparalleled performance. Ideal for diverse applications in defense, aerospace, telecommunications, and industrial sectors.
VITA 62 Compliant Power Supplies: Unveiling Cutting-Edge Power Solutions designed to meet MIL-STD-461F, MIL-STD-704F, MIL-STD-810G, MIL-STD-1275. Engineered for seamless integration into modern modular architectures for unprecedented performance and flexibility, perfectly merging reliability and i nnovation. These power supplies adhere to industry standards that ensure interoperability, scalability, and ada
Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. They provide reliable high-speed connections for the most extreme commercial and military environments.
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification.
SV Microwave has recently added adapters to our VITA product line. Our NanoRF VITA 67.3 Adapters provide direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts. Designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 Contacts.
SV Microwave’s VITA product line has been extended to include cable assemblies in common lengths and cable diameters, featuring SV’s high-density VITA SMPM/SMPS 67.1, 67.2, and 67.3 cable connectors. SV can also terminate your VITA backplane cables to a variety of multiport I/O panel solutions. The VITA line enables an open VPX world, offering options such as VITA 67.1, 67.2, and 67.3.