Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Edge Launch Plus PCB Connectors
Edge Launch Plus PCB Connectors
SV Microwave’s Edge Launch Plus PCB Connectors are precision RF connectors engineered for board-edge applications where reliability and high-frequency performance are critical. This product line features an extended flange design at the PCB transition point to maintain ground contact in the event of copper pull-back, ensuring consistent electrical performance. Available in multiple detent styles.

Product Edge Lock RF PCB Connectors
Edge Lock RF PCB Connectors
SV Microwave’s new Edge-Lock PCB connector series is designed to pull the connector's contact lane into the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector's full frequency range.

Product EFP HAZLOC
EFP HAZLOC
The EFP series has a similar modular design to the HDS series but is designed and certified for use in EX hazardous locations such as drilling rigs and oil refineries. CSA C22.2 No. 182.3-1987, CSA C22.2 No. 30-1986, CSA C22.2 No. 60079-0 – 2007, CSA C22.2 No. 60079-1 - 2007, UL 1977 2nd edition, ISA/ANSI 60079-0 -2009, ISA/ANSI 60079-1-2009, UL1203 4th edition, IEC 6007-0, IEC 60079-1

Product Electro-Mechanical Integration
Electro-Mechanical Integration
Full integration, in-house LRU capabilities include aluminum enclosures, rigid, flex, and panel circuit card assemblies, internal/external cable assemblies, integration, and final assembly, and fully functional testing and environmental stress screening (ESS) in order to support our customers with full turnkey solutions.

Product Electronic Assemblies
Electronic Assemblies
Capabilities include automated select solder, press-fit, and hand solder for through hold, single and double-sided BGA's and uBGA's, high-density packages, chip on board, lead-free, and conformal coating (UR, UL, Parylene). Process validation capabilities: 3D Solder Paste Inspection (SPI), Pre and Post-Reflow Automated Optical Inspection (AOI), 3D X-ray, and aqueous and non-aqueous cleaning.

Product Embedded Phase Tuner
Embedded Phase Tuner
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.

Product EN3155 Power contacts
EN3155 Power contacts
Amphenol Socapex EN3155 Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These EN3155 power contacts are ideal for a wide range of applications including MIL-DTL-38999.

Product EN3155 Signal Contacts
EN3155 Signal Contacts
Our EN3155 contacts meet the latest requirements including enhanced performances on: - Vibrations at the highest temperature - Additional temperature exposures and variations

Product EN4165 / SIM Connectors Series 2 (Metallic)
EN4165 / SIM Connectors Series 2 (Metallic)
Modular and rectangular, Amphenol Air LB France's EN4165 / SIM connectors consist of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in metallic versions for robust applications, SIMs are comparable to U.S. MIL-STD-810 in performance.

Product EN4165 / SIM Custom Plates
EN4165 / SIM Custom Plates
Derived from EN4165 connectors, Amphenol Air LB France's SIM plates consist of custom shells fitted with EN4165 standard modules, together creating an integrated solution. They can easily be integrated at the rear of electronic boxes, or fully replace boxes themselves. Plates are also suitable to connectorize boxes or structure parts, aiming to save parts and then simplify the supply chain.

Product EN4165 / SIM for MPO connectors
EN4165 / SIM for MPO connectors
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors. MTP/MPO connector directly plugs and locks itself into the module. Available from 12 to 48 fibers, Multimode, and Single mode. Easy removing for repair.

Product EN4165 / SIM Luxcis for ARINC 801 Contacts
EN4165 / SIM Luxcis for ARINC 801 Contacts
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Luxcis can be used with the whole range of EN4165 / SIM connectors. EN 4165/SIM/ARINC 809 compliant inserts for ARINC 801 butt joint Fiber Optics contacts.

Product EN4165 / SIMTac03 Optical
EN4165 / SIMTac03 Optical
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. SIMTac03 modules come with 2 MTAC Connectors with Strain Relief. Recessed MT Ferrule reduces exposure. Boots are for round or ribbon fiber. Finger-touch-proof. Available in Multi-mode & single-mode versions.

Product EN4165 / SIM with Module RJ45-Cat6a 10Gb
EN4165 / SIM with Module RJ45-Cat6a 10Gb
Amphenol Air LB France's SIM module for RJ45 Cat6a 10Gb can be used with the whole range of EN4165 / SIM Monomodule connectors. Available for cable-to-cable or cable-to-PCB applications. Rear accessories are available to provide a sealed connection.

Product Ethernet Media Converters
Ethernet Media Converters
Ruggedized media conversion products that are centric to Ethernet.

Product EWIS Harness Electrical Wiring & Interconnect System.
EWIS Harness Electrical Wiring & Interconnect System.
EWIS Harnesses are designed to make the connection of Low Voltage Signals, Power Distribution, RF signals <2GHz, and Fiber Optic; in pressurized or unpressurized sections; in-cabin, cockpit, avionic bay, or even on Space applications. We hold Part21G and PART145 certificates for production and maintenance. We support product design and certification by delivering full documentation.

Product EX Hermetic
EX Hermetic
EX HAZLOC certified Hermetic connector for Equipment holding pressure from the back thanks to the glass to metal technology. ATEX, IECEx, and EAC certified for Zones 1,2,21, and 21. II 2G Ex db llC T6/T5/T4 Gb. II 2D Ex tb IIIC T85°C/T95°C/T135°C Db IP66/68. Ta = -60 ˚C to +55 ˚C. Capable of handling extreme pressure up to 200 Bars. ​

Product EZ-195-QM-X
EZ-195-QM-X
EZ-195-QM-X is a QMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The QMA’s snap-on coupling enables quick installs, dense packaging, and low RF leakage—ideal for high-performance systems.

Product EZ-240-NMH-RA-X
EZ-240-NMH-RA-X
EZ-240-NMH-RA-X is a Type N male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration environments. Its compact, weatherproof design is MIL-C-39012 compatible for critical RF systems.

Product FBT-195
FBT-195
FBT-195 is a flexible, low-loss, high-power coaxial cable engineered for demanding applications such as semiconductor manufacturing, high-power radar systems, and laser technologies. With excellent shielding and power handling, it ensures reliable performance in harsh environments where precision and durability are critical.

Showing 81 to 100 of 379 items