Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Used to facilitate the launching of controlled impedance signals to printed circuit boards. Two strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs. Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts. Available in size 8 crimp termination style. Also available in size 8 with PC tails.
Offers several advantages for high data transfer rates, low power consumption and excellent EMI compatibility. Amphenol Twinax contacts terminate to a variety of cables and are also available with PCB tails.
Proven line of Digital Video Interface media converters that can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive such encoded interfaces over fiber optic cables.
Offer the versatility of a standard connector, with transient protection for sensitive circuits, such as TTL Lines. Failures generated by load switching, lightning, electrostatic discharge (ESD), and an electromagnetic pulse (EMP) can destroy unprotected IC components. Compatible with present filter connector assembly procedures, diodes can stand alone or can be combined in series with filters.
DL Series are highly reliable circular connectors (wire soldering type) approved by TUV satisfying European safety standards and UL standards. They feature IP67 class water and dustproof, when mated, and a protective earth circuit with first mate break grounding contacts. They are ideal for use in machine tools, robots, and other industrial machines.
The DPBP 70/3333-TETRA-N is a Duplex Bandpass Filter for the European Public Safety/mission-critical network called Tetra, but it can also highly be used for the P25 networks or LMR/PMR UHF450 (380-470 MHz) radio networks. It is specked to 200 W CW and benefits among others for having a very high TX/RX Isolation and a very low Insertion Loss due to a unique silver plating in the filter house.
The DST810 Smart Multisensor, is a depth/speed/temperature instrument featuring the new Gen2 paddlewheel and AIRMAR's CAST™ app. It delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers amazing start-up speed-through-water data below 0.3 knots and is linear at 0.6 knots
In addition to a wide variety of D-Sub connectors, we offer a large assortment of Backshells, Locking Systems and Mounting Hardware. We also offer blind mate options, EMI covers, Sealing Options, and custom options to fit many different application requirements.
Amphenol CIT D-Sub & Micro-D filter connectors meet all the requirements of MIL-PRF-24308 and MIL-PRF-83513 while providing filtering in accordance with the attenuation curves noted herein. MIL-PRF-24308 connectors (Standard density and Hi-density) and MIL-PRF-83513 are manufactured in all layouts offering maximum contact density in a minimum of space.
Amphenol India M2000 series D sub connectors are MIL qualified & listed in QPL, Product meets the requirement of MIL-DTL-24308, M2000 series D sub subminiature Rack & Panel type connectors with a polarized shell having pin & socket machined contacts which provide high reliability & Density for the connectors.
DSUB CONNECTORS FOR CUSTOM APPLICATIONS
Amphenol has proven capability to work with customers and develop special product extensions to meet their custom applications. This can be to meet special polarization requirements, fitment to their special panel cabinets, extra standoff to meet the height requirements, assemblies for cable application, etc.
Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments. The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with D38999 Series III receptacles and is qualified to Boeing BACC63EK.
SV Microwave’s Edge Launch Plus PCB Connectors are precision RF connectors engineered for board-edge applications where reliability and high-frequency performance are critical. This product line features an extended flange design at the PCB transition point to maintain ground contact in the event of copper pull-back, ensuring consistent electrical performance. Available in multiple detent styles.
SV Microwave’s new Edge-Lock PCB connector series is designed to pull the connector's contact lane into the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector's full frequency range.
Amphenol CDI Edge Mount PCB Connectors provide high-performance RF signal transmission with a secure and space-efficient PCB mounting design. Engineered for aerospace, military, space, and industrial applications, these connectors offer low insertion loss, excellent impedance control, and superior shielding to ensure reliable connectivity in high-frequency environments.
The EFP series has a similar modular design to the HDS series but is designed and certified for use in EX hazardous locations such as drilling rigs and oil refineries. CSA C22.2 No. 182.3-1987, CSA C22.2 No. 30-1986, CSA C22.2 No. 60079-0 – 2007, CSA C22.2 No. 60079-1 - 2007, UL 1977 2nd edition, ISA/ANSI 60079-0 -2009, ISA/ANSI 60079-1-2009, UL1203 4th edition, IEC 6007-0, IEC 60079-1
Full integration, in-house LRU capabilities include aluminum enclosures, rigid, flex, and panel circuit card assemblies, internal/external cable assemblies, integration, and final assembly, and fully functional testing and environmental stress screening (ESS) in order to support our customers with full turnkey solutions.
Capabilities include automated select solder, press-fit, and hand solder for through hold, single and double-sided BGA's and uBGA's, high-density packages, chip on board, lead-free, and conformal coating (UR, UL, Parylene). Process validation capabilities: 3D Solder Paste Inspection (SPI), Pre and Post-Reflow Automated Optical Inspection (AOI), 3D X-ray, and aqueous and non-aqueous cleaning.
ECUs allow for monitoring and controlling of critical applications such as Flight Controls, Avionic suites, Instrumentation, and Sensors. Electronic circuits are segregated and incorporate Front Face Panel, FPGA, MicroProcessors, and Software. We hold Part21G and PART145 certificates for production and maintenance.
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.