Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
The Cryo-Seal Hermetic connector series is designed for extreme low-temperature environments. They are built to retain contact-to-contact sealing in temperatures as low as -319 °F (-195° C).
Temperatures falling below -85 °F (-65 °C) typically leaves one at risk of losing the pin-to-pin environmental seal and/or having cracked elastomeric components leading to electrical shorting.
Amphenol CDI’s cryogenic semi‑rigid cable assemblies are engineered for precision, stability, and ultra‑low‑temperature performance, delivering reliable signal integrity for quantum computing, scientific instrumentation, aerospace, and advanced electronic systems. Built with robust materials, rugged construction, and flexible configuration options—including customizable connectors, lengths, etc.
The CSLT is a quick coupling connector for use in Avionics systems, which can be used with PC tail and solder cup contacts in the receptacle and standard AS39029 size 20 contacts in the plug. This connector can be polarized in six different positions. The bayonet post design on this quick coupling connector is just an example of the capabilities we have available for your custom interconnect solutions.
CTOL series are robust optical connectors for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitivity to dirt and dust.
CTOS series is a robust optical connector for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitive to dirt and dust.
CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.
Amphenol SOCAPEX CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, its features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications.
Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.
Piezo Technologies specializes in designing, modeling, and developing hemispherical and spherical piezoelectric ceramic sensing elements for customers who range from prime defense contractors to naval labs and advanced marine research teams. Some require only the ceramic, custom-shaped to exacting frequency, sensitivity, and depth specifications. Others ask us to build the entire transducer.
Amphenol offers high-performance injection-molded cable assemblies (PVC, TPU, LSZH, and Polyurethane). Amphenol performs potting and encapsulation with MIL-M 24041 epoxies. Our mold library supports most Amphenol and Mil-Spec connectors. With vast adhesion studies made on new plating materials, superior over-molding is achieved.
Piezo Technologies’ custom piezoceramic composites offer improved and tunable acoustic matching, higher bandwidth, and faster ringdown characteristics, compared to traditional piezoceramics. Applications include underwater sonar, handheld sonar, underwater buried object detection, and NDT. We can provide custom sensing elements as well as complete build-to-spec ultrasonic transducers.
Piezo Technologies produces advanced piezoelectric ceramics for use in ultrasonic transducers. Our wide range of high quality piezoelectric ceramic materials includes modified Lead Zirconate Titanate, both hard PZT and soft PZT, including Navy Type PZT materials (Navy I PZT-4, Navy II PZT-5A, Navy III PZT-8, Navy V PZT-5J, and Navy VI PZT-5H).
Piezo Technologies customers include many prime defense contractors. We offer a comprehensive suite of services, from design and development to build-to-print contract manufacturing of ultrasonic transducers, sensors, and sub-assemblies. We absorb development work and deliver a plug-and-play acoustic component so their engineers can focus on system-level performance.
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
MIL-DTL-38999 connectors are ideally suited for shielded contacts for high-performance, high-speed interconnection applications. Insert arrangements can incorporate: coax (sizes 8, 12, and 16); twinax (sizes 8 and 12); and triax contacts (sizes 8, 10, and 12).
Amphenol SV Microwave offers high-frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed-length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. These contacts are ideal in an embedded system that transitions from the chassis to an out-of-the-box application.
The Deep Space 38999 Connector series is designed for extreme cold environments. They are built to retain a grommet-to-wire and contact-to-contact seal in temperatures beyond -85 °F (-65 °C), with inserts that have been cycle tested between -148 °F (-100 °C) to 392 °F (200 °C)